Page top

E2A

Cylindrical Proximity Sensor

E2A

Safe Mounting with Greater Sensing Distance

Size Sensing
distance
Conne-
ction
Body
material
Thread
length
(overall
length)
Output
confi-
guration
Operation mode NO Operation mode NC
M8 Shiel-
ded
2.0 mm Pre-
wired
Stainless
steel
27 (40) PNP E2A-S08KS02-WP-B1 2M E2A-S08KS02-WP-B2 2M
NPN E2A-S08KS02-WP-C1 2M E2A-S08KS02-WP-C2 2M
49 (62) PNP E2A-S08LS02-WP-B1 2M E2A-S08LS02-WP-B2 2M
NPN E2A-S08LS02-WP-C1 2M E2A-S08LS02-WP-C2 2M
M12
conne-
ctor
Stainless
steel
27 (43) PNP E2A-S08KS02-M1-B1 E2A-S08KS02-M1-B2
NPN E2A-S08KS02-M1-C1 E2A-S08KS02-M1-C2
49 (65) PNP E2A-S08LS02-M1-B1 E2A-S08LS02-M1-B2
NPN E2A-S08LS02-M1-C1 E2A-S08LS02-M1-C2
Brass 27 (43) PNP E2A-M08KS02-M1-B1 E2A-M08KS02-M1-B2
NPN E2A-M08KS02-M1-C1 E2A-M08KS02-M1-C2
49 (65) PNP E2A-M08LS02-M1-B1 E2A-M08LS02-M1-B2
NPN E2A-M08LS02-M1-C1 E2A-M08LS02-M1-C2
M8
conne-
ctor
(3-pin)
Stainless
steel
27 (39) PNP E2A-S08KS02-M5-B1 E2A-S08KS02-M5-B2
NPN E2A-S08KS02-M5-C1 E2A-S08KS02-M5-C2
49 (61) PNP E2A-S08LS02-M5-B1 E2A-S08LS02-M5-B2
NPN E2A-S08LS02-M5-C1 E2A-S08LS02-M5-C2
Non-
shiel-
ded
4.0 mm Pre-
wired
Stainless
steel
27 (40) PNP E2A-S08KN04-WP-B1 2M E2A-S08KN04-WP-B2 2M
NPN E2A-S08KN04-WP-C1 2M E2A-S08KN04-WP-C2 2M
49 (62) PNP E2A-S08LN04-WP-B1 2M E2A-S08LN04-WP-B2 2M
NPN E2A-S08LN04-WP-C1 2M E2A-S08LN04-WP-C2 2M
M12
conne-
ctor
Stainless
steel
27 (43) PNP E2A-S08KN04-M1-B1 E2A-S08KN04-M1-B2
NPN E2A-S08KN04-M1-C1 E2A-S08KN04-M1-C2
49 (65) PNP E2A-S08LN04-M1-B1 E2A-S08LN04-M1-B2
NPN E2A-S08LN04-M1-C1 E2A-S08LN04-M1-C2
Brass 27 (43) PNP E2A-M08KN04-M1-B1 E2A-M08KN04-M1-B2
NPN E2A-M08KN04-M1-C1 E2A-M08KN04-M1-C2
49 (65) PNP E2A-M08LN04-M1-B1 E2A-M08LN04-M1-B2
NPN E2A-M08LN04-M1-C1 E2A-M08LN04-M1-C2
M8
conne-
ctor
(3-pin)
Stainless
steel
27 (39) PNP E2A-S08KN04-M5-B1 E2A-S08KN04-M5-B2
NPN E2A-S08KN04-M5-C1 E2A-S08KN04-M5-C2
49 (61) PNP E2A-S08LN04-M5-B1 E2A-S08LN04-M5-B2
NPN E2A-S08LN04-M5-C1 E2A-S08LN04-M5-C2
M12 Shiel-
ded
4.0 mm Pre-
wired
Brass 34 (50) PNP E2A-M12KS04-WP-B1 2M E2A-M12KS04-WP-B2 2M
NPN E2A-M12KS04-WP-C1 2M E2A-M12KS04-WP-C2 2M
56 (72) PNP E2A-M12LS04-WP-B1 2M E2A-M12LS04-WP-B2 2M
NPN E2A-M12LS04-WP-C1 2M E2A-M12LS04-WP-C2 2M
M12
conne-
ctor
Brass 34 (48) PNP E2A-M12KS04-M1-B1 E2A-M12KS04-M1-B2
NPN E2A-M12KS04-M1-C1 E2A-M12KS04-M1-C2
56 (70) PNP E2A-M12LS04-M1-B1 E2A-M12LS04-M1-B2
NPN E2A-M12LS04-M1-C1 E2A-M12LS04-M1-C2
Non-
shiel-
ded
8.0 mm Pre-
wired
Brass 34 (50) PNP E2A-M12KN08-WP-B1 2M E2A-M12KN08-WP-B2 2M
NPN E2A-M12KN08-WP-C1 2M E2A-M12KN08-WP-C2 2M
56 (72) PNP E2A-M12LN08-WP-B1 2M E2A-M12LN08-WP-B2 2M
NPN E2A-M12LN08-WP-C1 2M E2A-M12LN08-WP-C2 2M
M12
conne-
ctor
Brass 34 (48) PNP E2A-M12KN08-M1-B1 E2A-M12KN08-M1-B2
NPN E2A-M12KN08-M1-C1 E2A-M12KN08-M1-C2
56 (70) PNP E2A-M12LN08-M1-B1 E2A-M12LN08-M1-B2
NPN E2A-M12LN08-M1-C1 E2A-M12LN08-M1-C2
M18 Shiel-
ded
8.0 mm Pre-
wired
Brass 39 (59) PNP E2A-M18KS08-WP-B1 2M E2A-M18KS08-WP-B2 2M
NPN E2A-M18KS08-WP-C1 2M E2A-M18KS08-WP-C2 2M
61 (81) PNP E2A-M18LS08-WP-B1 2M E2A-M18LS08-WP-B2 2M
NPN E2A-M18LS08-WP-C1 2M E2A-M18LS08-WP-C2 2M
M12
conne-
ctor
Brass 39 (53) PNP E2A-M18KS08-M1-B1 E2A-M18KS08-M1-B2
NPN E2A-M18KS08-M1-C1 E2A-M18KS08-M1-C2
61 (75) PNP E2A-M18LS08-M1-B1 E2A-M18LS08-M1-B2
NPN E2A-M18LS08-M1-C1 E2A-M18LS08-M1-C2
Non-
shiel-
ded
16.0 mm Pre-
wired
Brass 39 (59) PNP E2A-M18KN16-WP-B1 2M E2A-M18KN16-WP-B2 2M
NPN E2A-M18KN16-WP-C1 2M E2A-M18KN16-WP-C2 2M
61 (81) PNP E2A-M18LN16-WP-B1 2M E2A-M18LN16-WP-B2 2M
NPN E2A-M18LN16-WP-C1 2M E2A-M18LN16-WP-C2 2M
M12
conne-
ctor
Brass 39 (53) PNP E2A-M18KN16-M1-B1 E2A-M18KN16-M1-B2
NPN E2A-M18KN16-M1-C1 E2A-M18KN16-M1-C2
61 (75) PNP E2A-M18LN16-M1-B1 E2A-M18LN16-M1-B2
NPN E2A-M18LN16-M1-C1 E2A-M18LN16-M1-C2
M30 Shiel-
ded
15.0 mm Pre-
wired
Brass 44 (64) PNP E2A-M30KS15-WP-B1 2M E2A-M30KS15-WP-B2 2M
NPN E2A-M30KS15-WP-C1 2M E2A-M30KS15-WP-C2 2M
66 (86) PNP E2A-M30LS15-WP-B1 2M E2A-M30LS15-WP-B2 2M
NPN E2A-M30LS15-WP-C1 2M E2A-M30LS15-WP-C2 2M
M12
conne-
ctor
Brass 44 (58) PNP E2A-M30KS15-M1-B1 E2A-M30KS15-M1-B2
NPN E2A-M30KS15-M1-C1 E2A-M30KS15-M1-C2
66 (80) PNP E2A-M30LS15-M1-B1 E2A-M30LS15-M1-B2
NPN E2A-M30LS15-M1-C1 E2A-M30LS15-M1-C2
Non-
shiel-
ded
20.0 mm Pre-
wired
Brass 44 (64)
(See
note.)
PNP E2A-M30KN20-WP-B1 2M E2A-M30KN20-WP-B2 2M
NPN E2A-M30KN20-WP-C1 2M E2A-M30KN20-WP-C2 2M
30.0 mm 66 (86) PNP E2A-M30LN30-WP-B1 2M E2A-M30LN30-WP-B2 2M
NPN E2A-M30LN30-WP-C1 2M E2A-M30LN30-WP-C2 2M
20.0 mm M12
conne-
ctor
Brass 44 (58)
(See
note.)
PNP E2A-M30KN20-M1-B1 E2A-M30KN20-M1-B2
NPN E2A-M30KN20-M1-C1 E2A-M30KN20-M1-C2
30.0 mm 66 (80) PNP E2A-M30LN30-M1-B1 E2A-M30LN30-M1-B2
NPN E2A-M30LN30-M1-C1 E2A-M30LN30-M1-C2

Note: M30 non-shielded Models with double sensing distance and short barrels cannot be mounted due to the necessary
          separation distance from the surrounding metal. Standard sensing models are thus available.