When your order, specify the rated voltage.
General-purpose Relays
last update: October 13, 2015
When your order, specify the rated voltage.
| Type | Terminals | Contact
form |
Internal
connections (See note 3.) |
With mechanical
indicator |
With mechanical
indicator and lockable test button |
Coil
ratings |
|---|---|---|---|---|---|---|
| Standard
Models |
Plug-in | DPDT | Standard | MKS2P | MKS2PI | AC/DC |
| Non-standard | MKS2P-2 | MKS2PI-2 | ||||
| 3PDT | Standard | MKS3P | MKS3PI | |||
| Non-Standard | MKS3P-2 | MKS3PI-2 | ||||
| MKS3P-5 | MKS3PI-5 | |||||
| Models with
LED Indicator (See note 2.) |
DPDT | Standard | MKS2PN(1) | MKS2PIN(1) | AC/DC | |
| Non-standard | MKS2PN(1)-2 | MKS2PIN(1)-2 | ||||
| 3PDT | Standard | MKS3PN(1) | MKS3PIN(1) | |||
| Non-Standard | MKS3PN(1)-2 | MKS3PIN(1)-2 | ||||
| MKS3PN(1)-5 | MKS3PIN(1)-5 | |||||
| Models with
Diode (See note 2.) |
DPDT | Standard | MKS2P(1)-D | MKS2PI(1)-D | DC | |
| Non-standard | MKS2P(1)-D-2 | MKS2PI(1)-D-2 | ||||
| 3PDT | Standard | MKS3P(1)-D | MKS3PI(1)-D | |||
| Non-Standard | MKS3P(1)-D-2 | MKS3PI(1)-D-2 | ||||
| MKS3P(1)-D-5 | MKS3PI(1)-D-5 | |||||
| Models with
LED Indicator and Diode |
DPDT | Standard | MKS2PN-D | MKS2PIN-D | DC | |
| Non-standard | MKS2PN-D-2 | MKS2PIN-D-2 | ||||
| 3PDT | Standard | MKS3PN-D | MKS3PIN-D | |||
| Non-Standard | MKS3PN-D-2 | MKS3PIN-D-2 | ||||
| MKS3PN-D-5 | MKS3PIN-D-5 | |||||
| Models with
Varistor |
DPDT | Standard | MKS2P-V | MKS2PI-V | AC | |
| Non-standard | MKS2P-V-2 | MKS2PI-V-2 | ||||
| 3PDT | Standard | MKS3P-V | MKS3PI-V | |||
| Non-Standard | MKS3P-V-2 | MKS3PI-V-2 | ||||
| MKS3P-V-5 | MKS3PI-V-5 | |||||
| Models with
LED Indicator and Varistor |
DPDT | Standard | MKS2PN-V | MKS2PIN-V | AC | |
| Non-standard | MKS2PN-V-2 | MKS2PIN-V-2 | ||||
| 3PDT | Standard | MKS3PN-V | MKS3PIN-V | |||
| Non-Standard | MKS3PN-V-2 | MKS3PIN-V-2 | ||||
| MKS3PN-V-5 | MKS3PIN-V-5 |
Note: 3. Refer to Terminal Arrangement and Internal Connections (Bottom View) for non-standard internal connections.
| Item | Type | Model |
|---|---|---|
| Track-mounted Socket | 8-pin | PF083A-E |
| 11-pin | PF113A-E | |
| 8-pin | PF083A-D | |
| 11-pin | PF113A-D | |
| Hold-down Clip (For PF083A-E and PF113A-E) | PFC-A1 | |
last update: October 13, 2015