| Insulation method | Zero cross
function |
Operation
Indicator |
Applied output load | Input rated
voltage |
Model |
|---|---|---|---|---|---|
| Photovoltaic coupler | No | Yes | 1.0 A,
5 to 240 VAC, or 5 to 100 VDC |
5 VDC | G3RZ-201SLN DC5 |
| 12 VDC | G3RZ-201SLN DC12 | ||||
| 24 VDC | G3RZ-201SLN DC24 |