| Item | Input | Output | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Rated
voltage |
Operating
voltage |
Impedance | Voltage level | Rated
load voltage |
Load
voltage range |
Load
current * |
Surge
with- stand current |
||
| Model | Must-
operate voltage |
Must-
release voltage |
|||||||
| G3RZ-
201SLN |
5 VDC | 4 to 6 VDC | 400 Ω ±20% | 4 VDC max. | 1 VDC
min. |
5 to 240
VAC 5 to 100 VDC |
3 to 264
VAC 3 to 125 VDC |
100 μA
to 1.0 A |
10 A
(10 ms) |
| 12 VDC | 9.6 to 14.4
VDC |
1.1 kΩ ±20% | 9.6 VDC max. | ||||||
| 24 VDC | 19.2 to 28.8
VDC |
2.2 kΩ ±20% | 19.2 VDC max. | ||||||