| Appearance | Connection method | Cable
length |
Sensing distance | Model | |
|---|---|---|---|---|---|
| NPN output | PNP output | ||||
![]() |
Pre-wired | 2 m |
![]() |
ZX1-LD50A61 2M * | ZX1-LD50A81 2M * |
| 5 m | ZX1-LD50A61 5M | ZX1-LD50A81 5M | |||
| Pre-wired connector | 0.5 m | ZX1-LD50A66 0.5M | ZX1-LD50A86 0.5M | ||
| Pre-wired | 2 m |
![]() |
ZX1-LD100A61 2M * | ZX1-LD100A81 2M * | |
| 5 m | ZX1-LD100A61 5M | ZX1-LD100A81 5M | |||
| Pre-wired connector | 0.5 m | ZX1-LD100A66 0.5M | ZX1-LD100A86 0.5M | ||
![]() |
Pre-wired | 2 m |
![]() |
ZX1-LD300A61 2M * | ZX1-LD300A81 2M * |
| 5 m | ZX1-LD300A61 5M | ZX1-LD300A81 5M | |||
| Pre-wired connector | 0.5 m | ZX1-LD300A66 0.5M | ZX1-LD300A86 0.5M | ||
| Pre-wired | 2 m |
![]() |
ZX1-LD600A61 2M * | ZX1-LD600A81 2M * | |
| 5 m | ZX1-LD600A61 5M | ZX1-LD600A81 5M | |||
| Pre-wired connector | 0.5 m | ZX1-LD600A66 0.5M | ZX1-LD600A86 0.5M | ||
* Sensors with Class 1 lasers are also available.
Add an “L” to the end of the model number when ordering. (Example: ZX1-LD50A61L 2M)
Add an “L” to the end of the model number when ordering. (Example: ZX1-LD50A61L 2M)