| Type | Appearance
(mm) |
Bending
radius of cable |
Sensing distance (mm) | Optical
axis diameter (minimum sensing object) |
Models | ||
|---|---|---|---|---|---|---|---|
| Sensing
direction |
Aperture
angle |
E3X-HD | E3NX-FA | ||||
| Top-view | 15° |
![]() IP50 |
R25 | GIGA: 4,000 *
HS: 2,700 ST: 4,000 * SHS: 1,080 |
GIGA: 4,000 *
HS: 4,000 * ST: 4,000 * SHS: 1,080 |
2.3 dia.
(0.1 dia./ 0.03 dia.) |
E32-LT11 2M |
| Flexible,
R1 |
GIGA: 4,000 *
HS: 2,300 ST: 3,500 SHS: 920 |
GIGA: 4,000 *
HS: 3,450 ST: 4,000 * SHS: 920 |
E32-LT11R 2M | ||||