| Models | Installation | Cable | Weight
(packed state) (g) |
||||||
|---|---|---|---|---|---|---|---|---|---|
| Ambient
temper- ature |
Tight-
ening torque |
Bending
radius |
Unbend-
able length |
Tensile
strength |
Sheath
material |
Core
material |
Emitter/
receiver differen- tiation |
||
| E32-LT11 2M | -40 to
70℃ |
0.78 Nm | R25 | 10 | 29.4 N | Poly-
ethylene |
Plastic | None | 40 |
| E32-LT11R 2M | R1 | 0 | |||||||