(Connection Cable between Preamplifier and Amplifier Unit is not provided with the Sensor Head. Be sure to have the Connection Cable ready when using the Sensor.)
Contact-Type Smart Sensor
last update: January 4, 2024
(Connection Cable between Preamplifier and Amplifier Unit is not provided with the Sensor Head. Be sure to have the Connection Cable ready when using the Sensor.)
| Type | Appearance | Measuring range
(Moving range) |
Resolution | Model |
|---|---|---|---|---|
| Straight type | ![]() |
5 mm | 0.1 μm | E9NC-TH5S 2M |
| Right-angle air type | ![]() |
E9NC-TH5L 2M | ||
| Flanged type/
Straight type |
![]() |
E9NC-TH5SF 2M | ||
| Flanged type/
Right-angle air type |
![]() |
E9NC-TH5LF 2M | ||
| Straight type | ![]() |
12 mm | E9NC-TH12S 2M | |
| Right-angle air type | ![]() |
E9NC-TH12L 2M | ||
| Flanged type/
Straight type |
![]() |
E9NC-TH12SF 2M | ||
| Flanged type/
Right-angle air type |
![]() |
E9NC-TH12LF 2M |
| Type | Appearance | Model | |
|---|---|---|---|
| Communications* | ![]() |
E9NC-TA0 | |
| ON/OFF output | ![]() |
NPN output | PNP output |
| E9NC-TA21 2M | E9NC-TA51 2M | ||
* A Sensor Communications Unit is required if you want to use the Amplifier Unit on a network.
| Cable length | Model | Quantity |
|---|---|---|
| 0.5 m | E9NC-TXC05 | 1 |
| 5 m | E9NC-TXC5 | 1 |
| 10 m | E9NC-TXC10 | 1 |
| 20 m | E9NC-TXC20 | 1 |
The E9NC-TB1 is provided with the Sensor Head. Order replacements as required.
| Type | Appearance | Model | Quantity |
|---|---|---|---|
| 3-dia. probe | ![]() |
E9NC-TB1 | 1 |
| Nylon probe | ![]() |
E9NC-TB2 | 1 |
| Probe for flat surfaces | ![]() |
E9NC-TB3 | 1 |
A rubber boot is provided with the Sensor Head. Order replacements as required.
| Applicable Sensor Head | Model | Quantity |
|---|---|---|
| E9NC-TH5[] | E9NC-G5 | 1 |
| E9NC-TH12[] | E9NC-G12 | 1 |
A Mounting Bracket is not provided with the Amplifier Unit. It must be ordered separately as required.
| Appearance | Model | Quantity |
|---|---|---|
![]() |
E39-L143 | 1 |
A DIN Track is not provided with the Amplifier Unit. It must be ordered separately as required.
| Appearance | Type | Model | Quantity |
|---|---|---|---|
![]() |
Shallow type, total length: 1 m | PFP-100N | 1 |
| Shallow type, total length: 0.5 m | PFP-50N | 1 | |
| Deep type, total length: 1 m | PFP-100N2 | 1 |
An End Plate is not provided with the Amplifier Unit. It must be ordered separately as required.
| Appearance | Model | Quantity |
|---|---|---|
![]() |
PFP-M | 1 |
Attach these Covers to Amplifier Units. Order a Cover when required, e.g., if you lose the covers.
| Appearance | Model | Quantity |
|---|---|---|
![]() |
E39-G22
FOR E9NC-TA |
1 |
| Type | Appearance | Model |
|---|---|---|
| Sensor Communications
Unit for EtherCAT |
![]() |
E3NW-ECT |
| Sensor Communications
Unit for CC-Link |
![]() |
E3NW-CCL |
| Distributed Sensor Unit* | ![]() |
E3NW-DS |
The E9NC-TA0 is supported for firmware version 1.03 or higher (Sensor Communications Units manufactured in July 2014 or later).
*The Distributed Sensor Unit can be connected to any of the Sensor Communications Units.
EtherCAT® is a registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany.
CC-Link is a registered trademark of Mitsubishi Electric Corporation. The trademark is managed by the CC-Link Partner Association.
last update: January 4, 2024