| Type |
Communications |
ON/OFF output |
| NPN output |
E9NC-TA0 |
E9NC-TA21 |
| PNP output |
E9NC-TA51 |
| Connecting method |
Connector for Sensor
Communications Unit |
Pre-wired type |
Inputs/
outputs |
Outputs |
- *1 |
2 outputs |
| External inputs |
1 input |
| Power supply voltage |
Supplied from the connector through the
Sensor Communications Unit |
10 to 30 VDC, including 10% ripple (p-p) |
| Display resolution |
0.1 μm min. |
| Power consumption *2 |
At Power Supply Voltage of 24 VDC
Normal mode: 2,040 mW max. (Current consumption: 85 mA max.)
Eco ON: 1,800 mW max. (Current consumption: 75 mA max.)
Eco LO: 1,920 mW max. (Current consumption: 80 mA max.) |
| Control outputs *3 |
- |
Load power supply voltage: 30 VDC max.,
open-collector output
Load current: 100 mA max. in total for
the 2 outputs
(Residual voltage At load current of less
than 10 mA: 1 V max.,at load current of
10 to 100 mA: 2 V max.)
OFF current: 0.1 mA max. |
| External inputs |
- |
Refer to *4. |
| Indicators |
7-segment displays (white)
GO indicator (orange), HIGH/LOW indicator (orange), NO/NC indicator (orange),
PRST indicator (green), ST indicator (blue) |
| Protection circuits |
Power supply reverse polarity protection
and output shortcircuit protection |
Power supply reverse polarity protection,
output short-circuit protection, and
output reverse polarity protection |
Response
time |
Super-high-speed
mode (SHS) |
Operate or reset: 3 ms |
High-speed
mode (HS) |
Operate or reset: 10 ms |
Standard mode
(Stnd) |
Operate or reset: 100 ms |
Giga mode
(GIGA) |
Operate or reset: 1,000 ms |
| Threshold setting |
Smart Tuning (2-point area tuning, tolerance tuning, 2-point tuning, 1-point tuning),
or manual adjustment |
| No. of banks |
4 |
| Functions |
Output mode
selection |
Normal output, hybrid output (Output is performed according to the combination of
the two bits used to specify HIGH, GO, LOW, and error.) |
| Preset |
Negative values can be displayed. |
Resetting
settings *5 |
Select from initial reset (factory defaults) or user reset (saved settings). |
| Eco mode *6 |
Select from OFF (digital display lit), ECO ON (digital display not lit), and
ECO LO (digital display dimmed). |
| Bank switching |
Select from banks 1 to 4. |
Origin point
use setting |
Select whether using the Sensor Head origin point or setting the point at power ON
as origin. |
| Direction |
Switchable |
| Output |
Select from Normal sensing mode or Area sensing mode. |
| External input |
- |
Select from preset, bank switching,
input OFF, and tuning. |
| Display digits |
Settable in units ranging from 0.0001 mm to 1 mm. |
| Hysteresis width |
- |
Select from standard setting or user
setting.
The hysteresis width can be set to a value
from 0 to 9999.9999 in the user settings. |
| Maximum connectable Units |
With E3NW-ECT: 30 units *7
With E3NW-CCL: 16 units |
30 units |
| Ambient temperature range |
Operating: Groups of 1 or 2 Amplifier Units:
0 to 55°C,
Groups of 3 to 10 Amplifier Units:
0 to 50°C,
Groups of 11 to 16 Amplifier Units:
0 to 45°C,
Groups of 17 to 30 Amplifier Units:
0 to 40°C
Storage: -30 to 70°C
(with no icing or condensation) |
Operating: Groups of 1 or 2 Amplifier Units:
-25 to 55°C,
Groups of 3 to 10 Amplifier Units:
-25 to 50°C,
Groups of 11 to 16 Amplifier Units:
-25 to 45°C,
Groups of 17 to 30 Amplifier Units:
-25 to 40°C
Storage: -30 to 70°C
(with no icing or condensation) |
| Ambient humidity range |
Operating and storage: 35% to 85% (with no condensation) |
| Insulation resistance |
20 MΩ (at 500 VDC) |
| Dielectric strength |
1,000 VAC at 50/60 Hz for 1 minute |
Vibration resistance
(destruction) |
10 to 55 Hz with a 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions |
Shock resistance
(destruction) |
150 m/s2 for 3 times each in X, Y,
and Z directions |
500 m/s2 for 3 times each in X, Y,
and Z directions |
Weight (packed state/
Amplifier Unit only) |
Approx. 65 g/approx. 25 g |
Approx. 115 g/approx. 75 g |
| Materials |
Case |
Polycarbonate (PC) |
| Cover |
Polycarbonate (PC) |
| Cable |
- |
PVC |
| Accessories |
Instruction Manual |