| Ap-
pear- ance |
Sen-
sing dis- tance |
Connecting
method |
Cable
speci- fications |
Oper-
ation mode |
Wire
color/ pin ar- rangement |
Model | |
|---|---|---|---|---|---|---|---|
| NPN output | PNP output | ||||||
| 3
dia. |
0.8
mm |
Pre-wired
Models (2 m) |
PVC
(oil- resistant) |
NO | Brown: +V
Black: Output Blue: 0 V |
E2E-C03SR8-WC-C1 2M *1 | E2E-C03SR8-WC-B1 2M *1 |
| NC | E2E-C03SR8-WC-C2 2M *1 | E2E-C03SR8-WC-B2 2M *1 | |||||
| M8 Pre-wired
Connector Models (0.3 m) |
PVC
(oil- resistant) |
NO | 1: +V,
3: 0 V, 4: Control output |
E2E-C03SR8-CJ-C1 0.3M | E2E-C03SR8-CJ-B1 0.3M | ||
| NC | E2E-C03SR8-CJ-C2 0.3M | E2E-C03SR8-CJ-B2 0.3M | |||||
| 4
dia. |
1.2
mm |
Pre-wired
Models (2 m) |
PVC
(oil- resistant) |
NO | Brown: +V
Black: Output Blue: 0 V |
E2E-C04S12-WC-C1 2M *1 *2 *3 | E2E-C04S12-WC-B1 2M *1 *2 *3 |
| NC | E2E-C04S12-WC-C2 2M *1 *2 *3 | E2E-C04S12-WC-B2 2M *1 *2 *3 | |||||
| M8 Pre-wired
Connector Models (0.3 m) |
PVC
(oil- resistant) |
NO | 1: +V,
3: 0 V, 4: Control output |
E2E-C04S12-CJ-C1 0.3M | E2E-C04S12-CJ-B1 0.3M | ||
| NC | E2E-C04S12-CJ-C2 0.3M | E2E-C04S12-CJ-B2 0.3M | |||||
| M8 Connector
Models |
--- | NO | E2E-C04S12-MC-C1 | E2E-C04S12-MC-B1 | |||
| NC | E2E-C04S12-MC-C2 | E2E-C04S12-MC-B2 | |||||
| 5.4
dia. |
1
mm |
Pre-wired
Models (2 m) |
PVC
(oil- resistant) |
NO | Brown: +V
Black: Output Blue: 0 V |
E2E-C05S01-WC-C1 2M *1 *2 *3 | E2E-C05S01-WC-B1 2M *1 *2 *3 |
| NC | E2E-C05S01-WC-C2 2M *1 *2 | E2E-C05S01-WC-B2 2M *1 *2 | |||||
| 6.5
dia. |
2
mm |
Pre-wired
Models (2 m) |
PVC
(oil- resistant) |
NO | Brown: +V
Black: Output Blue: 0 V |
E2E-C06S02-WC-C1 2M *1 *2 *3 | E2E-C06S02-WC-B1 2M *1 *2 *3 |
| NC | E2E-C06S02-WC-C2 2M *1 *2 *3 | E2E-C06S02-WC-B2 2M *1 *2 *3 | |||||
| M8 Pre-wired
Connector Models (0.3 m) |
PVC
(oil- resistant) |
NO | 1: +V,
3: 0 V, 4: Control output |
E2E-C06S02-CJ-C1 0.3M | E2E-C06S02-CJ-B1 0.3M | ||
| NC | E2E-C06S02-CJ-C2 0.3M | E2E-C06S02-CJ-B2 0.3M | |||||
| M8 Connector
Models |
--- | NO | E2E-C06S02-MC-C1 | E2E-C06S02-MC-B1 | |||
| NC | E2E-C06S02-MC-C2 | E2E-C06S02-MC-B2 | |||||
| M4 | 0.8
mm |
Pre-wired
Models (2 m) |
PVC
(oil- resistant) |
NO | Brown: +V
Black: Output Blue: 0 V |
E2E-S04SR8-WC-C1 2M *1 | E2E-S04SR8-WC-B1 2M *1 |
| NC | E2E-S04SR8-WC-C2 2M *1 | E2E-S04SR8-WC-B2 2M *1 | |||||
| M8 Pre-wired
Connector Models (0.3 m) |
PVC
(oil- resistant) |
NO | 1: +V,
3: 0 V, 4: Control output |
E2E-S04SR8-CJ-C1 0.3M | E2E-S04SR8-CJ-B1 0.3M | ||
| NC | E2E-S04SR8-CJ-C2 0.3M | E2E-S04SR8-CJ-B2 0.3M | |||||
| M5 | 1.2
mm |
Pre-wired
Models (2 m) |
PVC
(oil- resistant) |
NO | Brown: +V
Black: Output Blue: 0 V |
E2E-S05S12-WC-C1 2M *1 *2 *3 | E2E-S05S12-WC-B1 2M *1 *2 *3 |
| NC | E2E-S05S12-WC-C2 2M *1 *2 *3 | E2E-S05S12-WC-B2 2M *1 *2 *3 | |||||
| M8 Pre-wired
Connector Models (0.3 m) |
PVC
(oil- resistant) |
NO | 1: +V,
3: 0 V, 4: Control output |
E2E-S05S12-CJ-C1 0.3M | E2E-S05S12-CJ-B1 0.3M | ||
| NC | E2E-S05S12-CJ-C2 0.3M | E2E-S05S12-CJ-B2 0.3M | |||||
| M8 Connector
Models |
--- | NO | E2E-S05S12-MC-C1 | E2E-S05S12-MC-B1 | |||
| NC | E2E-S05S12-MC-C2 | E2E-S05S12-MC-B2 | |||||