| Size | 3 dia. | 4 dia. | 5.4 dia. | |||
|---|---|---|---|---|---|---|
| Type | Shielded | Unshielded | Shielded | Unshielded | Shielded | |
| Model | E2E-
C03SR8[] |
E2E-
C03N02[] |
E2E-
C04S12[] |
E2E-
C04N03[] |
E2E-
C05S01[] |
|
| Sensing distance
(at 23°C) |
0.8 mm
±10% |
2 mm
±10% |
1.2 mm
±10% |
3 mm
±10% |
1mm
±10% |
|
| Setting distance *1
(Sensing distance × 0.7) |
0 to 0.56
mm |
0 to 1.4
mm |
0 to 0.84
mm |
0 to 2.1
mm |
0 to 0.7
mm |
|
| Differential travel | 15% max. of sensing distance | |||||
| Detectable object | Ferrous metal (The sensing distance decreases with non-ferrous metal. Refer to Engineering Data on Catalog.) | |||||
| Standard sensing
object |
Iron, 3 × 3
× 1 mm |
Iron, 6 × 6
× 1 mm |
Iron, 4 × 4
× 1 mm |
Iron, 9 × 9
× 1 mm |
Iron, 5.4 × 5.4
× 1 mm |
|
| Response frequency *2 | 5 kHz | 3.5 kHz | 4 kHz | 2 kHz | 4 kHz | |
| Power supply voltage *3 | 10 to 30 VDC (including 10% ripple (p-p)) | |||||
| Current consumption | 10 mA max. | |||||
| Control
output *4 |
Load current | 50 mA max. | 100 mA max. | |||
| Residual
voltage |
2 V max. *5 | |||||
| Indicators | Operation indicator: Yellow (complies with European standard EN60947-5-2) Lights during output. | |||||
| Operation mode | B1/B2: PNP open collector, C1/C2: NPN open collector
B1/C1 models: NO, B2/C2 models: NC |
|||||
| Protection circuits | Output reverse polarity protection, Power source circuit reverse polarity protection, Surge suppressor, Load short-circuit protection | |||||
| Ambient
temperature range |
Operation and storage: -25 to 70°C (with no icing or condensation) | |||||
| Ambient
humidity range |
Operation and storage: 35% to 95% (with no condensation) | |||||
| Temperature
influence |
±15% max. of sensing distance at 23°C within temperature range of -25 to 70°C | |||||
| Voltage influence | ±2.5% max. of sensing distance at rated voltage in the rated voltage ±15% range | |||||
| Insulation resistance | 50 MΩ min. (at 500 VDC) between current-carrying parts and case | |||||
| Dielectric strength | 500 VAC, 50/60 Hz for 1 minute between current-carrying parts and case | |||||
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | |||||
| Shock resistance | Destruction: 500 m/s2 10 times each in X, Y, and Z directions | |||||
| Degree of protection | IEC 60529 IP67, in-house standards: oil-resistant *6 | |||||
| Con-
necting method |
Pre-wired
Models |
Yes | Yes | Yes | ||
| M8 Pre-wired
Connector Models |
Yes | Yes | No | |||
| M8 Connector
Models |
No | Yes | No | |||
| Weight
(packed state) |
Pre-wired
Models |
Approx.
25 g |
Approx.
30 g |
Approx.
35 g |
Approx.
35 g |
Approx.
35 g |
| M8 Pre-wired
Connector Models |
Approx.
20 g |
Approx.
20 g |
Approx.
15 g |
Approx.
20 g |
--- | |
| M8 Connector
Models |
--- | --- | Approx.
10 g |
Approx.
10 g |
--- | |
| Materi-
als |
Case | SUS303 (EN 1.4305) *7 | Nickelplated
brass |
|||
| Sensing
surface |
Heat-resistant ABS | |||||
| Clamping
nuts *8 |
No | |||||
| Toothed
washer *8 |
No | |||||
| Cable | Polyvinyl chloride (PVC) | |||||
| Acces-
sories |
Instruction
manual |
Yes | ||||
| Model label | Yes | |||||
| Mounting
brackets |
Sold separately | |||||