| Setting range | Power supply voltage | Model |
|---|---|---|
| 2 to 20 mA AC/DC
10 to 100 mA AC/DC 50 to 500 mA AC/DC |
24 VAC/DC | K8AK-AW1 24 VAC/DC |
| 100 to 240 VAC | K8AK-AW1 100-240 VAC | |
| 0.1 to 1 A AC/DC
0.5 to 5 A AC/DC |
24 VAC/DC | K8AK-AW2 24 VAC/DC |
| 100 to 240 VAC | K8AK-AW2 100-240 VAC | |
| 10 to 100 A AC*
20 to 200 A AC* |
24 VAC/DC | K8AK-AW3 24 VAC/DC |
| 100 to 240 VAC | K8AK-AW3 100-240 VAC |