Page top

NA Series (-V1)

Programmable Terminal

NA Series (-V1)

The Omron Sysmac HMI enables faster, more efficient control and monitoring - and a more natural, proactive relationship between operator and machine. Wide screen models: 7, 9, 12 and 15 inches

Sysmac - the family that matches every requirement

As part of the Sysmac automation platform, Omron NA HMI transforms machine data into information, shows information and controls devices based on requirements at FA manufacturing sites.
The NA Series enables faster, more efficient control and monitoring.
With a widescreen displaying 16,770,000 colors, the HMI that is dynamic, intuitive and predictive makes industrial machines more attractive and competitive.

• Proactive operator/ machine relationship
• Design based on real applications and customer requirements
• Future-proof, scalable platform
• Allows quick reaction

NA Series Features 2

Integrating your world

The Sysmac Studio is the centerpiece of the Sysmac platform, bringing together all areas of automation including: logic, motion, vision, safety and visualization.
The NA Series can be programmed alongside the other devices in one integrated project, which speeds up development.

ONE Tag Database

• Share NJ/NX/NY Controller Variables (Tags) in the machine interface application.
• Variables shared with controller reduce the time and complexity of programming.
• Define/use NA data structures in the machine interface application

ONE Learning, ONE Project

• Program your controller and safety systems
• Simultaneously program the NA Series as device in Sysmac Studio
• Program your whole machine in one project
• Work in a familiar way on all devices

Editors in ONE

• Display both controller and HMI editors on one screen for quick design.

Safe and secure

• Configure individual users with multi access levels

SIMPLE

• Clearly and quickly define the View
• Quickly change properties, animations, events and actions
• Powerful page editor to group objects
• Rotate, and resize - all with a simple click

BUT STILL FLEXIBLE

• Write your Visual Basic Script
• Extend the possibilities with Visual Basic

Test it in ONE

• Integrated testing through simulation of programs on controller and HMI at the same time.
  Checking your device operation at the same time makes debugging quicker and easier.
• Quickly test your device operations via the Simulator.

Features for speed

• Structured programming (through One software)
• Network device insight
• Vision setup
• Machine Controller troubleshooting

NA Series Features 11

Keep Machine Running - Minimize downtime

If something unexpected happens in your machine, it is crucial to identify the cause and solve the problem quickly.
As part of the Sysmac automation platform, the NA Series helps minimize machine downtime.

Troubleshooter

NA Series Features 13

The Troubleshooter on the NA Series allows you to directly monitor and release the NJ/NX/NY Controller errors and events as well as the user-defined errors and events. There is no need for support software running on a PC.

Safety Monitor

NA Series Features 14

The NA Series can directly access safety CPU units and safety I/O units, which was previously impossible. There is no need to create any special screen to monitor their device variables and I/O settings.
The I/O Matrix Monitor displays device variables and external exposed variables used in safety programs, allowing you to see outputs (error state) and corresponding inputs (causal condition).

The Safety Input/Output Unit Monitor shows the ON/OFF status of safety I/O units and information on components connected to individual I/O terminals, enabling efficient monitoring of the entire system including safety components.

NA Series Features 15

Logging and displaying operations

NA Series Features 16

The system events that the NA Series detects and the operations that operators perform on the HMI can be logged.
The logs can be displayed on the NA Series, and can also be saved as CSV files to display them on your PC.
You can see who and when did what in a chronological order, helping you analyze errors.

Remote access

• You can view and operate the HMI installed at production sites from your tablet using Ethernet or WiFi.
• The access of remote devices can be managed and limited. This helps prevent accidental operation and information
   leakage, while securing accessibility.

NA Series Features 17

Increased security

NA Series Features 18

The NA Series can be configured to specific staff, with multi access levels with password protection.
This ensures authorised people interact with the machine.

Protecting your assets

• Your project can be password-protected along with other applications (Control and Safety).
• Transferring data can be protected (disable overwrite or theft).

Simple, but Flexible!

The NA Series gives the user the ability to design using IAGs (Intelligent Application Gadgets). IAGs simplify and accelerate the development process through structuring the project and enhancing reuse. From simple graphics to complex objects, you can make your own collections and share them between projects, like a Function Block.

Step 1: Machine Parts, the Visual

Using standard controls, or graphics from the machine parts collection, design your own IAG.
Add interface properties and methods to bring the object to life when reused.

NA Series Features 21

Step 2: Extensible with Visual Basic

NA Series Features 22

As well as many graphic IAGs, it is also possible to embed code within an IAG. The code can extend the possibilities of the gadget such as providing special device communication. Thanks to Visual Basic the standard functionality of the NA can be extended as required.

Step 3: Publish and Share

NA Series Features 23

When the IAG is built and tested (using simulation) it can be published and the collection file distributed to be used again and again. Omron will release further IAG collections to extend the functionality of the NA Series.

A range of options that covers every need

NA5

Very stylish, very functional

NA Series Features 26

Widescreens displaying 16,770,000 colors

NA Series Features 27

Soft-NA

HMI functions work on Windows to flexibly suit various on-site applications

Soft-NA provides equivalent functionality to NA5. This Windows application can be used with a wide variety of hardware including a large monitor and environment-resistant monitor, quickly meeting changing users’ needs. Soft-NA runs on an industrial PC or a PC, which allows you to run both your own data collection program and Soft-NA on a PC. Visualization of machine data helps reduce downtime.

NA Series Features 29

One Software, Sysmac Studio, manages all program assets

The advantages of the integrated development environment, such as sharing NJ/NX Controller variables and integrated Simulator, can be used on Soft-NA. Soft-NA also provides the same NJ/NX Troubleshooter as NA5, assisting in minimizing machine downtime. In addition, if you have screen data for NA5, it can be easily converted into screen data for Soft-NA.

NA Series Features 30

SHOW your machine

Greater visualization

More than 16 million display colors (24-bit full color)

High-resolution bitmap graphics*1 and 67 different types of fonts can be used to create intuitive and good-looking screens. In addition, DXF files are supported to display CAD data. Even if the drawing is enlarged or reduced in size, it never loses quality.

NA Series Features 34

*1.Contact your Omron representative to obtain Cool Objects.

Indirect reference of text strings

A text string that is displayed on a label object (1 line) or a text box object (1 or more lines) can be switched by indirect reference. The machine operating status and alarm details can be easily displayed.

NA Series Features 35

Tab control

NA Series Features 36

A part of the screen can be used like a notepad.

Up to 64 tab pages for a Tab Control object can be created, and up to 10 Tab Control objects can be placed on a screen.
Change a tab page instead of a screen to monitor/change various data.

Setting, sorting, and filtering alarms

Alarms can be set easily, reducing time and effort required for creating alarm screens.

NA Series Features 37

You can “sort” alarms by the preset item and “filter” by any keyword.
The error location can be quickly identified from a large number of alarms.

NA Series Features 38

Scaling

Scaling can be set for Data Display/Data Edit objects and global variables.
Values of variables can be converted by specifying conversion expressions, which makes it easy to show data in the controller.

NA Series Features 39

Broken-line graphs

Data of variables and multidimensional arrays in the controller can be displayed as broken-line graphs. Broken-line graphs can also be created from the data in the CSV files saved in the SD card inserted in the NJ/NX/NY Controller by using subroutines (Visual Basic). You can specify the display range of large array data, such as operation log, by setting the offset value.

NA Series Features 40

OPERATE your machine

Comfortable to use

Supporting Asian languages

An Asian language - Japanese, simplified Chinese, traditional Chinese, or Korean - can be selected to use in the keypad of the NA Series.
The keypad language changes automatically when the language is changed in the language settings.
Local languages can be used to input the names of products when new recipes of the food packaging machine are added.

NA Series Features 43

Executing a subroutine with multiple threads

Some subroutines require time due to repeated processing or waiting time.
Even such a subroutine can be executed during screen update, without affecting operability and visibility.

NA Series Features 44

Page jump from user alarm

The page to switch can be specified in each alarm setting.
When an alarm occurs, you can check the troubleshooter screen by selecting the displayed alarm.

NA Series Features 45

Customizing keypads and resizing objects

You can change the keypad size, choose only the keys you need, and customize the keys to execute specified actions.
Create your own keypad suitable for your applications.
The size of the Check Box, Slider, and Radio Button objects can also be changed. You can greatly improve the usability of your machine by enlarging these objects in size.

NA Series Features 46

Dynamically changing upper/lower limit value

The upper and lower limit values can be dynamically changed by setting variables as maximum and minimum values of a Data Edit object. It is possible to restrict input according to the status of the machine.

NA Series Features 47

Specifying a page number

By assigning any number to the page, you can easily switch pages from the PLC.
The previously required subroutine is no longer needed for this operation. This feature is particularly helpful when you use the CJ PLC in which pages are frequently specified by number.*1

NA Series Features 49

*1.This function is also supported in the NJ/NX/NY Series.

Usability: Design

Simple screen design

Integrated development environment

Sharing data between the NA Series and the NJ/NX/NY Series in real time on the Sysmac Studio increases design productivity.

Displaying editors on one screen

The NA HMI Editor and NJ/NX/NY Controller Editor can be displayed on one screen.
This eliminates the need to switch between screens, making the design easier and faster.

NA Series Features 53

Concurrent development of ladder and HMI

Device data of the NA Series can be imported from and exported to the project file.
When the controller designer and HMI designer develop a machine concurrently, the screen data can be merged with the controller project.

NA Series Features 54

Adding an object by drag & drop

Just drag a variable from the Ladder Editor in the NA Page Editor to add an object. The variable is automatically set in the property of the added object.*
This eliminates the need to create and allocate HMI variables, which facilitates design work.

NA Series Features 56

* When an input is selected, a Button object is added automatically.
  When an output is selected, a Lamp object is added automatically.

Improved mapping of controller variables to NA Series

・NJ/NX/NY Controller variables can be automatically mapped to the NA HMI.
   This improves design efficiency and ensures that all added variables are mapped.
・The device name generation rule can be customized in manual mapping. Variables can be mapped according to your
   desired rule.

NA Series Features 57

Easy to add NA variables to controller

Variables added to the NA HMI can be registered and mapped to the controller variable table from the properties for objects or the NA global variable table.
Going back to the controller global variable table to add variables is no longer required, saving your design time.

NA Series Features 58

Resource management

Helps install your machines globally and modularize design.

Language Settings

• Different fonts, sizes, and styles can be set for different languages. You can use your specified fonts or fonts suitable for
   local languages. Also the font of a specified object can be changed according to language.
• The default language can be changed. Properties and alarm groups, as well as screens, are displayed in local language,
   which makes design faster and easier.

NA Series Features 60

Improved user alarm editing

• User alarms can be exported to and imported from Excel with the same layout as the user alarm table.
   The table can be sorted or filtered in Excel.
• Both the message and its details are exported to and imported from Excel. They are sorted according to the alarm ID,
  allowing you to edit text strings while you view all information.

NA Series Features 61

• Even if alarms are grouped, such as by machine module, all alarms can be imported and exported at once.

Improved resource editing

• In addition to entering a text string directly in properties, you can assign an ID first and enter a text string later.
  This resource ID-based management enables you to standardize screens first and then enter all text strings edited in Excel
  to suit machine specifications.

NA Series Features 63

• Even if resources are grouped, such as by machine module, all resources can be imported and exported at once.
• Object properties (e.g., variables and expressions of buttons and lamps, resource IDs, text strings) in all languages on the
   same page can be imported and exported.
   Multiple properties can be edited at once in Excel, making resource editing easier, faster, and more precise.

NA Series Features 64

Page Editor

Provides a simple GUI and a full suite of functionality to assist and streamline the design process.

Importing and exporting pages

Pages can be saved as library files and reused individually in other projects.

NA Series Features 66

Changing type of button

The type of the Buttons including Set and Momentary can be changed easily in the properties whenever you want, even during or after designing the Button.

NA Series Features 67

Buttons with the lamp function

You can easily create Buttons with the lamp function.

NA Series Features 68

Data input order

The data input order can be set.
When numeric values are entered consecutively, the focus automatically moves to the next Data Edit object by touching the Enter key.
Input errors and input time can be minimized.

NA Series Features 69

Creating duplicate objects

Based on one object, you can create multiple copies with the same appearance and settings by specifying an off set value for an array variable.
This makes screen creation faster and easier.

NA Series Features 70

NA screen capture

The screens displayed on the NA Series can be captured and saved in the SD card inserted in the NA Series or the USB memory connected to the NA Series.
  • When a screen of the NA Series is required to create a machine operation manual
  • When the current screen is required to save as proof of a trouble
Supported format: PNG

NA Series Features 71

Usability: Debugging

Easy and fast debugging in integrated development environment

Integrated Simulator

The NJ/NX/NY Controller Simulator and NA HMI Simulator can be displayed on one screen. You can quickly debug the controller program and the HMI application at the same time.

NA Series Features 74

• You can display the selected page and change properties without stopping the Simulator. Immediate debugging during
   simulation before building will prevent you from forgetting to correct errors and reduce the frequency of building.

NA Series Features 75

Watch Tab Page

The same GUI as the NJ/NX/NY Controller is used. Register the variable to monitor/change and then change its value on the Watch Tab Page to easily debug screens with the NA Simulator without the physical HMI.

NA Series Features 76

Cross references

The same GUI for the cross reference function as the NJ/NX/NY Controller can be used.
When a variable is clicked in the global variable table, a list of the locations where the variable is used is displayed in the Cross Reference Tab Page.
By clicking the location, you can access the object, subroutine, or ladder program where the variable is used across the entire project. This makes screen design and debugging quicker and easier.

NA Series Features 77

Search and Replace

You can search and replace text strings in all subroutines (Visual Basic), objects, and variables within a project.
It is quick and easy to edit and debug variable names and switch labels.

NA Series Features 78