Page top

NX-EIC202

NX-series EtherNet/IP™ Coupler Unit

NX-EIC202

Connecting to open industrial network standard EtherNet/IP

• Up to 63 NX-IO Units can be connected to one EtherNet/IP Coupler Unit. Standard and high-performance units can be mixed.*

• Each Coupler plus its I/O form just a single EtherCAT node on the network.

• I/O control and safety control can be integrated by connecting Units for safety.

• The IP address can be found on the label on the Unit, without using software.

• Slave configuration by Sysmac Studio can be done centrally via the controller, or on-the-spot using the Coupler's built-in USB port.

* Input per Coupler Unit: Maximum 504 bytes, Output per Coupler Unit: Maximum 504 bytes

Sysmac is a trademark or registered trademark of OMRON Corporation in Japan and other countries for OMRON factory automation products.
EtherCAT® is a registered trademark of Beckhoff Automation GmbH for their patented technology. EtherNet/IP™ is the trademarks of ODVA.
Other company names and product names in this document are the trademarks or registered trademarks of their respective companies.