| Item | Specification | |||
|---|---|---|---|---|
| CK3E-1210 | CK3E-1310 | CK3E-1410 | ||
| Enclosure | Mounted in a panel | |||
| Grounding method | Ground to 100 Ω or less | |||
| Dimensions (height × width × depth) | 130.4(H) × 28.6(D) × 170.9(W) mm | |||
| Weight | 540 g or less | |||
| Unit power supply rated voltage | 24 VDC (20.4 to 26.4 VDC) | |||
| Unit power supply current consumption | 660 mA or less | |||
| Operating
environment |
Ambient operating temperature | 0 to 45°C | ||
| Ambient operating humidity | 10 to 95% RH (without condensation and icing) | |||
| Atmosphere | Must be free from corrosive gases. | |||
| Ambient storage temperature | -25 to +70°C (without condensation and icing) | |||
| Vibration resistance | Conforms to IEC 60068-2-6.
5 to 8.4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) |
|||
| Shock resistance | Conforms to IEC 60068-2-27, 147 m/s2, 3 times each in X, Y, and
Z directions |
|||
| Applicable standards * | EU: EN 61326, RCM, KC Registration, UL | |||