No mechanical position-compensation is needed.
Finder Option for Fiber Laser Markers
last update: April 1, 2019
The camera confirming and compensating for the workpiece position makes position-compensation mechanisms unnecessary.
Jigs are not required even for multiple product types. The finder option contributes to both cost reductions and system simplification.
Simplifies device configuration, reduces processes, reduces the cycle time and reduces costs.
Compatible with the FH series vision system and FQ2 series smart camera, it's a must for multiple products inspections.
Furthermore, the MX-Z2000H series, ...
Direct Finder Link Eliminates the need of a PLC
Using the MX-Z2000H series direct finder link, the laser marker and the vision system can be connected directly, without going through a PLC. This reduces the design effort even more.
There is no longer any need for the PLC control programming for each device.
• Confirm the mark position easily on the monitor.
• Choose the lens and lighting that best fits for your application.
When Example using the FZ-S2M camera and FH vision controller
Using the MX-9151 camera attachment and different camera lenses, they will give the following perspective when viewing 15mm integrated chips:
last update: April 1, 2019