Page top

MS-3 Series

Laser Barcode Reader

MS-3 Series

Ultra-Compact Laser Barcode Reader

• Decodes / second: up to 1000

• Read Range: 51 to 254 mm

• Wide Scan Angle

• IP54 Enclosure

MS-3 Series Features 2

ESP® Easy Setup Program: Single-point software provides quick and easy setup and configuration of all OMRON Microscan readers.

MS-3 Series Features 3

EZ Button: This performs reader setup and configuration with no computer required.

Compact & Lightweight

44.5 mm square by 21.6 mm tall code reader weighs only 57 g for easy mounting onto robotic equipment or into tight spaces.

High Scan Speed

Adjustable scan speed from 300 up to 1000 decodes per second and OMRON Microscan's world-class decode algorithms ensure accurate reading every time.

Wide Scan Angle

The wide scan angle of over 70 degrees and a factory customizable focal point add up to space savings within your system, allowing greater flexibility with positioning.

Visible Indicators

Illuminated LEDs on top of the code reader provide visual confirmation of the code reader performance.

Real-time Controls

The inputs include a trigger signal, a “new master” input, and a programmable input for resetting counters or releasing outputs. The outputs can be configured to activate upon a variety of conditions including matchcode and diagnostic operations.

Application Examples

• Clinical instruments
• Bank ATMs
• Parking kiosks
• Point-of-sale terminals
• Robotics

MS–3: Available Codes

MS-3 Series Features 10