| Applicable codes | Code 39, Code 128, Interleaved 2 of 5, Codabar, Code 93, UPC / EAN, Pharmacode | |
|---|---|---|
| Reading
performance |
Scan mode | Single line, fixed raster |
| Scan rate | Adjustable from 300 to 1,000 scans / s, default=500 | |
| Scan width angle | >70° | |
| Pitch | ±50° | |
| Skew | ±40° | |
| Label contrast | 25% min. at 650 nm | |
| Communications | Interface | RS-232, RS-422 / 485, USB |
| Protocols | Point-to-Point, Point-to-Point w / RTS / CTS, Point-to-Point w / XON / XOFF,
Point-to-Point w / RTS / CTS & XON / XOFF, Polling Mode D, Multidrop, User Defined, User Defined Multidrop, Daisy Chain |
|
| I / O
specifications |
Trigger input | 3 to 24 V rated (1 mA at 5 VDC) |
| New Master | 3 to 24 V rated (1 mA at 5 VDC) | |
| Outputs (1, 2, 3) | 5 V TTL compatible, can sink 10 mA and source 2 mA | |
| Beeper | Good read, Match/Mismatch, Noread | |
| On / Off LEDs | 1 status, 1 power, 5 read performance (representing percentage of good decodes) | |
| Power requirement | 5 VDC±5%, 200 mV p-p max. ripple, 260 mA at 5 VDC (typ.) | |
| Laser light | Type | Semiconductor visible laser diode (650 nm nominal) |
| Safety class | IEC 60825-1 Class II, 1.0 mW max. | |
| Environmental
specifications |
Ambient
temperature range |
Operating: 0 to 50°C, Storage: -40 to 75°C |
| Ambient
humidity range |
Up to 90% (with no icing or condensation) | |
| Operating life | 40,000 hours at 25°C | |
| Degree of
protection |
IP54 (category 2) | |
| Weight | Standard | Approx. 106 g |
| Right Angle | Approx. 136 g | |
| Safety standards | FCC, UL/c UL, CE, KC, RCM, BIS | |