Safety Light Curtain/Safety Multi-Light Beam
Choose your safety light curtain and accessories from our F3SG Series through a 4-step process.
last update: July 8, 2024
| Number of beams | Protective height (mm) | Advanced | Standard |
|---|---|---|---|
| Model | Model | ||
| 15 | 160 | F3SG-4SRA0160-14 | F3SG-4SRB0160-14 |
| 19 | 200 | F3SG-4SRA0200-14-F | F3SG-4SRB0200-14-F |
| 23 | 240 | F3SG-4SRA0240-14 | F3SG-4SRB0240-14 |
| 27 | 280 | F3SG-4SRA0280-14-F | F3SG-4SRB0280-14-F |
| 31 | 320 | F3SG-4SRA0320-14 | F3SG-4SRB0320-14 |
| 35 | 360 | F3SG-4SRA0360-14-F | F3SG-4SRB0360-14-F |
| 39 | 400 | F3SG-4SRA0400-14 | F3SG-4SRB0400-14 |
| 43 | 440 | F3SG-4SRA0440-14-F | F3SG-4SRB0440-14-F |
| 47 | 480 | F3SG-4SRA0480-14 | F3SG-4SRB0480-14 |
| 51 | 520 | F3SG-4SRA0520-14-F | F3SG-4SRB0520-14-F |
| 55 | 560 | F3SG-4SRA0560-14 | F3SG-4SRB0560-14 |
| 59 | 600 | F3SG-4SRA0600-14-F | F3SG-4SRB0600-14-F |
| 63 | 640 | F3SG-4SRA0640-14 | F3SG-4SRB0640-14 |
| 67 | 680 | F3SG-4SRA0680-14-F | F3SG-4SRB0680-14-F |
| 71 | 720 | F3SG-4SRA0720-14-F | F3SG-4SRB0720-14-F |
| 75 | 760 | F3SG-4SRA0760-14-F | F3SG-4SRB0760-14-F |
| 79 | 800 | F3SG-4SRA0800-14 | F3SG-4SRB0800-14 |
| 83 | 840 | F3SG-4SRA0840-14-F | F3SG-4SRB0840-14-F |
| 87 | 880 | F3SG-4SRA0880-14-F | F3SG-4SRB0880-14-F |
| 91 | 920 | F3SG-4SRA0920-14-F | F3SG-4SRB0920-14-F |
| 95 | 960 | F3SG-4SRA0960-14-F | F3SG-4SRB0960-14-F |
| 99 | 1,000 | F3SG-4SRA1000-14 | F3SG-4SRB1000-14 |
| 119 | 1,200 | F3SG-4SRA1200-14 | F3SG-4SRB1200-14 |
| 139 | 1,400 | F3SG-4SRA1400-14 | F3SG-4SRB1400-14 |
| 159 | 1,600 | F3SG-4SRA1600-14 | F3SG-4SRB1600-14 |
| 179 | 1,800 | F3SG-4SRA1800-14 | F3SG-4SRB1800-14 |
| 199 | 2,000 | F3SG-4SRA2000-14 | F3SG-4SRB2000-14 |
| Number of beams | Protective height (mm) | Advanced | Standard |
|---|---|---|---|
| Model | Model | ||
| 8 | 160 | F3SG-4SRA0160-25 | F3SG-4SRB0160-25 |
| 10 | 200 | F3SG-4SRA0200-25-F | F3SG-4SRB0200-25-F |
| 12 | 240 | F3SG-4SRA0240-25 | F3SG-4SRB0240-25 |
| 14 | 280 | F3SG-4SRA0280-25-F | F3SG-4SRB0280-25-F |
| 16 | 320 | F3SG-4SRA0320-25 | F3SG-4SRB0320-25 |
| 18 | 360 | F3SG-4SRA0360-25-F | F3SG-4SRB0360-25-F |
| 20 | 400 | F3SG-4SRA0400-25 | F3SG-4SRB0400-25 |
| 22 | 440 | F3SG-4SRA0440-25-F | F3SG-4SRB0440-25-F |
| 24 | 480 | F3SG-4SRA0480-25 | F3SG-4SRB0480-25 |
| 26 | 520 | F3SG-4SRA0520-25-F | F3SG-4SRB0520-25-F |
| 28 | 560 | F3SG-4SRA0560-25 | F3SG-4SRB0560-25 |
| 30 | 600 | F3SG-4SRA0600-25-F | F3SG-4SRB0600-25-F |
| 32 | 640 | F3SG-4SRA0640-25 | F3SG-4SRB0640-25 |
| 34 | 680 | F3SG-4SRA0680-25-F | F3SG-4SRB0680-25-F |
| 36 | 720 | F3SG-4SRA0720-25 | F3SG-4SRB0720-25 |
| 38 | 760 | F3SG-4SRA0760-25-F | F3SG-4SRB0760-25-F |
| 40 | 800 | F3SG-4SRA0800-25 | F3SG-4SRB0800-25 |
| 42 | 840 | F3SG-4SRA0840-25-F | F3SG-4SRB0840-25-F |
| 44 | 880 | F3SG-4SRA0880-25 | F3SG-4SRB0880-25 |
| 46 | 920 | F3SG-4SRA0920-25-F | F3SG-4SRB0920-25-F |
| 48 | 960 | F3SG-4SRA0960-25 | F3SG-4SRB0960-25 |
| 50 | 1,000 | F3SG-4SRA1000-25-F | F3SG-4SRB1000-25-F |
| 52 | 1,040 | F3SG-4SRA1040-25 | F3SG-4SRB1040-25 |
| 56 | 1,120 | F3SG-4SRA1120-25 | F3SG-4SRB1120-25 |
| 60 | 1,200 | F3SG-4SRA1200-25 | F3SG-4SRB1200-25 |
| 64 | 1,280 | F3SG-4SRA1280-25 | F3SG-4SRB1280-25 |
| 68 | 1,360 | F3SG-4SRA1360-25 | F3SG-4SRB1360-25 |
| 72 | 1,440 | F3SG-4SRA1440-25 | F3SG-4SRB1440-25 |
| 76 | 1,520 | F3SG-4SRA1520-25 | F3SG-4SRB1520-25 |
| 80 | 1,600 | F3SG-4SRA1600-25 | F3SG-4SRB1600-25 |
| 84 | 1,680 | F3SG-4SRA1680-25 | F3SG-4SRB1680-25 |
| 88 | 1,760 | F3SG-4SRA1760-25 | F3SG-4SRB1760-25 |
| 92 | 1,840 | F3SG-4SRA1840-25 | F3SG-4SRB1840-25 |
| 96 | 1,920 | F3SG-4SRA1920-25 | F3SG-4SRB1920-25 |
| 104 | 2,080 | F3SG-4SRA2080-25 | F3SG-4SRB2080-25 |
| 114 | 2,280 | F3SG-4SRA2280-25 | F3SG-4SRB2280-25 |
| 124 | 2,480 | F3SG-4SRA2480-25 | F3SG-4SRB2480-25 |
| Number of beams | Protective height (mm) | Advanced | Standard |
|---|---|---|---|
| Model | Model | ||
| 6 | 240 | F3SG-4SRA0240-45 | F3SG-4SRB0240-45 |
| 10 | 400 | F3SG-4SRA0400-45 | F3SG-4SRB0400-45 |
| 14 | 560 | F3SG-4SRA0560-45 | F3SG-4SRB0560-45 |
| 18 | 720 | F3SG-4SRA0720-45 | F3SG-4SRB0720-45 |
| 22 | 880 | F3SG-4SRA0880-45 | F3SG-4SRB0880-45 |
| 30 | 1,200 | F3SG-4SRA1200-45 | F3SG-4SRB1200-45 |
| 38 | 1,520 | F3SG-4SRA1520-45 | F3SG-4SRB1520-45 |
| Number of beams | Protective height (mm) | Advanced | Standard |
|---|---|---|---|
| Model | Model | ||
| 4 | 280 | F3SG-4SRA0280-85 | F3SG-4SRB0280-85 |
| 6 | 440 | F3SG-4SRA0440-85 | F3SG-4SRB0440-85 |
| 8 | 600 | F3SG-4SRA0600-85 | F3SG-4SRB0600-85 |
| 10 | 760 | F3SG-4SRA0760-85 | F3SG-4SRB0760-85 |
| 12 | 920 | F3SG-4SRA0920-85 | F3SG-4SRB0920-85 |
| Number of beams | Beam gap (mm) | Product length (mm) | Advanced |
|---|---|---|---|
| Model | |||
| 2 | 500 | 670 | F3SG-4PGA0670-2A |
| 3 | 400 | 970 | F3SG-4PGA0970-3A |
| 4 | 300 | 1,070 | F3SG-4PGA1070-4A |
| 4 | 400 | 1,370 | F3SG-4PGA1370-4A |
| Number of beams | Beam gap (mm) | Product length (mm) | Advanced |
|---|---|---|---|
| Model | |||
| 2 | 500 | 670 | F3SG-4PGA0670-2L |
| 3 | 400 | 970 | F3SG-4PGA0970-3L |
| 4 | 300 | 1,070 | F3SG-4PGA1070-4L |
| 4 | 400 | 1,370 | F3SG-4PGA1370-4L |
| Number of beams | Beam gap (mm) | Product length (mm) | Advanced |
|---|---|---|---|
| Model | |||
| 2 | 500 | 670 | F3SG-4PGA0670-2C |
| 4 | 300 | 1,070 | F3SG-4PGA1070-4C |
| 4 | 400 | 1,370 | F3SG-4PGA1370-4C |
(Sold separately)
Side mounting and backside mounting are possible.
| Appearance | Type | Application/Specifications | Model |
|---|---|---|---|
![]() |
Side-Mount Bracket
(Intermediate Bracket) |
Bracket to mount the F3SG-SR/PG.
Side mounting and backside mounting possible. Beam alignment after mounting of F3SG-SR/PG not possible. Two brackets per set (See * below for the number of sets required for each model.) |
F39-LSGF |
* Protective height of 0160 to 1440: 2 set (4 brackets), protective height of 1520 to 2480: 3 sets (6 brackets)
The bracket allows beam adjustment after the F3SG-SR/PG is mounted on it.
| Appearance | Type | Application/Specifications | Model |
|---|---|---|---|
![]() |
Adjustable Side-Mount
Bracket (Intermediate Bracket) |
The angle adjustment range is ±15°.
Two brackets per set (See *1 below for the number of sets required for each model.) |
F39-LSGA |
![]() |
Adjustable Top/Bottom
Bracket F3SJ, F3SN Adapter |
Use this bracket at the top and bottom positions of the
F3SG-SR/PG. The angle adjustment range is ±22.5°. Use this bracket when replacing an existing F3SJ or F3SN Safety Light Curtain. Two brackets per set (See *2 below for the number of sets required for each model.) |
F39-LSGTB-SJ |
![]() |
Adjustable Top/Bottom
Bracket F3SG-RA/RE Adapter |
Use this bracket at the top and bottom positions of the
F3SG-SR/PG. The angle adjustment range is ±22.5°. Use this bracket when replacing an existing F3SG-RA/ RE Safety Light Curtain. Two brackets per set (See *2 below for the number of sets required for each model.) |
F39-LSGTB-RE |
![]() |
Adjustable Top/Bottom
Bracket MS4800, F3SR Adapter |
Use this bracket at the top and bottom positions of the
F3SG-SR/PG. The angle adjustment range is ±22.5°. Use this bracket when replacing an existing MS4800 or F3SR Safety Light Curtain. Two brackets per set (See *2 below for the number of sets required for each model.) |
F39-LSGTB-MS |
| Appearance | Type | Specifications | Cable
length |
Model |
|---|---|---|---|---|
![]() |
For emitter
To sensors: dedicated connector, To external: open-ended type 5 wires Color: Gray |
![]() |
3 m | F39-JG3C-L |
| 7 m | F39-JG7C-L | |||
| 10 m | F39-JG10C-L | |||
| For receiver or
emitter/receiver of F3SG-PG Perimeter Guarding Passive Mirror To sensors: dedicated connector, To external: open-ended type 8 wires Color: Black |
![]() |
3 m | F39-JG3C-D | |
| 7 m | F39-JG7C-D | |||
| 10 m | F39-JG10C-D |
| Appearance | Type | Specifications | Cable
length |
Model |
|---|---|---|---|---|
![]() |
For emitter
To sensors: dedicated connector, To external: M12 connector type (5-pin) Color: Gray |
![]() |
0.3 m | F39-JGR3K-L |
| For receiver or
emitter/receiver of F3SG-PG Perimeter Guarding Passive Mirror To sensors: dedicated connector, To external: M12 connector type (8-pin) Color: Black |
![]() |
0.3 m | F39-JGR3K-D |
| Appearance | Type | Specifications | Cable
length |
Model |
|---|---|---|---|---|
![]() |
For emitter
M12 connector (5-pin), 5 wires Color: Gray |
![]() |
3 m | F39-JG3A-L |
| 7 m | F39-JG7A-L | |||
| 10 m | F39-JG10A-L | |||
| 15 m | F39-JG15A-L | |||
| 20 m | F39-JG20A-L | |||
| For receiver or
emitter/receiver of F3SG-PG Perimeter Guarding Passive Mirror M12 connector (8-pin), 8 wires Color: Black |
![]() |
3 m | F39-JG3A-D | |
| 7 m | F39-JG7A-D | |||
| 10 m | F39-JG10A-D | |||
| 15 m | F39-JG15A-D | |||
| 20 m | F39-JG20A-D |
| Appearance | Type | Specifications | Cable
length |
Model |
|---|---|---|---|---|
![]() |
For emitter
M12 connector (5-pin) on both ends Color: Gray |
![]() |
0.5 m | F39-JGR5B-L |
| 1 m | F39-JG1B-L | |||
| 3 m | F39-JG3B-L | |||
| 5 m | F39-JG5B-L | |||
| 7 m | F39-JG7B-L | |||
| 10 m | F39-JG10B-L | |||
| 15 m | F39-JG15B-L | |||
| 20 m | F39-JG20B-L | |||
| For receiver or
emitter/receiver of F3SG-PG Perimeter Guarding Passive Mirror M12 connector (8-pin) on both ends Color: Black |
![]() |
0.5 m | F39-JGR5B-D | |
| 1 m | F39-JG1B-D | |||
| 3 m | F39-JG3B-D | |||
| 5 m | F39-JG5B-D | |||
| 7 m | F39-JG7B-D | |||
| 10 m | F39-JG10B-D | |||
| 15 m | F39-JG15B-D | |||
| 20 m | F39-JG20B-D |
| Appearance | Type | Application/Specifications | Cable length | Model |
|---|---|---|---|---|
![]() |
For emitter
To sensors: dedicated connector 1, To cascading sensors: dedicated connector 2 Color: Gray For receiver To sensors: dedicated connector 1, To cascading sensors: dedicated connector 2 Color: Black |
Used to series-connect
sensors with the minimum cable length of 12 cm. IP67 and IP67G (JIS C 0920 Annex 1) rated when mated. |
12 cm | F39-JGR12L |
| Appearance | Type | Application/Specifications | Cable length | Model |
|---|---|---|---|---|
![]() |
For emitter
To sensors: dedicated connector, To cascading sensors: M12 connector type (5 pin) Color: Gray For receiver To sensors: dedicated connector, To cascading sensors: M12 connector type (8 pin) Color: Black |
Used together with the F39-
JGR3K Root-Plug Cable for Extended to extend the cable length between the series- connected sensors to more than 12 cm. IP67 and IP67G (JIS C 0920 Annex 1) rated when mated. |
0.3 m | F39-JGR3W |
| Appearance | Type | Application | Cable length | Model |
|---|---|---|---|---|
![]() |
F3SJ-A/-B Conversion Cable
For emitter To sensor: dedicated connector 1, To wires for F3SJ-A/B, F3SR-B or F3SN: M12 connector type (8 pin) Color: Gray |
Used to convert the wiring
for F3SJ-A/B, F3SR-B or F3SN Safety Light Curtain to that for the F3SG-SR. |
0.3 m | F39-JGR3K-SJ-L |
| F3SJ-A/B Conversion Cable
For receiver To sensor: dedicated connector 1, To wires for F3SJ-A/B, F3SR-B or F3SN: M12 connector type (8 pin) Color: Black |
F39-JGR3K-SJ-D | |||
| F3SG-RE Conversion Cable
For emitter To sensor: dedicated connector 1, To wires for F3SG-RE: M12 connector type (4 pin) Color: Gray |
Used to convert the wiring for F3SG-RE
Safety Light Curtain to that for the F3SG-SR. |
0.3 m | F39-JGR3K-RE-L | |
| F3SG-RE Conversion Cable
For receiver To sensor: dedicated connector 1, To wires for F3SG-RE: M12 connector type (4 pin) Color: Black |
F39-JGR3K-RE-D | |||
| MS48 Conversion Cable
For emitter To sensor: dedicated connector 1, To wires for MS4800: M12 connector type (5 pin) Color: Gray |
Used to convert the wiring for MS4800
Safety Light Curtain to that for the F3SG-SR. |
0.3 m | F39-JGR3K-MS-L | |
| MS48 Conversion Cable
For receiver To sensor: dedicated connector 1, To wires for MS4800: M12 connector type (8 pin) Color: Black |
F39-JGR3K-MS-D | |||
| F3SJ-A-TS/-T or F3SJ-B-TS/-T or
F3SR-RA-TS Conversion Cable For emitter To sensor: dedicated connector 1, To wires for F3SJ-A-TS/-T or F3SJ-B-TS/-T or F3SR-RA-TS: M12 connector type (8 pin) Color: Gray |
Used to convert the wiring for
F3SJ-A-TS/-T or F3SJ-B-TS/-T or F3SR-RA-TS Safety Light Curtain to that for the F3SG-SR. |
0.3 m | F39-JGR3K-SW-L | |
| F3SJ-A-TS/-T or F3SJ-B-TS/-T or
F3SR-RA-TS Conversion Cable For receiver To sensor: dedicated connector 1, To wires for F3SJ-A-TS/-T or F3SJ-B-TS/-T or F3SR-RA-TS: M12 connector type (8 pin) Color: Black |
F39-JGR3K-SJ-D |
| Type | Specifications |
|---|---|
| SD Manager 3 | Configuration tool running on a PC.
Use with the Intelligent Tap. (The Bluetooth® communication unit is required to connect using Bluetooth®.) For details, refer to your local Omron website. |
| SD Manager 3 Mobile APP | Monitoring tool running on a smartphone.
Use with the Intelligent Tap and Bluetooth® communication unit. For details, refer to your local Omron website. |
| Appearance | Type | Application/Specifications | Model |
|---|---|---|---|
![]() |
Intelligent Tap | Used to configure the F3SG-SR/PG and connect
external devices via IO-Link. The F3SG-SR/PG can be configured on a PC or with the DIP switch on the Intelligent Tap. IP67 and IP67G (JIS C 0920 Annex 1) rated when mated. |
F39-SGIT-IL3 |
![]() |
Bluetooth®
Communication Unit |
Mounted to the Intelligent Tap to connect with the
SD Manager 3 via Bluetooth®. IP67 and IP67G (JIS C 0920 Annex 1) rated when mated. * For the regions where the Bluetooth® Communication Unit can be used, refer to Legislation and Standards on Catalog. |
F39-SGBT |
![]() |
Intelligent Tap Bracket
For DIN in Panel |
Bracket to mount the Intelligent Tap on a DIN
track. |
F39-LITF1 |
Note: Please contact your OMRON sales representative regarding the IO-Link setup file (IODD file)..
| Omron IO-Link
master unit |
Type | Specifications | Cable
length |
Model |
|---|---|---|---|---|
| NX-ILM400 | Single-ended cable
M12 connector (5-pin), 5 wires Color: Gray |
![]() |
2 m | XS5F-D521-DJ0-IL |
| GX-ILM08C | Double-ended cable
M12 connector (5-pin), 5 wires Color: Gray |
![]() |
3 m | F39-JG3B-L |
| 10 m | F39-JG10B-L | |||
| 20 m | F39-JG20B-L |
| Appearance | Type | Specifications | Cable length | Model |
|---|---|---|---|---|
![]() |
M12 connectors.
Used for reduced wiring. IP67*1 rated when mated. |
![]() |
0.5 m | F39-GCNY2 |
| Appearance | Type | Specifications | Cable length | Model |
|---|---|---|---|---|
![]() |
M12 connectors.
Used for reduced wiring. IP67*1 rated when mated. |
![]() |
0.5 m | F39-GCNY3 |
Note: Purchase a reset switch (NC contact) separately.
*1. When the accessory is used, protect it from cutting oil.
*2. Order the extended socket-straight cable for receiver (end of model: -D).
*3. The External Device Monitoring (EDM) function cannot be used with this accessory.
Connector Connected to Cable, Socket on One Cable End
| Appearance | Type | Specifications | Cable length | Model |
|---|---|---|---|---|
![]() |
M12 connector (4-pin),
4 wires |
![]() |
1 m | XS5F-D421-C80-F |
| 2 m | XS5F-D421-D80-F | |||
| 3 m | XS5F-D421-E80-F | |||
| 5 m | XS5F-D421-G80-F | |||
| 10 m | XS5F-D421-J80-F | |||
| 20 m | XS5F-D421-L80-F |
* When the accessory is used, protect it from cutting oil.
| Sensing method | Sensing distance | Mounter | Output type | Model |
|---|---|---|---|---|
Through-beam
![]() |
10 m
(Red light) |
F39-FMA[][][]T | NPN output | E3Z-T66A |
| PNP output | E3Z-T86A | |||
Retro-reflective *1
![]() |
4 m *2
(Red light) |
F39-FMA[][][]R | NPN output | E3Z-R66 |
| PNP output | E3Z-R86 | |||
| Reflectors | E39-R1S |
| Appearance | Application | Length | Model |
|---|---|---|---|
![]() |
The through-beam muting sensor can be mounted easily. | 150 mm | F39-FMA150T |
| 400 mm | F39-FMA400T | ||
| The retroreflective muting sensor can be mounted easily. | 150 mm | F39-FMA150R | |
| 400 mm | F39-FMA400R |
| Appearance | Application | Model |
|---|---|---|
![]() |
For F3SG-SR/PG | F39-LMAF1 |
| Appearance | Application | Specifications | Cable Length | Model |
|---|---|---|---|---|
![]() |
Speeds up wiring muting sensors. | PNP/NPN selection
Main Unit: M12 socket (5 pin) ×7, M12 socket (8 pin) ×1 Cable: M12 plug (8 pin) ×1 IP67*1 rated when mated. |
0.5 m | F39-GCN5 |
| Appearance | Type | Application | Cable
Length |
Model |
|---|---|---|---|---|
![]() |
Connectors connected to
cable, M8 socket and M12 plug on cable ends (4 pin) |
Cable to connect the Muting
Sensor and F39-GCN5 Muting Sensor Connection Box. |
0.2 m | XS3W-M42C-4C2-A |
![]() |
Connectors connected to
cable, M8 socket and M8 plug on cable ends (4 pin) Straight (socket, plug) |
Sensor I/O Connectors
Connectors with Cables, Connectors on Both Cable Ends (Socket/Plug) |
1 m | XS3W-M421-401-R |
| 2 m | XS3W-M421-402-R | |||
| 5 m | XS3W-M421-405-R | |||
| 10 m | XS3W-M421-410-R | |||
![]() |
Connectors connected to
cable, M8 socket and M8 plug on cable ends (4 pin) Right-angle (socket)/ straight (plug) |
Sensor I/O Connectors
Connectors with Cables, Connectors on Both Cable Ends (Socket/Plug) Used together with the XS3W- M42C-4C2-A when the space to connect to the connector of the E3Z Muting Sensor is between 40 and 80 mm. |
2 m | XS3W-M424-402-R |
| 5 m | XS3W-M424-405-R | |||
![]() |
Connector connected to
cable, M12 plug on one cable end (4 pin) |
Cable to connect the device for
auxiliary output and F39-GCN5 Muting Sensor Connection Box |
0.3 m | XS5H-D421-A80-F |
| 1 m | XS5H-D421-C80-F | |||
| 2 m | XS5H-D421-D80-F | |||
| 5 m | XS5H-D421-G80-F | |||
![]() |
Connector connected to
cable, M12 plug on one cable end (5 pin) |
Cable to connect the device for
reset input and F39-GCN5 Muting Sensor Connection Box |
0.3 m | XS2H-D521-AG0-A |
| 1 m | XS2H-D521-CG0-A |
| Appearance | Applicable sensor | Column height | Model | |
|---|---|---|---|---|
| F3SG-SR
Safety Light Curtain |
F3SG-PG
Safety Multi-Light Beam |
|||
![]() |
Protective height up to 0880 | F3SG-4PGA0670-2[] | 990 mm | F39-ST0990 |
| Protective height up to 1280 | F3SG-4PGA0970-3A/3L
F3SG-4PGA1070-4[] |
1,310 mm | F39-ST1310 | |
| Protective height up to 1520 | F3SG-4PGA1370-4[] | 1,630 mm | F39-ST1630 | |
| Protective height up to 1840 | --- | 1,950 mm | F39-ST1950 | |
| Protective height up to 2080 | --- | 2,270 mm | F39-ST2270 | |
*1. Floor Mount Column, Mirror Column, Mount-Column Adjustable Base: Each model includes one product.
When using for both the emitter and receiver, order two sets.
*2. The mount-column adjustable base is sold separately.
*3. When mounting F3SG-SR/PG on the Floor-Mount Column, the Adjustable Top/Bottom Brackets (F39-LSGTB-SJ, RE, MS), Standard Brackets (F39-LSGF), and Adjustable Top/Bottom Brackets (F39-LSGA) can be used. Intermediate brackets are not required when using the Adjustable Top/Bottom Brackets for safety light curtains with a protective height of 860 mm or more.
| Appearance | Applicable sensor | Column
height |
Model | |
|---|---|---|---|---|
| F3SG-SR
Safety Light Curtain |
F3SG-PG
Safety Multi-Light Beam |
|||
(Operating range becomes 15% shorter than the rating) |
Protective height up to 0880 | F3SG-4PGA0670-2A/2L | 990 mm | F39-SML0990 |
| Protective height up to 1200 | F3SG-4PGA0970-3A/3L
F3SG-4PGA1070-4A/4L |
1,310 mm | F39-SML1310 | |
| Protective height up to 1520 | F3SG-4PGA1370-4A/4L | 1,630 mm | F39-SML1630 | |
| Protective height up to 1840 | --- | 1,950 mm | F39-SML1950 | |
(Operating range becomes 10% shorter than the rating) |
--- | F3SG-4PGA0670-2A/2L | 990 mm | F39-PML0990-2 |
| --- | F3SG-4PGA0970-3A/3L | 1,310 mm | F39-PML1310-3 | |
| --- | F3SG-4PGA1070-4A/4L | F39-PML1310-4 | ||
| --- | F3SG-4PGA1370-4A/4L | 1,630 mm | F39-PML1630-4 | |
Note: The F3SG-SR Safety Light Curtain with the protective height of 1920 or more cannot be used.
*1. Floor Mount Column, Mirror Column, Mount-Column Adjustable Base: Each model includes one product.
When using for both the emitter and receiver, order two sets.
*2. The mount-column adjustable base is sold separately.
| Appearance | Application | Model |
|---|---|---|
|
Mounted to the floor mount column or mirror column.
The angle and height of the column can be adjusted. |
F39-STB |
*1. Floor Mount Column, Mirror Column, Mount-Column Adjustable Base: Each model includes one product.
When using for both the emitter and receiver, order two sets.
*2. The floor mount column and mirror column are sold separately.
• The laser alignment pointer is attached on the optical surface of the F3SG-SR/PG to help coarse adjustment of beams.
| Appearance | Application/Specifications | Model |
|---|---|---|
![]() |
Mountable from the front.
This can be easily mounted and removed to/from the main unit, even as a set with the F39-ST. (Red semiconductor laser (wavelength 650 nm, 1 mW max, JIS Class 2, IEC Class 2, FDA Class II)) |
F39-PTS |
![]() |
This can be mounted even from above the Spatter Protection Cover.
(Red semiconductor laser (wavelength 650 nm, 1 mW max, JIS Class 2, IEC Class 2, FDA Class II)) |
F39-PTG |
| Appearance | Application/Specifications | Model |
|---|---|---|
![]() |
The lamp can be connected to emitter, receiver, or emitter/receiver and turned ON
based on the operation of F3SG-SR/PG. The lamp can indicate red, orange, and green colors, to which three different states can be assigned. IP67 * rated when mated. |
F39-SGLP |
* When the accessory is used, protect it from cutting oil.
Note: The Lamp does not support Bluetooth® communication.
| Appearance | Safety light curtain | Model | ||
|---|---|---|---|---|
| Finger protection | Hand protection | Arm/leg protection and
Body protection |
||
(Operating range becomes 10% shorter than the rating) |
F3SG-4SR[]0160-14 | F3SG-4SR[]0160-25 | --- | F39-HSG0160 |
| F3SG-4SR[]0200-14-F | F3SG-4SR[]0200-25-F | --- | F39-HSG0200 | |
| F3SG-4SR[]0240-14 | F3SG-4SR[]0240-25 | F3SG-4SR[]0240-45 | F39-HSG0240 | |
| F3SG-4SR[]0280-14-F | F3SG-4SR[]0280-25-F | F3SG-4SR[]0280-85 | F39-HSG0280 | |
| F3SG-4SR[]0320-14 | F3SG-4SR[]0320-25 | --- | F39-HSG0320 | |
| F3SG-4SR[]0360-14-F | F3SG-4SR[]0360-25-F | --- | F39-HSG0360 | |
| F3SG-4SR[]0400-14 | F3SG-4SR[]0400-25 | F3SG-4SR[]0400-45 | F39-HSG0400 | |
| F3SG-4SR[]0440-14-F | F3SG-4SR[]0440-25-F | F3SG-4SR[]0440-85 | F39-HSG0440 | |
| F3SG-4SR[]0480-14 | F3SG-4SR[]0480-25 | --- | F39-HSG0480 | |
| F3SG-4SR[]0560-14 | F3SG-4SR[]0560-25 | F3SG-4SR[]0560-45 | F39-HSG0560 | |
| F3SG-4SR[]0640-14 | F3SG-4SR[]0640-25 | --- | F39-HSG0640 | |
| --- | F3SG-4SR[]0720-25 | F3SG-4SR[]0720-45 | F39-HSG0720 | |
| F3SG-4SR[]0800-14 | F3SG-4SR[]0800-25 | --- | F39-HSG0800 | |
| --- | F3SG-4SR[]0880-25 | F3SG-4SR[]0880-45 | F39-HSG0880 | |
| F3SG-4SR[]0960-14-F | F3SG-4SR[]0960-25 | --- | F39-HSG0960 | |
| --- | F3SG-4SR[]1040-25 | --- | F39-HSG1040 | |
| --- | F3SG-4SR[]1120-25 | --- | F39-HSG1120 | |
| F3SG-4SR[]1200-14 | F3SG-4SR[]1200-25 | F3SG-4SR[]1200-45 | F39-HSG1200 | |
| --- | F3SG-4SR[]1280-25 | --- | F39-HSG1280 | |
| --- | F3SG-4SR[]1360-25 | --- | F39-HSG1360 | |
| --- | F3SG-4SR[]1440-25 | --- | F39-HSG1440 | |
| --- | F3SG-4SR[]1520-25 | F3SG-4SR[]1520-45 | F39-HSG1520 | |
| F3SG-4SR[]1600-14 | F3SG-4SR[]1600-25 | --- | F39-HSG1600 | |
| --- | F3SG-4SR[]1680-25 | --- | F39-HSG1680 | |
| --- | F3SG-4SR[]1760-25 | --- | F39-HSG1760 | |
| --- | F3SG-4SR[]1840-25 | --- | F39-HSG1840 | |
| --- | F3SG-4SR[]1920-25 | --- | F39-HSG1920 | |
| Appearance | Diameter | Model |
|---|---|---|
| --- | 14 mm | F39-TRD14 |
| 25 mm | F39-TRD25 | |
| 30 mm | F39-TRD30 |
* When you need a test rod larger than 30 mm in diameter, prepare it by yourself.
| Number of beams | Protective height (mm) | Standard |
|---|---|---|
| Model | ||
| 31 | 320 | F3SG-4SRB0320-14-K |
| 39 | 400 | F3SG-4SRB0400-14-K |
| 47 | 480 | F3SG-4SRB0480-14-K |
| 55 | 560 | F3SG-4SRB0560-14-K |
| 63 | 640 | F3SG-4SRB0640-14-K |
| 71 | 720 | F3SG-4SRB0720-14-K |
| 79 | 800 | F3SG-4SRB0800-14-K |
| 87 | 880 | F3SG-4SRB0880-14-K |
| 95 | 960 | F3SG-4SRB0960-14-K |
| 99 | 1,000 | F3SG-4SRB1000-14-K |
| 119 | 1,200 | F3SG-4SRB1200-14-K |
| 139 | 1,400 | F3SG-4SRB1400-14-K |
| 159 | 1,600 | F3SG-4SRB1600-14-K |
| 179 | 1,800 | F3SG-4SRB1800-14-K |
Note: Connection cables are integrated with the safety light curtain.
| Number of beams | Protective height (mm) | Standard |
|---|---|---|
| Model | ||
| 16 | 320 | F3SG-4SRB0320-25-K |
| 20 | 400 | F3SG-4SRB0400-25-K |
| 24 | 480 | F3SG-4SRB0480-25-K |
| 28 | 560 | F3SG-4SRB0560-25-K |
| 32 | 640 | F3SG-4SRB0640-25-K |
| 36 | 720 | F3SG-4SRB0720-25-K |
| 40 | 800 | F3SG-4SRB0800-25-K |
| 44 | 880 | F3SG-4SRB0880-25-K |
| 48 | 960 | F3SG-4SRB0960-25-K |
| 50 | 1,000 | F3SG-4SRB1000-25-K |
| 52 | 1,040 | F3SG-4SRB1040-25-K |
| 56 | 1,120 | F3SG-4SRB1120-25-K |
| 60 | 1,200 | F3SG-4SRB1200-25-K |
| 64 | 1,280 | F3SG-4SRB1280-25-K |
| 68 | 1,360 | F3SG-4SRB1360-25-K |
| 72 | 1,440 | F3SG-4SRB1440-25-K |
| 76 | 1,520 | F3SG-4SRB1520-25-K |
| 80 | 1,600 | F3SG-4SRB1600-25-K |
| 84 | 1,680 | F3SG-4SRB1680-25-K |
| 88 | 1,760 | F3SG-4SRB1760-25-K |
| 92 | 1,840 | F3SG-4SRB1840-25-K |
Note: Connection cables are integrated with the safety light curtain.
| Appearance | Type | Application | Model |
|---|---|---|---|
| Bracket to mount the F3SG-SR-K.
360° mounting including side mounting and backside mounting possible. Beam alignment after mounting of F3SG-SR/PG not possible. Two brackets per set |
![]() |
IP69K Model Mounting
Bracket (Top/Bottom Bracket) |
F39-LSGTB-K |
last update: July 8, 2024