(Unit: mm)
Smart Camera
Select the module conditions to search the applicable models.
last update: October 1, 2026
(Unit: mm)
FHV7Y-[][][][][]-C
High-speed Lens Modules
FHV7Y-[][][][][]-H06
FHV7Y-[][][][][]-H19
Standard Lens Modules
FHV7Y-[][][][][]-S[][]
FHV7Y-[][][][][]-H[][]-[][]/
FHV7Y-[][][][][]-S[][]-[][]
FHV-LEM-H06
FHV-LEM-H19
FHV-LEM-S[][]
FHV-SDU10
FHV-SDU30
FHV-VUB2 []M
FHV-VULB2 []M
* Cable is available in 2m/3m/5m/10m/20m.
FHV-VUBX2 []M
FHV-VULBX2 []M
* Cable is available in 5m/10m.
FHV-VDB2 []M
FHV-VDLB2 []M
* Cable is available in 2m/3m/5m/10m/20m.
FHV-VDBX2 []M
FHV-VDLBX2 []M
* Cable is available in 5m/10m.
FHV-VNB2 []M
FHV-VNLB2 []M
* Cable is available in 2m/3m/5m/10m/20m.
FHV-VNBX2 []M
FHV-VNLBX2 []M
* Cable is available in 5m/10m.
FHV-VFLX-GD
Polarization Filter, Diffusion Filter
FHV-XDF/-XPL/-XPL-IR
FHV-XCV
Advantech Model
PPC-310-OMR
FHV-XHD-S
FHV-XHD-L
FHV-XHD-LEM
Note. For information of “FHV7X” models, refer to theFHV7X Series Smart Camera Datasheet (Catalog No. Q376) listed in the Catalog column.
last update: October 1, 2026