Page top

FHV7 Series

Smart Camera

FHV7 Series

Ultimate flexibility to fit ever-changing production scene

Smart Camera model search

Select the module conditions to search the applicable models.

Smart Camera

Model FHV7Y-
M004-C
FHV7Y-
C004-C
FHV7Y-
M016-C
FHV7Y-
C016-C
FHV7Y-
M032-C
FHV7Y-
C032-C
Specifi-
cations
Operation
Mode
Standard Yes
Double
speed
multi-input
Yes
Non-stop
adjustment
mode
Yes
Parallel processing Yes
Possible No. of
captured images
256 64 36
Possible No. of
logging images to
Smart Camera
645 161 79
Possible No. of scenes 128 *1
UI operation Remote Operation Tool
Setup Create the processing flow using Flow editing.
Language Japanese, English, Simplified Chinese, Traditional Chinese, German, French, Italian, Spanish, Korean, Vietnamese, Polish
Imaging CMOS Image elements 1/2.9-inch equivalent 1/2.9-inch equivalent 1/1.8-inch equivalent
Color/Monochrome Monochrome Color Monochrome Color Monochrome Color
Effective pixels (H x V) 720 × 540 1440 × 1080 2048 × 1536
Pixel size 6.9 × 6.9 µm 3.45 × 3.45 µm 3.45 × 3.45 µm
Imaging area H × V
(opposing corner)
5.0 × 3.8 (6.3 mm) 5.0 × 3.8 (6.3 mm) 7.1 × 5.3 (8.9 mm)
Shutter system Global Shutter
Shutter function Electronic shutter: Shutter speed can be set from 1 µs to 100 ms.
Partial function 4 to 540 lines
(4-line increments)
4 to 1080 lines
(4-line increments)
4 to 1536 lines
(4-line increments)
Frame rate (image
acquisition time)
430 fps (2.3 ms) 224 fps (4.5 ms) 55 fps (18.0 ms)
Lens mounting C mount
Field of view,
Installation distance
Selecting a lens according to the field of view and installation distance
External
Interface
Serial RS-232C × 1
Ethernet Protocol: Non-procedure (TCP/UDP)
I/F: 1000BASE-T × 1
EtherNet/IP Yes (Target/Ethernet port)
PROFINET Yes (Slave/Ethernet port), Conformance class A
EtherCAT Yes (Slave) (Smart Camera Data Unit FHV-SDU30 only supports.)
Parallel I/O NPN/PNP common
Parallel
I/O
Input
signals
4 signals
• STEP (Measurement trigger input)
• DI 0 to 2 (Command input signal)
Output
signals
5 signals
• ERROR (ON when there is an error)
• OR (Overall Judgement Result)
• BUSY (Processing in progress)
• READY (ON when Image input is allowed)
• STGOUT/SHTOUT (Strobe trigger signal/Shutter output signal)
Encoder I/F Yes (Smart Camera Data Unit FHV-SDU10 only supports.)
Monitor I/F N/A
USB I/F N/A
SD Card I/F microSD card: SDHC × 1
Indicator Lamps Main PWR: Green, RUN: Green, LINK: Yellow, BUSY: Green, OR: Yellow, ERR: Red
SD SD ACCESS: Yellow
Supply Voltage 21.6 VDC to 26.4 VDC (When an I/O cable with 20 m is connected, it is 24.0 VDC to 26.4 VDC.)
Current Consumption With lighting modules: 4.2 A or less
Without lighting modules: 0.60 A
Usage
Environ
ment
Ambient temperature
range
Operating: 0 to +40°C, Storage: -25 to +65°C (with no icing or condensation)
Ambient humidity range Operating & Storage: 35 to 85%RH (With no condensation)
Ambient atmosphere No corrosive gases
Vibration tolerance Oscillation frequency: 10 to 150Hz, Half amplitude: 0.35 mm, Vibration direction: X/Y/Z, Sweep time: 8 minute/count, Sweep count: 10 times
With standard lens modules, FHV-LEM-S: Half amplitude: 0.15 mm (Others are the same as above.)
Shock resistance Impact force: 150 m/s2, Test direction: 6 directions, three time each (up/down, front/behind, left/right)
Noise immunity Fast transient burst
• DC power
Direct infusion: 2kV, Pulse rising: 5 ns, Pulse width: 50 ns, Burst continuation time: 15 ms/0.75 ms, Period: 300 ms, Application time: 1 min.
• I/O line
Direct infusion: 1kV, Pulse rising: 5 ns, Pulse width: 50 ns, Burst continuation time: 15 ms/0.75 ms, Period: 300 ms, Application time: 1 min.
Grounding Class D grounding (100 Ω or less grounding resistance) *2
External
shape
Dimensions 110 mm × 68.5 mm × 55.5 mm (H × W × D)
Weight Approx. 670 g
Degree of protection With lighting modules or waterproof hoods: IEC60529 - IP67
(except a connector cap removed)
Other than the above: IEC60529 - IP40
Case material Aluminum die-casting (ADC12)
Accessories • Connector cap for Ethernet cable (mounted on the body): 1
• Connector cap for an external lighting (mounted on the body): 1
• C mount cap (mounted on the body): 1
• C mount cover (mounted on the body): 1
• Instruction sheet: 1
• Membership registration: 1
• General Compliance Information and Instructions for EU: 1

Model FHV7Y-
M050-C
FHV7Y-
C050-C
FHV7Y-
M063R-C
FHV7Y-
C063R-C
FHV7Y-
M120R-C
FHV7Y-
C120R-C
Specifi-
cations
Operation
Mode
Standard Yes
Double
speed
multi-input
Yes
Non-stop
adjustment
mode
Yes
Parallel processing Yes
Possible No. of
captured images
25 19 10
Possible No. of
logging images to
Smart Camera
50 39 19
Possible No. of scenes 128 *1
UI operation Remote Operation Tool
Setup Create the processing flow using Flow editing.
Language Japanese, English, Simplified Chinese, Traditional Chinese, German, French, Italian, Spanish, Korean, Vietnamese, Polish
Imaging CMOS Image elements 2/3-inch equivalent 1/1.8-inch equivalent 1/1.7-inch equivalent
Color/Monochrome Monochrome Color Monochrome Color Monochrome Color
Effective pixels (H x V) 2448 × 2048 3072 × 2048 4000 × 3000
Pixel size 3.45 × 3.45 µm 2.4 × 2.4 µm 1.85 × 1.85 µm
Imaging area H × V
(opposing corner)
8.5 × 7.1 (11.1 mm) 7.4 × 5.0 (8.9 mm) 7.4 × 5.6 (9.3 mm)
Shutter system Global Shutter Rolling shutter
(Global reset mode compatible)
Shutter function Electronic shutter: Shutter speed can be set from 1 µs to 100 ms. Electronic shutter: Shutter speed can be set from 55 µs to 100 ms. Electronic shutter: Shutter speed can be set from 84 µs to 100 ms.
Partial function 4 to 2048 lines
(4-line increments)
4 to 2048 lines
(4-line increments)
4 to 3000 lines
(4-line increments)
Frame rate (image
acquisition time)
35 fps (28.0 ms) 59 fps (16.7 ms) 19 fps (25.0 ms)
Lens mounting C mount
Field of view,
Installation distance
Selecting a lens according to the field of view and installation distance
External
Interface
Serial RS-232C × 1
Ethernet Protocol: Non-procedure (TCP/UDP)
I/F: 1000BASE-T × 1
EtherNet/IP Yes (Target/Ethernet port)
PROFINET Yes (Slave/Ethernet port), Conformance class A
EtherCAT Yes (Slave) (Smart Camera Data Unit FHV-SDU30 only supports.)
Parallel I/O NPN/PNP common
Parallel
I/O
Input
signals
4 signals
• STEP (Measurement trigger input)
• DI 0 to 2 (Command input signal)
Output
signals
5 signals
• ERROR (ON when there is an error)
• OR (Overall Judgement Result)
• BUSY (Processing in progress)
• READY (ON when Image input is allowed)
• STGOUT/SHTOUT (Strobe trigger signal/Shutter output signal)
Encoder I/F Yes (Slave) (Smart Camera Data Unit FHV-SDU30 only supports.)
Monitor I/F N/A
USB I/F N/A
SD Card I/F microSD card: SDHC × 1
Indicator Lamps Main PWR: Green, RUN: Green, LINK: Yellow, BUSY: Green, OR: Yellow, ERR: Red
SD SD ACCESS: Yellow
Supply Voltage 21.6 VDC to 26.4 VDC (When an I/O cable with 20 m is connected, it is 24.0 VDC to 26.4 VDC.)
Current Consumption With lighting modules: 4.2 A or less
Without lighting modules: 0.60 A
Usage
Environ
ment
Ambient temperature
range
Operating: 0 to +40°C, Storage: -25 to +65°C (with no icing or condensation)
Ambient humidity range Operating & Storage: 35 to 85%RH (With no condensation)
Ambient atmosphere No corrosive gases
Vibration tolerance Oscillation frequency: 10 to 150Hz, Half amplitude: 0.35 mm, Vibration direction: X/Y/Z, Sweep time: 8 minute/count, Sweep count: 10 times
With standard lens modules, FHV-LEM-S: Half amplitude: 0.15 mm (Others are the same as above.)
Shock resistance Impact force: 150 m/s2, Test direction: 6 directions, three time each (up/down, front/behind, left/right)
Noise immunity Fast transient burst
• DC power
Direct infusion: 2kV, Pulse rising: 5 ns, Pulse width: 50 ns, Burst continuation time: 15 ms/0.75 ms, Period: 300 ms, Application time: 1 min.
• I/O line
Direct infusion: 1kV, Pulse rising: 5 ns, Pulse width: 50 ns, Burst continuation time: 15 ms/0.75 ms, Period: 300 ms, Application time: 1 min.
Grounding Class D grounding (100 Ω or less grounding resistance) *2
External
shape
Dimensions 110 mm × 68.5 mm × 55.5 mm (H × W × D)
Weight Approx. 670 g
Degree of protection With lighting modules or waterproof hoods: IEC60529 - IP67
(except a connector cap removed)
Other than the above: IEC60529 - IP40
Case material Aluminum die-casting (ADC12)
Accessories • Connector cap for Ethernet cable (mounted on the body): 1
• Connector cap for an external lighting (mounted on the body): 1
• C mount cap (mounted on the body): 1
• C mount cover (mounted on the body): 1
• Instruction sheet: 1
• Membership registration: 1
• General Compliance Information and Instructions for EU: 1

*1. The number of scenes can be increased up to 1,024 with the Conversion scene group data tool.
*2. Existing the third class grounding

Lens Modules

High-speed Lens Modules (Autofocus)

Item FHV-LEM-H06 FHV-LEM-H19
System Liquid lens auto focus
Installation distance 102 to 650 mm 202 to 1050 mm
Horizontal field
of view range *
0.4 million pixels 64 × 48 mm to 505 × 376 mm 50 × 37 mm to 266 × 200 mm
1.6 million pixels
3.2 million pixels 92 × 68 mm to 731 × 539 mm 71 × 53 mm to 378 × 284 mm
6.3 million pixels 97 × 63 mm to 766 × 499 mm 74 × 49 mm to 394 × 264 mm
Focal length * 6 mm 19 mm
Usage
environment
Ambient
temperature range
Operating: 0 to +40°C, Storage: -25 to +65°C (with no icing or condensation)
Ambient
humidity range
Operating & Storage: 35 to 85%RH (With no condensation)
Ambient
atmosphere
No corrosive gases
Vibration
tolerance
Oscillation frequency: 10 to 150Hz, Half amplitude: 0.35 mm, Vibration direction: X/Y/Z, Sweep time: 8 minute/count, Sweep count: 10 times
Shock
resistance
Impact force: 150 m/s2, Test direction: 6 directions, three time each
(up/down, front/behind, left/right)
External shape Dimension 50 mm × 41.1 mm × 37.1 mm (H × W × D) 50 mm × 41.1 mm × 36.3 mm (H × W × D)
Weight Approx. 25 g
Case material Polycarbonate
Accessories • Special cover for FHV-LEM-H: 1
• Screws: M3 × 8 mm: 5 (including one spare piece)
• Instruction sheet: 1
• Compliance sheet: 1

* Refer to optical chart (Catalog) for details.

Standard Lens Modules (Autofocus)

Item FHV-LEM-S06 FHV-LEM-S09 FHV-LEM-S12 FHV-LEM-S16 FHV-LEM-S25
System Mechanical auto focus
Focal length range *1 59 to 1,000 mm 60 to 1,000 mm 60 to 1,000 mm 110 to 2,000 mm 188 to 2,000 mm
Horizon-
tal field
of view
range
*1
0.4 million pixels 39 × 29 to
845 × 624 mm
24 × 18 to
543 × 407 mm
17 × 13 to
407 × 305 mm
27 × 20 to
614 × 461 mm
30 × 23 to
391 × 293 mm
1.6 million pixels
3.2 million pixels 57 × 42 to
1,234 × 905 mm
34 × 25 to
772 × 579 mm
24 × 18 to
579 × 434 mm
38 × 29 to
874 × 655 mm
43 × 33 to
556 × 417 mm
6.3 million pixels 50 × 39 to
1,293 × 836 mm
35 × 23 to
807 × 538 mm
25 × 17 to
606 × 404 mm
40 × 27 to
913 × 608 mm
45 × 30 to
581 × 387 mm
Focal length 6 mm 9 mm 12 mm 16 mm 25 mm
Usage
environ-
ment
Ambient
temperature range
Operating: 0 to +40°C,
Storage: -25 to +65°C (with no icing or condensation)
Ambient humidity
range
Operating & Storage: 35 to 85%RH (With no condensation)
Ambient atmosphere No corrosive gases
Vibration tolerance Oscillation frequency: 10 to 150Hz, Half amplitude: 0.15 mm *2, Vibration direction:
X/Y/Z, Sweep time: 8 minute/count, Sweep count: 10 times
Shock resistance Impact force: 150 m/s2, Test direction: 6 directions, three time each (up/down,
front/behind, left/right)
External
shape
Dimension 50 mm × 41 mm × 31 mm (H × W × D)
Weight Approx. 50 g
Case material Polycarbonate
Accessories • Special cover for FHV-LEM-S: 1
• Screws: M3 × 8 mm: 5 (including one spare piece)
• Instruction sheet: 1
• Compliance sheet: 1

*1. Refer to optical chart (Catalog) for details.
*2. When the lens module is mounted to the product, the vibration tolerance is applied for the specifications of the
     smart camera.

Lighting Modules

Model FHV-LTM-W FHV-LTM-R FHV-LTM-IR FHV-LTM-MC
Color White Red Infrared light Multi color
Peak wave length - Typ. 630 nm Typ. 850 nm R: Typ. 630 nm
G: Typ. 525 nm
B: Typ. 465 nm
IR: Typ. 850 nm
Light source LED LED LED LED
IEC62471
LED safety
Exempt Group Exempt Group Exempt Group R: Exempt Group
G: Exempt Group
B: Exempt Group
IR: Group 1
GB/T 30117.1-2024
LED safety
Exempt Group Exempt Group Exempt Group R: Exempt Group
G: Exempt Group
B: Exempt Group
IR: Group 1
• Wavelength: 857 nm
• Radiant power: 15 mW
• Continuous illumination
Usage
environment
Ambient temperature
range
Operating: 0 to +40°C,
Storage: -25 to +65°C (with no icing or condensation)
Ambient humidity
range
Operating & Storage: 35 to 85%RH (With no condensation)
Ambient atmosphere No corrosive gases
Vibration tolerance Oscillation frequency: 10 to 150Hz, Half amplitude: 0.35 mm, Vibration
direction: X/Y/Z, Sweep time: 8 minute/count, Sweep count: 10 times
Shock resistance Impact force: 150 m/s2, Test direction: 6 directions, three time each
(up/down, front/behind, left/right)
Dimensions 52 mm × 91 mm × 77 mm (H × W × D)
Weight 270 g 270 g 270 g 270 g
Material Aluminum die-casting (ADC12), polycarbonate
Accessories • Waterproof packing (small) FHV-XWP-CAM:1
• Waterproof packing (large) FHV-XWP-LTM: 1
• Light shielding sheet FHV-XLS-LTM: 1
• Lighting cover FHV-XCV: 1
• Hexagonal wrench (length: 60 mm): 1
• Instruction sheet: 1
• Compliance sheet: 1

Optical Filters

Model FHV-XDF FHV-XPL FHV-XPL-IR
Filter type Diffusion filter Polarization filter Polarization filter
Wavelength Visible to infrared Visible Visible to infrared
Adapted lighting module FHV-LTM-W
FHV-LTM-R
FHV-LTM-IR
FHV-LTM-MC
FHV-LTM-W
FHV-LTM-R
FHV-LTM-MC (Infrared
light is not used.)
FHV-LTM-W
FHV-LTM-R
FHV-LTM-IR
FHV-LTM-MC
Usage
environment
Ambient temperature
range
Operating: 0 to +40°C,
Storage: -25 to +65°C (with no icing or condensation)
Ambient humidity
range
Operating & Storage: 35 to 85%RH (With no condensation)
Vibration tolerance No corrosive gases
Shock resistance Oscillation frequency: 10 to 150Hz, Half amplitude: 0.35 mm, Vibration
direction: X/Y/Z, Sweep time: 8 minute/count, Sweep count: 10 times
Vibration tolerance Impact force: 150 m/s2, Test direction: 6 directions, three time each
(up/down, front/behind, left/right)
Material Aluminum (A6061), polycarbonate
Weight Approx. 70 g Approx. 70 g Approx. 70 g

Waterproof Hoods

Model FHV-XHD-S FHV-XHD-L FHV-XHD-LEM
Suitable lens 3Z4S-LE SV-V series
SV-0614V
SV-0813V
SV-1214V
SV-1614V
SV-2514V
3Z4S-LE SV-H series
SV-0614H *1
SV-0814H *2
SV-1214H
SV-1614H
SV-2514H
SV-3514H
SV-5014H
FHV-LEM-S series
FHV-LEM-S06
FHV-LEM-S09
FHV-LEM-S12
FHV-LEM-S16
FHV-LEM-S25

FHV-LEM-H series
FHV-LEM-H06
FHV-LEM-H09
Usage
environment
Ambient temperature
range
Operating: 0 to +40°C,
Storage: -25 to +65°C (with no icing or condensation)
Ambient humidity
range
Operating & Storage: 35 to 85%RH (With no condensation)
Ambient atmosphere No corrosive gases
Vibration tolerance Oscillation frequency: 10 to 150Hz, Half amplitude: 0.35 mm, Vibration
direction: X/Y/Z, Sweep time: 8 minute/count, Sweep count: 10 times
Shock resistance Impact force: 150 m/s2, Test direction: 6 directions, three time each
(up/down, front/behind, left/right)
Material Aluminum (A6061), polycarbonate
Weight Approx. 220 g Approx. 220 g Approx. 220 g

*1. This is not available in FHV7Y-[]050, FHV7Y-[]063R, FHV7Y-[]120R.
*2. This is not available in FHV7Y-[]050.

Smart Camera Data Unit

Item Parallel interface EtherCAT interface
Model FHV-SDU10 FHV-SDU30
Input/output
specifications
Parallel I/O Input: 12
Output: 24
(NPN/PNP combined use)
Input: 1
Output: 2
(NPN/PNP combined use)
Encoder I/F Yes (Included in Parallel Input) None
EtherCAT
communications
None Yes (slave)
Smart Camera Interface Special cable to connect
No. of connectable cameras: 1
Indicator Main POWER: Green, ERROR: Red, RUN: Green, BUSY: Green, CAMERA: Yellow, OR: Yellow
EtherCAT None ECAT RUN: Green,
LINK/ACT IN: Green,
LINK/ACT OUT: Green,
ECAT ERROR: Red
Power supply voltage 21.6 to 26.4 VDC
(Note: 24.0 to 26.4 VDC when a data unit cable with 20 m is connected.)
Insulation resistance Between DC terminal block and FG terminal: 0.5 MΩ (250V Megger)
Current consumption 4.5 A or less
Usage
environment
Ambient
temperature range
Operating: 0 to +50°C, Storage: -25 to +65°C (with no icing or condensation)
Ambient
humidity range
Operating and storage: 35 to 85%RH (with no condensation)
Ambient
atmosphere
No corrosive gases
Vibration
tolerance
Oscillation frequency: 10 to 150 Hz, Half amplitude: 0.1 mm,
Vibration direction: X/Y/Z, Sweep time: 8 minutes, Sweep count: 10 times
Shock
resistance
Impact force: 150 m/s2, Test direction: 6 directions, Three times each
(up/down, front/behind, left/right)
Noise immunity Fast transient burst
• DC power
Direct infusion: 2 kV, Pulse rising: 5 ns, Pulse width: 50 ns,
Burst continuation time: 15 ms / 0.75 ms, Period: 300 ms, Application time: 1 minute
• I/O line
Coupling clamp: 1 kV, Pulse rising: 5 ns, Pulse width: 50 ns,
Burst continuation time: 15 ms / 0.75 ms, Period: 300 ms, Application time: 1 minute
Grounding Class D grounding (100 Ω or less grounding resistance)
* Existing the third class grounding
External
shape
Dimensions H (90 mm) × W (93 mm) × D (65 mm) H (90 mm) × W (124 mm) × D (65 mm)
Weight Approx. 250 g Approx. 325 g
Degree of
protection
IEC60529 - IP20
Case material PC+ABS, PC
Accessories • Instruction sheet: 1
• Compliance sheet: 1

I/O cables

Bending Resistance Cables

Item FHV-
VDB2 2M
FHV-
VDLB2 2M
FHV-
VDB2 3M
FHV-
VDLB2 3M
FHV-
VDB2 5M
FHV-
VDLB2 5M
Cable length 2 m 3 m 5 m
Connector type Straight
connector
Rightangle
connector
Straight
connector
Rightangle
connector
Straight
connector
Rightangle
connector
Cable type Bending resistance cable
Size Power line AWG21
Others AWG26
Outer diameter 8.8±0.3 mm dia.
Min. bending radius Fixed use: 40 mm, Sliding use: 70 mm
Input/Output
signals
Input signals 4 signals: STEP, DI 0 to 2
Output signals 5 signals: ERROR, OR, BUSY, READY, STGOUT/SHTOUT
RS-232C 2 signals: Transmission data, Reception data
Usage
environment
Ambient temperature
range
Operating: -10 to +70°C,
Storage: -25 to +85°C (with no icing or condensation)
Ambient humidity range Operating & Storage: 0 to 93%RH (With no condensation)
Ambient atmosphere No corrosive gases
Vibration tolerance Oscillation frequency: 10 to 150 Hz, Half amplitude: 0.35 mm, Vibration
direction: X/Y/Z, Sweep time: 8 minute/count, Sweep count: 10 times
Shock resistance Impact force: 150 m/s2, Test direction: 6 directions, three time each (up/down,
front/behind, left/right)
Material Mold part: Nylon, PVC, Sheath part: PVC
Weight Approx. 250 g Approx. 370 g Approx. 590 g

Item FHV-
VDB2 10M
FHV-
VDLB2 10M
FHV-
VDB2 20M
FHV-
VDLB2 20M
Cable length 10 m 20 m
Connector type Straight connector Rightangle
connector
Straight connector Rightangle
connector
Cable type Bending resistance cable
Size Power line AWG21
Others AWG26
Outer diameter 8.8±0.3 mm dia.
Min. bending radius Fixed use: 40 mm, Sliding use: 70 mm
Input/Output
signals
Input signals 4 signals: STEP, DI 0 to 2
Output signals 5 signals: ERROR, OR, BUSY, READY, STGOUT/SHTOUT
RS-232C 2 signals: Transmission data, Reception data
Usage
environment
Ambient temperature
range
Operating: -10 to +70°C,
Storage: -25 to +85°C (with no icing or condensation)
Ambient humidity range Operating & Storage: 0 to 93%RH (With no condensation)
Ambient atmosphere No corrosive gases
Vibration tolerance Oscillation frequency: 10 to 150 Hz, Half amplitude: 0.35 mm, Vibration
direction: X/Y/Z, Sweep time: 8 minute/count, Sweep count: 10 times
Shock resistance Impact force: 150 m/s2, Test direction: 6 directions, three time each (up/down,
front/behind, left/right)
Material Mold part: Nylon, PVC, Sheath part: PVC
Weight Approx. 1,170 g Approx. 2,310 g

Super Bending Resistance Cables

Item FHV-VDBX2 5M FHV-VDLBX2 5M FHV-VDBX2 10M FHV-VDLBX2 10M
Cable length 5 m 10 m
Connector type Straight
connector
Right angle
connector
Straight
connector
Right angle
connector
Cable type Super bending resistance cable
Size Power line AWG19
Others AWG26
Outer diameter 7.2+0.7 mm dia.
Min. bending radius 44 mm
Input/
Output
signals
Input signals 1 signal: STEP
Output
signals
3 signals: OR, READY, STGOUT/SHTOUT
Usage
environ-
ment
Ambient
temperature
range
Operating: -10 to +70°C, Storage: -25 to +85°C (with no icing or condensation)
Ambient
humidity
range
Operating & Storage: 0 to 93%RH (With no condensation)
Ambient
atmosphere
No corrosive gases
Vibration
tolerance
Oscillation frequency: 10 to 150 Hz, Half amplitude: 0.35 mm, Vibration direction: X/Y/Z, Sweep
time: 8 minute/count, Sweep count: 10 times
Shock
resistance
Impact force: 150 m/s2, Test direction: 6 directions, three time each (up/down, front/behind,
left/right)
Material Mold part: Nylon, PVC, Sheath part: PVC
Weight Approx. 420 g Approx. 790 g

Ethernet Cables

Bending Resistance Cables

Item FHV-
VNB2 2M
FHV-
VNLB2 2M
FHV-
VNB2 3M
FHV-
VNLB2 3M
FHV-
VNB2 5M
FHV-
VNLB2 5M
Cable length 2 m 3 m 5 m
Connector type Straight
connector
Rightangle
connector
Straight
connector
Rightangle
connector
Straight
connector
Rightangle
connector
Cable type Bending resistance cable
Outer diameter 6.7±0.3 mm dia.
Min. bending radius Fixed use: 35 mm, Sliding use: 50 mm
Usage
environment
Ambient temperature
range
Operating: -10 to +70°C,
Storage: -25 to +85°C (with no icing or condensation)
Ambient humidity range Operating & Storage: 0 to 93%RH (With no condensation)
Ambient atmosphere No corrosive gases
Vibration tolerance Oscillation frequency: 10 to 150 Hz, Half amplitude: 0.35 mm, Vibration
direction: X/Y/Z, Sweep time: 8 minute/count, Sweep count: 10 times
Shock resistance Impact force: 150 m/s2, Test direction: 6 directions, three time each
(up/down, front/behind, left/right)
Material Mold part: PVC, Sheath part: PVC
Weight Approx. 140 g Approx. 200 g Approx. 310 g

Item FHV-VNB2 10M FHV-VNLB2 10M FHV-VNB2 20M FHV-VNLB2 20M
Cable length 10 m 20 m
Connector type Straight
connector
Rightangle
connector
Straight
connector
Rightangle
connector
Cable type Bending resistance cable
Outer diameter 6.7±0.3 mm dia.
Min. bending radius Fixed use: 35 mm, Sliding use: 50 mm
Usage
environment
Ambient temperature
range
Operating: -10 to +70°C,
Storage: -25 to +85°C (with no icing or condensation)
Ambient humidity range Operating & Storage: 0 to 93%RH (With no condensation)
Ambient atmosphere No corrosive gases
Vibration tolerance Oscillation frequency: 10 to 150 Hz, Half amplitude: 0.35 mm, Vibration
direction: X/Y/Z, Sweep time: 8 minute/count, Sweep count: 10 times
Shock resistance Impact force: 150 m/s2, Test direction: 6 directions, three time each
(up/down, front/behind, left/right)
Material Mold part: PVC, Sheath part: PVC
Weight Approx. 590 g Approx. 1,150 g

Super Bending Resistance Cables

Item FHV-VNBX2 5M FHV-VNLBX2 5M FHV-VNBX2 10M FHV-VNLBX2 10M
Cable length 5 m 10 m
Connector type Straight connector Right angle
connector
Straight connector Right angle
connector
Cable type Super bending resistance cable
Outer diameter 6.6+0.7 mm dia.
Min. bending radius 40 mm
Usage
environ-
ment
Ambient
temperature
range
Operating: -10 to +70°C, Storage: -25 to +85°C (with no icing or condensation)
Ambient
humidity
range
Operating & Storage: 0 to 93%RH (With no condensation)
Ambient
atmosphere
No corrosive gases
Vibration
tolerance
Oscillation frequency: 10 to 150 Hz, Half amplitude: 0.35 mm,
Vibration direction: X/Y/Z, Sweep time: 8 minute/count, Sweep count: 10 times
Shock
resistance
Impact force: 150 m/s2, Test direction: 6 directions, three time each
(up/down, front/behind, left/right)
Material Mold part: PVC, Sheath part: PVC
Weight Approx. 390 g Approx. 730 g

External Light Junction Cables for MDMC Light

Item FHV-VFLX-GD
Cable length 0.1 m
Outer diameter 4.0±0.1 mm dia.
Min. bending radius 15 mm
Usage
environment
Ambient
temperature range
Operating: 0 to +40°C, Storage: -25 to +65°C (with no icing or condensation)
Ambient
humidity range
Operating & Storage: 0 to 93%RH (With no condensation)
Ambient
atmosphere
No corrosive gases
Vibration
tolerance
Oscillation frequency: 10 to 150 Hz, Half amplitude: 0.35 mm,
Vibration direction: X/Y/Z, Sweep time: 8 minute/count, Sweep count: 10 times
Shock
resistance
Impact force: 150 m/s2, Test direction: 6 directions, three time each
(up/down, front/behind, left/right)
Material Shell part: Zinc alloy and Brass, Sheath part: Heat-resistant oilproof polyvinyl chloride
Weight Approx. 30 g

Smart Camera Data Unit Cable

Bending Resistance Cables

Item FHV-
VUB2 2M
FHV-
VULB2 2M
FHV-
VUB2 3M
FHV-
VULB2 3M
FHV-
VUB2 5M
FHV-
VULB2 5M
Cable length 2 m 3 m 5 m
Connector type Straight
connector
Right angle
connector
Straight
connector
Right angle
connector
Straight
connector
Right angle
connector
Cable type Bending resistance cable
Outer diameter 7.8±0.3 mm dia.
Min. bending radius Fixed use: 40 mm, Sliding use: 65 mm
Usage
environ-
ment
Ambient
temperature
range
Operating: -10 to +70°C, Storage: -25 to +85°C (with no icing or condensation)
Ambient
humidity
range
Operating & Storage: 0 to 93%RH (With no condensation)
Ambient
atmosphere
No corrosive gases
Vibration
tolerance
Oscillation frequency: 10 to 150 Hz, Half amplitude: 0.35 mm,
Vibration direction: X/Y/Z, Sweep time: 8 minute/count, Sweep count: 10 times
Shock
resistance
Impact force: 150 m/s2, Test direction: 6 directions, three time each
(up/down, front/behind, left/right)
Material Mold part: PVC, Sheath part: PVC
Weight Approx. 200 g Approx. 290 g Approx. 470 g

Item FHV-
VUB2 10M
FHV-
VULB2 10M
FHV-
VUB2 20M
FHV-
VULB2 20M
Cable length 10 m 20 m
Connector type Straight
connector
Right angle
connector
Straight
connector
Right angle
connector
Cable type Bending resistance cable
Outer diameter 7.8±0.3 mm dia.
Min. bending radius Fixed use: 40 mm, Sliding use: 65 mm
Usage
environ-
ment
Ambient
temperature
range
Operating: -10 to +70°C, Storage: -25 to +85°C (with no icing or condensation)
Ambient
humidity
range
Operating & Storage: 0 to 93%RH (With no condensation)
Ambient
atmosphere
No corrosive gases
Vibration
tolerance
Oscillation frequency: 10 to 150 Hz, Half amplitude: 0.35 mm,
Vibration direction: X/Y/Z, Sweep time: 8 minute/count, Sweep count: 10 times
Shock
resistance
Impact force: 150 m/s2, Test direction: 6 directions, three time each
(up/down, front/behind, left/right)
Material Mold part: PVC, Sheath part: PVC
Weight Approx. 900 g Approx. 1,780 g

Super Bending Resistance Cables

Item FHV-VUBX2 5M FHV-VULBX2 5M FHV-VUBX2 10M FHV-VULBX2 10M
Cable length 5 m 10 m
Connector type Straight
connector
Right angle
connector
Straight
connector
Right angle
connector
Cable type Super bending resistance cable
Outer diameter 7.5+0.6 mm dia.
Min. bending radius 47 mm
Usage
environ-
ment
Ambient
temperature
range
Operating: -10 to +70°C, Storage: -25 to +85°C (with no icing or condensation)
Ambient
humidity
range
Operating & Storage: 0 to 93%RH (With no condensation)
Ambient
atmosphere
No corrosive gases
Vibration
tolerance
Oscillation frequency: 10 to 150 Hz, Half amplitude: 0.35 mm,
Vibration direction: X/Y/Z, Sweep time: 8 minute/count, Sweep count: 10 times
Shock
resistance
Impact force: 150 m/s2, Test direction: 6 directions, three time each
(up/down, front/behind, left/right)
Material Mold part: PVC, Sheath part: PVC
Weight Approx. 490 g Approx. 920 g

Touch panel monitor

OMRON Model

Model NYE2A-20F11-
15WR1200
NYE2A-20F11-
15WR1300
NYE2A-20F11-
12WR1200
NYE2A-20F11-
12WR1300
LCD Display device TFT LCD
Screen size 15.4 inches 12.1 inches
Resolution 1,280 × 800
Backlight Life 50,000 hours min.
Touch panel Analog resistive membrane type
External
Interface
Ethernet ports 10/100/1000Mbps Ethernet × 2
USB ports USB 2.0 × 2, USB 3.0 × 1
Serial port RS-232C × 1
CFast Card slot 1
Power
Consumption
Allowable
power supply
voltage range
19.2 to 28.8 VDC (24 VDC ±20%)
Power consumption 60 W
Environ-
ment
Ambient temperature Operating: 0 to +50°C
Storage: -20 to +60°C
(with no icing or condensation)
Ambient humidity 10 to 90%
(With no condensation)
Vibration resistance
(during operation)
Conforms to IEC 60068-2-6.
5 to 8.4 Hz with 3.5 mm half amplitude and 8.4 to 150 Hz with 9.8 m/s2 for 100 minutes each in X,Y, and Z directions
Shock resistance
(during operation)
Conforms to IEC 60028-2-27.
147 m/s2 3 times each in X, Y, and Z directions
Frame color Black Silver * Black Silver *
Dimensions 420 × 291 × 69 mm 340 × 244 × 69 mm
Weight Approx. 3.2 kg Approx. 2.4 kg
Front Panel Protection IP65
Mounting Panel mount, VESA mount
Accessories Instruction sheet, Power and IO connector, Mounting Clamps

* The silver color is a European area limited model.

Advantech Model

Model PPC-310-OMR
LCD Display Type 10.4" TFT LCD (LED backlight)
Resolution 1,024 × 768
Luminance 350 cd/m2
Contrast Ratio 1,000
Backlight Lifetime 30,000 hr (min.)
Touch Type Capacitive
External
Interface
Ethernet 10/100/1,000/2,500 Mbps Ethernet × 2
USB I/F USB 2.0 × 2, USB 3.0 × 2, TypeC × 1
Power
Consumption
Input Voltage 12 to 30 VDC
Power Consumption 35 W
Environ-
ment
Ambient
Temperature Range
Operating: 0 to 50°C
Storage: -20 to 60°C
Ambient
Humidity Range
10% to 95% at 40°C (With no condensation)
Vibration Operating Random Vibration Test 5 to 500 Hz, 2 Grms, follow IEC 60068-2-64
Shock Operating 10 G peak acceleration (11 ms duration), follow IEC 60068-2-27
EMC CE, FCC Class B, BSMI, UKCA, VCCI
Safety CB, CCC, UL, UKCA
Dimensions 272 × 217 × 50 mm
Weight 3.1 kg
Front Panel Protection IP66 compliant
Mounting Panel mount, VESA mount, Wall mount
Accessories Instruction sheet, Connector for power supply, Mounting screws and brackets for panel mount

Note. For information of “FHV7X” models, refer to theFHV7X Series Smart Camera Datasheet (Catalog No. Q376) listed in the Catalog column.