| Product name | Input range | Number of inputs | Model |
|---|---|---|---|
| Analog Input Unit | -10 to 10 V | 4 | CK3W-AD2100 |
| 8 | CK3W-AD3100 |
Analog Input Unit
last update: July 1, 2019
| Product name | Input range | Number of inputs | Model |
|---|---|---|---|
| Analog Input Unit | -10 to 10 V | 4 | CK3W-AD2100 |
| 8 | CK3W-AD3100 |
The wires that you can connect to the terminal block are twisted wires, solid wires, and ferrules that are attached to the twisted wires. The following section describes the dimensions and processing methods for applicable wires.
If you use ferrules, attach the twisted wires to them.
Observe the application instructions for your ferrules for the wire stripping length when attaching ferrules.
Always use plated one-pin ferrules. Do not use unplated ferrules or two-pin ferrules.
The applicable ferrules, wires, and crimping tools are listed in the following table.
| Manufacturer | Ferrule model | Applicable wire
(mm2 (AWG)) |
Crimping Tool
(applicable wire size given in parentheses) |
|---|---|---|---|
| Phoenix Contact | AI0,5-10 | 0.5 (#20) | Phoenix Contact
CRIMPFOX 6 (0.25 to 6 mm2, AWG24 to 10) |
| AI0,75-10 | 0.75 (#18) | ||
| AI1,0-10 | 1.0 (#18) | ||
| AI1,5-10 | 1.5 (#16) | ||
| Weidmüller | H0.5/16 | 0.5 (#20) | Weidmüller
PZ6 Roto (0.14 to 6 mm2, AWG26 to 10) |
| H0.75/16 | 0.75 (#18) | ||
| H1.0/16 | 1.0 (#18) | ||
| H1.5/16 | 1.5 (#16) |
| Wire type | Conductor cross-sectional area | Conductor length
(stripping length) |
|---|---|---|
| Solid wire | 0.14 to 1.5 mm2 | 10 mm |
| Twisted wire |
Use a flat-blade screwdriver to remove wires.
The recommended screwdriver is as follows.
| Model | Manufacturer |
|---|---|
| SZF 0-0,4X2,5 | Phoenix Contact |
last update: July 1, 2019