Ask your OMRON representative for the most recent applicable standards for each model.
CP series CP2E CPU Unit
Introducing function blocks that support design such as Modbus communication and PID control
last update: July 8, 2024
Ask your OMRON representative for the most recent applicable standards for each model.
| Number of
points |
Specifications | Model | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Power
Supply |
Inputs | Outputs | Output
type |
Program
capacity |
Data
memory capacity |
Current
consumption |
|||
| 5 VDC | 24 VDC | ||||||||
| CPU Units with
14 points ![]() |
100 to
240 VAC |
8
points |
6
points |
Relay | 10K steps
(FB capacity: 10K steps) |
16K
words |
0.15 A | 0.05 A | CP2E-N14DR-A |
| Transistor
(sinking) |
0.21 A | 0.02 A | CP2E-N14DT-A | ||||||
| 24 VDC | Relay | 0.15 A | 0.05 A | CP2E-N14DR-D | |||||
| Transistor
(sinking) |
0.21 A | 0.02 A | CP2E-N14DT-D | ||||||
| Transistor
(sourcing) |
0.22 A | 0.02 A | CP2E-N14DT1-D | ||||||
| CPU Units with
20 points ![]() |
100 to
240 VAC |
12
points |
8
points |
Relay | 0.17 A | 0.06 A | CP2E-N20DR-A | ||
| Transistor
(sinking) |
0.27 A | 0.02 A | CP2E-N20DT-A | ||||||
| 24 VDC | Relay | 0.17 A | 0.06 A | CP2E-N20DR-D | |||||
| Transistor
(sinking) |
0.27 A | 0.02 A | CP2E-N20DT-D | ||||||
| Transistor
(sourcing) |
0.26 A | 0.02 A | CP2E-N20DT1-D | ||||||
| CPU Units with
30 points ![]() |
100 to
240 VAC |
18
points |
12
points |
Relay | 0.41 A | 0.07 A | CP2E-N30DR-A | ||
| Transistor
(sinking) |
0.52 A | 0.03 A | CP2E-N30DT-A | ||||||
| 24 VDC | Relay | 0.37 A | 0.07 A | CP2E-N30DR-D | |||||
| Transistor
(sinking) |
0.51 A | 0.03 A | CP2E-N30DT-D | ||||||
| Transistor
(sourcing) |
0.51 A | 0.03 A | CP2E-N30DT1-D | ||||||
| CPU Units with
40 points ![]() |
100 to
240 VAC |
24
points |
16
points |
Relay | 0.39 A | 0.09 A | CP2E-N40DR-A | ||
| Transistor
(sinking) |
0.59 A | 0.03 A | CP2E-N40DT-A | ||||||
| 24 VDC | Relay | 0.39 A | 0.09 A | CP2E-N40DR-D | |||||
| Transistor
(sinking) |
0.59 A | 0.03 A | CP2E-N40DT-D | ||||||
| Transistor
(sourcing) |
0.59 A | 0.03 A | CP2E-N40DT1-D | ||||||
| CPU Units with
60 points ![]() |
100 to
240 VAC |
36
points |
24
points |
Relay | 0.44 A | 0.13 A | CP2E-N60DR-A | ||
| Transistor
(sinking) |
0.71 A | 0.03 A | CP2E-N60DT-A | ||||||
| 24 VDC | Relay | 0.41 A | 0.13 A | CP2E-N60DR-D | |||||
| Transistor
(sinking) |
0.71 A | 0.03 A | CP2E-N60DT-D | ||||||
| Transistor
(sourcing) |
0.71 A | 0.03 A | CP2E-N60DT1-D | ||||||
| Number of
points |
Specifications | Model | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Power
Supply |
Inputs | Outputs | Output
type |
Program
capacity |
Data
memory capacity |
Current
consumption |
|||
| 5 VDC | 24 VDC | ||||||||
| CPU Units with
30 points ![]() |
100 to
240 VAC |
18
points |
12
points |
Relay | 8K steps
(FB capacity: 8K steps) |
8K words | 0.12 A | 0.07 A | CP2E-S30DR-A |
| 24 VDC | Transistor
(sinking) |
0.28 A | 0.02 A | CP2E-S30DT-D | |||||
| Transistor
(sourcing) |
CP2E-S30DT1-D | ||||||||
| CPU Units with
40 points ![]() |
100 to
240 VAC |
24
points |
16
points |
Relay | 0.13 A | 0.09 A | CP2E-S40DR-A | ||
| 24 VDC | Transistor
(sinking) |
0.34 A | 0.02 A | CP2E-S40DT-D | |||||
| Transistor
(sourcing) |
CP2E-S40DT1-D | ||||||||
| CPU Units with
60 points ![]() |
100 to
240 VAC |
36
points |
24
points |
Relay | 0.16 A | 0.13 A | CP2E-S60DR-A | ||
| 24 VDC | Transistor
(sinking) |
0.48 A | 0.02 A | CP2E-S60DT-D | |||||
| Transistor
(sourcing) |
CP2E-S60DT1-D | ||||||||
| Number of
points |
Specifications | Model | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Power
Supply |
Inputs | Outputs | Output
type |
Program
capacity |
Data
memory capacity |
Current
consumption |
|||
| 5 VDC | 24 VDC | ||||||||
| CPU Units with
14 points ![]() |
100 to
240 VAC |
8 points | 6 points | Relay | 4K steps
(FB capacity: 4K steps) |
4K words | 0.06 A | 0.04 A | CP2E-E14DR-A |
| CPU Units with
20 points ![]() |
12 points | 8 points | Relay | 0.08 A | 0.06 A | CP2E-E20DR-A | |||
| CPU Units with
30 points ![]() |
18 points | 12 points | Relay | 0.12 A | 0.07 A | CP2E-E30DR-A | |||
| CPU Units with
40 points ![]() |
24 points | 16 points | Relay | 0.13 A | 0.09 A | CP2E-E40DR-A | |||
| CPU Units with
60 points ![]() |
36 points | 24 points | Relay | 0.16 A | 0.13 A | CP2E-E60DR-A | |||
| Product name | Specifications | Model |
|---|---|---|
Battery
![]() |
Mounted in an N/S[][]-type CPU Unit.
Mount the Battery when using the clock function. A Battery cannot be mounted to an E[][]-type CPU Unit. |
CP2W-BAT02 |
| Product name | Specifications | Current
consumption |
Model | |
|---|---|---|---|---|
| 5 VDC | 24 VDC | |||
| RS-232C Option
Board ![]() |
Mounted in the option slot of an N[][]-type CPU Unit and
can be used as an RS-232C port. Maximum transmission distance: 15 m |
0.04 A | --- | CP1W-CIF01 |
| Non-isolated
RS-422A/485 Option Board ![]() |
Mounted in the option slot of an N[][]-type CPU Unit and
can be used as an RS-422A/485 port. Maximum transmission distance: 50 m |
0.04 A | --- | CP1W-CIF11 |
| Isolated
RS-422A/485 Option Board ![]() |
Mounted in the option slot of an N[][]-type CPU Unit and
can be used as an RS-422A/485 port. Maximum transmission distance: 500 m |
0.04 A | --- | CP1W-CIF12-V1 |
| RS-232C&RS-232C
Option Board ![]() |
Mounted in the option slot of an N[][]-type CPU Unit and
can be used as two RS-232C ports. Maximum transmission distance: 15 m |
0.04 A | --- | CP2W-CIFD1 |
| RS-232C&RS-485
Option Board ![]() |
Mounted in the option slot of an N[][]-type CPU Unit and
can be used as one RS-232C port and one isolated RS-485 port. Maximum transmission distance: 15 m (RS-232C) 500 m (RS-485) |
0.06 A | --- | CP2W-CIFD2 |
| RS-485&RS-485
Option Board ![]() |
Mounted in the option slot of an N[][]-type CPU Unit and
can be used as two isolated RS-485 ports. Maximum transmission distance: 500 m |
0.08 A | --- | CP2W-CIFD3 |
| Analog Input Option
Board ![]() |
Mounted in the option slot of an N[][]-type CPU Unit and
can be used as an analog input module. • 2 analog inputs 0 to 10 V (Resolution: 1/4000) 0 to 20 mA (Resolution: 1/2000) |
0.02 A | --- | CP1W-ADB21 |
| Analog Output
Option Board ![]() |
Mounted in the option slot of an N[][]-type CPU Unit and
can be used as an analog output module. • 2 analog outputs 0 to 10 V (Resolution: 1/4000) |
0.06 A | --- | CP1W-DAB21V |
| Analog Input/Output
Option Board ![]() |
Mounted in the option slot of an N[][]-type CPU Unit and
can be used as an analog input/output module. • 2 analog inputs 0 to 10 V (Resolution: 1/4000) 0 to 20 mA (Resolution: 1/2000) • 2 analog outputs 0 to 10 V (Resolution: 1/4000) |
0.08 A | --- | CP1W-MAB221 |
E14/20 or N14/20 CPU Units do not support Expansion I/O Units and Expansion Units.
| Unit type | Product
name |
Specifications | Current
consumption (A) |
Model | ||||
|---|---|---|---|---|---|---|---|---|
| In-
puts |
Out-
puts |
Output type | 5 V | 24 V | ||||
| CP1W
Expansion I/O Units |
Input Unit
![]() |
8 | --- | 24 VDC Input | 0.018 | --- | CP1W-8ED | |
Output Units
![]() |
--- | 8 | Relay | 0.026 | 0.044 | CP1W-8ER | ||
| Transistor (sinking) | 0.075 | --- | CP1W-8ET | |||||
| Transistor (sourcing) | 0.075 | --- | CP1W-8ET1 | |||||
| --- | 16 | Relay | 0.042 | 0.090 | CP1W-16ER | |||
| Transistor (sinking) | 0.076 | --- | CP1W-16ET | |||||
| Transistor (sourcing) | 0.076 | --- | CP1W-16ET1 | |||||
| --- | 32 | Relay | 0.049 | 0.131 | CP1W-32ER | |||
| Transistor (sinking) | 0.113 | --- | CP1W-32ET | |||||
| Transistor (sourcing) | 0.113 | --- | CP1W-32ET1 | |||||
I/O Units
![]() |
12 | 8 | Relay | 0.103 | 0.044 | CP1W-20EDR1 | ||
| Transistor (sinking) | 0.130 | --- | CP1W-20EDT | |||||
| Transistor (sourcing) | 0.130 | --- | CP1W-20EDT1 | |||||
| 24 | 16 | Relay | 0.080 | 0.090 | CP1W-40EDR | |||
| Transistor (sinking) | 0.160 | --- | CP1W-40EDT | |||||
| Transistor (sourcing) | 0.160 | --- | CP1W-40EDT1 | |||||
| CP1W
Expansion Units |
Analog Input
Unit ![]() |
4CH | --- | Input range: 0 to 5 V,
1 to 5 V, 0 to 10 V, ±10 V, 0 to 20 mA, or 4 to 20 mA. |
Resolution:
1/6000 |
0.100 | 0.090 | CP1W-AD041 |
| Resolution:
1/12000 |
0.100 | 0.050 | CP1W-AD042 | |||||
| Analog Output
Unit ![]() |
--- | 2CH | Output range:
1 to 5 V, 0 to 10 V, ±10 V, 0 to 20 mA, or 4 to 20 mA. |
Resolution:
1/6000 |
0.040 | 0.095 | CP1W-DA021 | |
| --- | 4CH | Resolution:
1/6000 |
0.080 | 0.124 | CP1W-DA041 | |||
| Resolution:
1/12000 |
0.070 | 0.160 | CP1W-DA042 | |||||
Analog I/O Unit
![]() |
4CH | 4CH | Input range: 0 to 5 V,
1 to 5 V, 0 to 10 V, ±10 V, 0 to 20 mA, or 4 to 20 mA. Output range: 1 to 5 V, 0 to 10 V, ±10 V, 0 to 20 mA, or 4 to 20 mA. |
Resolution:
1/12000 |
0.120 | 0.170 | CP1W-MAD44 | |
| 4CH | 2CH | Resolution:
1/12000 |
0.120 | 0.120 | CP1W-MAD42 | |||
| 2CH | 1CH | Resolution:
1/6000 |
0.083 | 0.110 | CP1W-MAD11 | |||
| Temperature
Sensor Unit ![]() |
2CH | --- | Sensor type: Thermocouple (J or K) | 0.040 | 0.059 | CP1W-TS001 | ||
| 4CH | --- | Sensor type: Thermocouple (J or K) | 0.040 | 0.059 | CP1W-TS002 | |||
| 2CH | --- | Sensor type: Platinum resistance
thermometer (Pt100 or JPt100) |
0.054 | 0.073 | CP1W-TS101 | |||
| 4CH | --- | Sensor type: Platinum resistance
thermometer (Pt100 or JPt100) |
0.054 | 0.073 | CP1W-TS102 | |||
| 4CH | --- | Sensor type:
Thermocouple (J or K) 2channels can be used as analog input. Input range: 1 to 5 V, 0 to 10 V, 4-20 mA |
Resolution:
1/12000 |
0.070 | 0.030 | CP1W-TS003 | ||
| 12CH | --- | Sensor type: Thermocouple (J or K) | 0.080 | 0.050 | CP1W-TS004 | |||
| Product name | Specifications | Model |
|---|---|---|
| I/O Connecting Cable | 80 cm (for CP1W Expansion I/O Units and Expansion Units)
Only one I/O Connecting Cable can be used in each PLC. |
CP1W-CN811 |
For the Ethernet communications cable specifications, refer to Catalog
| Item | Recommended
manufacturer |
Cable
length (m) |
Model | |
|---|---|---|---|---|
| Wire Gauge and
Number of Pairs: AWG26, 4-pair Cable Cable Sheath material: PUR |
Cable with Connectors on
Both Ends (RJ45/RJ45) Standard RJ45 plug type *1 Cable color: Yellow *2 ![]() |
OMRON | 0.3 | XS6W-6PUR8SS30CM-YF |
| 0.5 | XS6W-6PUR8SS50CM-YF | |||
| 1 | XS6W-6PUR8SS100CM-YF | |||
| 2 | XS6W-6PUR8SS200CM-YF | |||
| 3 | XS6W-6PUR8SS300CM-YF | |||
| 5 | XS6W-6PUR8SS500CM-YF | |||
| Wire Gauge and
Number of Pairs: AWG22, 2-pair cable |
Cable with Connectors on
Both Ends (RJ45/RJ45) Rugged RJ45 plug type *1 Cable color: Light blue ![]() |
OMRON | 0.3 | XS5W-T421-AMD-K |
| 0.5 | XS5W-T421-BMD-K | |||
| 1 | XS5W-T421-CMD-K | |||
| 2 | XS5W-T421-DMD-K | |||
| 5 | XS5W-T421-GMD-K | |||
| 10 | XS5W-T421-JMD-K | |||
*1. Cables with standard RJ45 plugs are available in the following lengths: 0.2 m, 0.3 m, 0.5 m, 1 m, 1.5 m, 2 m, 3 m, 5 m,
7.5 m, 10 m, 15 m, 20 m.
Cables with rugged RJ45 plugs are available in the following lengths: 0.3 m, 0.5 m, 1 m, 2 m, 3 m, 5 m, 10 m, 15 m.
For details, refer to the Industrial Ethernet Connectors Catalog (Cat. No. G019).
*2. Cable colors are available in yellow, green, and blue.
| Name | Specifications | Model | |
|---|---|---|---|
| PT-to-PLC
Connecting Cable |
Connection cable with programmable terminal NB / NS
For CP2E-N+CP1W-CIF01 |
Length: 2 m | XW2Z-200T |
| Length: 5 m | XW2Z-500T | ||
| Connection cable with programmable terminal NB / NS
For CP2E-S/E, CP2E-N+CP2W-CIFD1/CIFD2 |
Length: 2 m | XW2Z-200T-3 | |
| Length: 5 m | XW2Z-500T-3 | ||
| Name | Specifications | Model | |
|---|---|---|---|
| DIN Track | Length: 0.5 m; Height: 7.3 mm | PFP-50N | |
| Length: 1 m; Height: 7.3 mm | PFP-100N | ||
| Length: 1 m; Height: 16 mm | PFP-100N2 | ||
| End Plate | A stopper to secure the Units on the DIN Track. | PFP-M | |
| Product
name |
Specifications | Model | ||
|---|---|---|---|---|
| Number of
licenses |
Media | |||
| FA Integrated
Tool Package CX-One Lite Ver.4.[] |
CX-One Lite is a subset of the complete CX-One package
that provides only the Support Software required for micro PLC applications. CX-One Lite Ver. 4.[] includes Micro PLC Edition CX-Programmer Ver.9.[]. |
1 license | DVD | CXONE-LT01D-V4 |
| FA Integrated
Tool Package CX-One Package Ver. 4.[] |
CX-One is a comprehensive software package that
integrates Support Software for OMRON PLCs and components. CX-One Ver. 4.[] includes CX-Programmer Ver. 9.[]. |
1 license
*1 |
DVD | CXONE-AL01D-V4 |
last update: July 8, 2024