Page top

NA-RTSM / RTLD[][]

Soft-NA

NA-RTSM / RTLD[][]

NA functions work on Windows

Soft-NA

Product name Specifications Number of
licenses
Media Model
Soft-NA The Soft-NA is software that displays information on
FA manufacturing sites while providing safety,
reliability, and maintainability as an industrial display
on which operations can be performed as necessary.
- (Media only) DVD NA-RTSM
1 license USB dongle NA-RTLD01
3 licenses NA-RTLD03
10 licenses NA-RTLD10

System Requirements

When using a commercially-available PC

Item Requirement
OS Windows 10 Pro Version 1903
or later 64 bit
Windows 11 Pro Version 24H2
or later
Processor Intel Atom® x5-E3940 equivalent
or higher processor *1
Intel Celeron® N4000 equivalent
or higher processor *1
RAM 4 GB or more
Free space in the hard drive necessary
for installation
1 GB or more
Optical disk drive DVD-ROM drive *2
Communication port USB USB2.0 Type-A *3
LAN Ethernet *3

*1. ARM-based processors are not supported.
*2. It is required when installing using NA-RTSM.
*3. At least one port is required. The number of required ports varies depending on the method of use.

When using the industrial PC platform NY-series

The supported models are shown below.
• NYB[][]-[][]3[][] *1
• NYB[][]-[][]4[][] *1
• NYP[][]-[][]3[][]-[][][][][][][][] *1
• NYP[][]-[][]4[][]-[][][][][][][][] *1
• NYP[][]-[][]5[][]-[][][][][][][][] *1
• NYE[][]-[][]N[][]-[][][][][][][][] *1
• NY5[][]-1[]00-[][][]44[][][][] *1
*1. Need to be supported only when used on the OS installed during factory dispatch.