last update: November 17, 2022
Model Number Legend (Not all possible combinations of functions are available.)
List of Models
| Classification |
Configuration |
External
connections |
Settings |
Display
digits |
Outputs |
Power
supply
voltage |
Model |
| Tachometer |
• Tachometer |
11-pin socket |
1-stage
(1 input
and
output) |
6 digits |
Contact output
(SPDT) |
100 to
240 VAC |
H7CC-R11 |
24 VAC/
12 to 48
VDC |
H7CC-R11D |
1 stage
(2 inputs
and
outputs) |
Contact output
(SPDT+SPST) |
100 to
240 VAC |
H7CC-R11W |
24 VAC/
12 to 48
VDC |
H7CC-R11WD |
Accessories (Order Separately)
Soft Cover
|
Model
|
Remarks
|
|
Y92A-48F1
|
--- |
Hard Cover
|
Model
|
Remarks
|
|
Y92A-48
|
--- |
Flush Mounting Adapter
|
Model
|
Remarks
|
|
Y92F-30
|
Included with models with screw terminals. |
|
Y92F-45
|
Use this Adapter to install the Counter/Tachometer in a cutout previously made
for a DIN 72 × 72 mm device (panel cutout: 68 × 68 mm). |
Waterproof Packing
| Model |
Remarks |
| Y92S-P6 |
Included with models with screw terminals. |
Connection Sockets
| Model |
Classification |
Connectable
Counter/
Tachometers |
Remarks |
| P2CF-08 |
Front-connecting Socket |
H7CC-[]8 |
--- |
| P2CF-08-E |
Front-connecting Socket
(Finger-safe Type) |
Round crimp terminals cannot be used on
Finger-safe Sockets.
Use forked crimp terminals. |
| P3G-08 |
Back-connecting Sockets |
A Y92A-48G Terminal Cover can be used with
the Socket to create a finger-safe construction. |
| P2CF-11 |
Front-connecting Socket |
H7CC-[]11 |
--- |
| P2CF-11-E |
Front-connecting Socket
(Finger-safe Type) |
Round crimp terminals cannot be used on
Finger-safe Sockets.
Use forked crimp terminals. |
| P3GA-11 |
Back-connecting Sockets |
A Y92A-48G Terminal Cover can be used with
the Socket to create a finger-safe construction. |
Terminal Covers for P3G-08/P3GA-11 Back-connecting Socket
|
Model
|
Remarks
|
|
Y92A-48G
|
--- |
last update: November 17, 2022