| Classification | Tachometer | |||||
|---|---|---|---|---|---|---|
| Item | H7CC-R11[] | H7CC-R11W[] | ||||
| Input mode | 1 input only | 2 inputs only | ||||
| Ratings | Power supply
voltage *1 |
• 100 to 240 VAC, 50/60 Hz
• 12 to 24 VDC or 48 VAC, 50/60 Hz |
||||
| Operating
voltage fluctuation range |
85% to 110% of rated supply voltage (90% to 110% at 12 to 48 VDC) | |||||
| Power
consumption |
Approx. 6.8 VA at 100 to 240 VAC,
Approx. 5.5 VA/ 3.3 W at 24 VAC/12 to 48 VDC |
|||||
| Mounting method | Flush mounting or surface mounting | |||||
| External connections | 11-pin socket | |||||
| Degree of protection | Compliant with IEC IP66 for panel surface only and when Y92S-P6 Waterproof Packing is used Certified for UL Type 1 | |||||
| Input signals | Count and hold | Count 1 and count 2 | ||||
| Pulse measurement method | Tachometer mode (cycle measurement) | AMD-compatible mode (continuous
measurement) |
Tachometer mode (cycle measurement) | |||
| Maximum counting speed | 30 Hz
(minimum pulse width: 16.7 ms) |
10 kHz
(minimum pulse width: 0.05 ms) |
--- | 30 Hz (minimum pulse width: 16.7 ms) or
5 kHz (minimum pulse width: 0.1 ms) (selectable) |
||
| Minimum input signal width | --- | 10 ms | 1 ms | --- | ||
| Measuring ranges | 0.001 Hz to 30.00Hz | 0.001 Hz to 10 kHz | 0.026 to 999999 s | 0.003 to 999999 s | 0.01 to 5k Hz | |
| Sampling cycle | 200 ms min. | Continuous measurement
(minimum interval of 10 ms) |
200 ms min. | |||
| Display refresh cycle | • Input pulse of 5 Hz min.
Averaging not used: 200 ms Averaging used: 200 multiplied by the averaging setting (ms) • Input pulse of less than 5 Hz Averaging not used: Two times the maximum input pulse cycle Using averaging: Two times the maximum of the input pulse cycle multiplied by the averaging setting. |
|||||
| Measuring accuracy | ±0.1% FS ±1 digit max. (at 23 ±5°C) | |||||
| Tachometer Output mode | HI-LO, AREA, HI-HI, LO-LO | HI-HI, LO-LO | ||||
| Auto-zero time | 0.1 to 999.9 s (in Tachometer Mode) | |||||
| Startup time | 0.0 to 99.9 s | |||||
| Averaging | Simple averaging/moving averaging selectable, Number of times: OFF, 2, 4, 8 or 16 times | |||||
| Prescaling function | 0.001 to 99.999 (in Tachometer Mode) | |||||
| Decimal point adjustment | Rightmost 3 digits | --- | ||||
| Sensor waiting time | 290 ms max. (Control output is turned OFF and no input is accepted during sensor waiting time.) | |||||
| Input | Input method | No-voltage Input
Impedance when ON: 1 kΩ max. (Leakage current: 12 mA when 0 Ω) ON residual voltage: 3 V max. Impedance when OFF: 100 kΩ min. Voltage Input High (logic) level: 4.5 to 30 VDC Low (logic) level: 0 to 2 VDC (Input resistance: approx. 4.7 kΩ) |
||||
| Hold input | Minimum input signal width: 20 ms | --- | ||||
| External power supply | 12 VDC (±10%), 100 mA
* Refer to Safety Precautions (Common) for details. |
|||||
| Control output | Contact output: 3 A at 250 VAC/30 VDC, resistive load (cosφ=1)
Minimum applied load:10 mA at 5 VDC (failure level: P, reference value) |
|||||
| Display *2 | 7-segment, negative transmissive LCD
Character height Present value: 10 mm (white), comparison value: 6 mm (green) |
|||||
| Digits | 6 digits (0 to 999999) | |||||
| Memory backup | Non-volatile memory (overwrites: 100,000 times min.) that can store data for 10 years min. | |||||
| Operating temperature range | -10 to 55°C (-10 to 50°C if Counter/Tachometers are mounted side by side) (with no icing or condensation) | |||||
| Storage temperature range | -25 to 70°C (with no icing or condensation) | |||||
| Operating humidity range | 25% to 85% | |||||
| Case color | Black (N1.5) | |||||