(Unit: mm)
SCARA Robots
ACE software is available to download from the Omron US website.
last update: March 2, 2026
(Unit: mm)
*1 For any model with a cable seal, this distance increases by 150 mm.
*2 For any model with bellows, this distance increases by 47 mm.
Note:1. The base of the robot is 240 mm wide.
2. The z-axis quill has a hollow shaft design and can be utilized for routing cables and pneumatic lines to an end-effector.
The inner diameter of this hollow shaft is 18 mm.
last update: March 2, 2026