representative for more information.
SCARA Robots
ACE software is available to download from the Omron US website.
last update: March 2, 2026
The details in this document apply to products operating with the following hardware and software versions.
• Integrated Control Robot Controller Version: Revision A
• Standard Control Robot Controller Version: Revision C
• Integrated Control Robot Firmware Version: 5.0C
• Standard Control Robot Firmware Version: 6.102C
• ACE Software Version: 4.8.3
• PROFINET functionality requires a minimum firmware version of 6.06C and an ACE software version of 4.7.3
• EtherCAT functionality requires a minimum firmware version of 6.102C and an ACE software version of 4.8.3
| Item | Description |
|---|---|
| Front Panel | Remote mounted device for robot mode, power, indication, and emergency stop.
Includes an interconnecting extension cable. |
| XSYSTEM Cable | 1.8 m cable providing 3 connectors for XMCP, XFP, XUSR signals and 1 RJ-45 connector. |
| XMCP Connector Jumper | Jumper for XMCP connector on XSYSTEM cable. |
| XFP Connector Jumper | Jumper for XFP connector on XSYSTEM cable. |
| XUSR Connector Jumper | Jumper for XUSR connector on XSYSTEM cable. |
|
DC Control Power
Connector |
Control power connector and pins. |
| AC High Power Connector | High power connector, pins, and retaining clip. |
| USB Dongle | USB Memory Stick (includes manuals, ACE software, robot firmware, and other
documentation). |
| Printed Documentation | Safety Guide, Declarations of Incorporation, Declaration of Conformance to KC Standards. |
| Labels | CE, LED color status, UKCA, French labels. |
| Cable Seal Kit | Ingress protection for the connections and components on the Primary Interface
Panel (IP65 rated robots only). |
| Item | Description | Details | Ordering Code |
|---|---|---|---|
|
XSYSTEM Cable
with Jumpers |
Provides connections and jumpers for
a Front Panel, Teach Pendant, and other user-supplied devices. |
1.8 m cable length. | 13323-100*1 |
| Cable Seal Kit | Cable Seal for all cable connections at
the Primary Interface Panel. |
All components for
replacing or installing a cable seal included. |
08765-000*2 |
|
Cable Seal Kit
(Inverted Mount) |
08765-200*2 | ||
|
High Power
Connector |
Used to supply 200 to 240 VAC power
for the internal servo amplifiers. |
Includes connector, pins,
and retaining clip. |
22822-100*1 |
|
Control Power
Connector |
Used to supply 24 VDC control power. | Includes connector and
pins. |
22822-200*1 |
| Control Power Kit | Provides 24 VDC Control Power to the robot | Includes 24 VDC power
supply (S8VK-G24024) and 5.0 m DC cable with preinstalled connector to robot. |
23912-000 |
| XBELTIO Cable | Provides connections to Belt Encoder,
EXPIO, and RS-232 signals. |
0.6 m cable length. | 13463-000 |
| XIO Breakout Cable | Provides a flying leads connection to
digital I/O at the XIO connector on the robot. |
5.0 m cable length. | 04465-000 |
|
XIO Termination
Block and Cable |
Provides terminal block digital I/O
connections at the XIO connector on the robot. |
Includes a terminal block
with a 1.8 m cable. |
90356-40100 |
| IO Blox Kit | Provides additional I/O (8 inputs and 8
outputs). |
Includes an IO Blox unit
with a 0.3 m cable. |
90356-30200 |
|
IO Blox Expansion
Kit |
Provides IO Blox unit expansion. | Includes an IO Blox unit
with a 0.3 m cable. |
90356-30100 |
|
IO Blox Connection
Cable |
Connects two IO Blox units. | 3.0 m cable length. | 04679-030 |
| 0.3 m cable length. | 04679-003 | ||
| Connects an IO Blox unit and a robot. | 3.0 m cable length. | 04677-030 | |
| 0.3 m cable length. | 04677-003 | ||
| Encoder Kit | Includes all equipment to add an
encoder to a robot. |
Includes encoder,
mounting bracket, and 5 m cable. |
09742-001 |
| TIO Connector Cable | Provides connections to Tool I/O signals. | 1.8 m cable length. | 19140-100 |
|
USER Connector
Cable |
Provides flying leads for USER ports on
the Primary and Secondary Interface Panels. |
1.8 m cable length. | 18823-100 |
|
Encoder Extension
Cable |
Replaces or extends the Encoder Kit
cable. |
5.0 m cable length. | 09446-050 |
| Pneumatic Valve Kit | Provides three robot-controlled
pneumatic valves. |
All components included. | 19165-000 |
|
Belt Encoder
Y-adapter Cable |
Provides two M12 connectors for the Belt
Encoder signals/connector on the XSYSTEM cable. |
3.0 m cable length. | 09443-000 |
| Front Panel Kit | Remote mounted device for robot mode,
power, indication, and emergency stop. |
Includes a Front Panel with
a 3.0 m cable. |
92546-10358*1 |
|
eCobra Mount
Adapter |
Adapts i4H robot mounting holes to the eCobra mounting hole pattern. | 21636-000 | |
| eCobra Tool Flange | eCobra tool flange compatible with the i4H robot. | 19106-100 | |
| Tool Flange (ISO) | Replacement i4H tool flange. | 19106-000F | |
|
Camera Mounting
Bracket |
Used to mount a camera to the outer link. | 18908-000 | |
|
Camera Mounting
Adapter |
Provides Basler and Sentech camera mounting for the Camera
Mounting Bracket. |
22295-000 | |
| T20 Pendant Kit | Provides all required equipment for the
T20 Pendant. |
Includes the T20 Pendant,
3 m adapter cable, and an M23 jumper plug. |
10046-010 |
|
IPC Application
Controller |
Used to execute PackManager and Robot Vision Manager
applications. |
AC1-152000 | |
| Wall Mount Bracket | Enables mounting the robot to a vertical
surface. |
Not compatible with IP65-
rated robots. |
20089-000 |
|
NJ501-R Series
Robotics Integrated Controller |
Machine controller with sequence,
motion, and robotics functionality. |
Refer to Cat. No. P140 for
more information. |
NJ501-R[][][] |
| Sysmac Studio | Settings and creation of programs to
control a robot with the Robot Integrated CPU Unit and IPC Application Controller. |
A license for the Standard
Edition (SYSMAC-SE201L) is required. |
SYSMAC-SE200D-64 |
| 3D Simulation | Perform 3D simulation including robots and peripheral devices. | SYSMAC-SA401L-64 | |
| PackManager | Enables full functionality of the PackManager software. | 20409-000 | |
|
Robot Vision
Manager |
Enables the Robot Vision Manager functionality and inspection tools
library. |
20410-000 | |
|
PackManager +
Robot Vision Manager |
Enables functionality of both PackManager and Robot Vision Manager | 20433-000 | |
|
Bellows Installation
Kit |
Two bellows and associated hardware
for protecting the quill. |
210 mm quill length. | 19464-003F*3 |
|
Bellows Installation
Kit |
410 mm quill length. | 19464-004F*3 | |
|
Replacement
Bellows |
Upper and lower replacement bellows. | 210 mm quill length. | 19464-103F |
| 410 mm quill length. | 19464-104F | ||
|
Encoder Backup
Battery Pack |
Pack contains two 3.6 V batteries. | 19238-000F*1 | |
*1 Equipment supplied with all robots.
*2 Additional equipment supplied with IP65 rated robots.
*3 Additional equipment supplied with IP65 and Cleanroom / ESD rated robots.
last update: March 2, 2026