Page top

eCobra

SCARA Robots

eCobra

Mid-size and large-size SCARA robot for precision machining, assembly, and material handling

ACE software is available to download from the Omron US website.

eCobra 600

• EtherCAT connectivity to the Omron NJ501-R controller and programming through the familiar IEC 61131-3 programming language or scripting (eV+)

• High repeatability suitable for material handling and precision assembly

• High payload for screw-driving tools

• Amplifier and controller built into the robot simplifies integration

• Choose the right robot for you application from two different types

• Reach 600 mm

• Maximum payload 5.5 kg

•Weight 41 kg

eCobra 600 Lite / Standard / Pro

• Ethernet capability to control the robot through the familiar programming language (IEC 61131-3) of Machine Automation Controller NJ/NX/NY Series

• High repeatability suitable for material handling and precision assembly

• High payload for screw-driving tools

• Amplifier and controller built into the robot reduces the number of cables

• Choose the right robot for you application from three different types

• Reach 600 mm

• Maximum payload 5.5 kg

• Weight 41 kg

eCobra 800

• EtherCAT connectivity to the Omron NJ501-R controller and programming through the familiar IEC 61131-3 programming language or scripting (eV+) .

• Reach is extended to 800 mm without compromising repeatability

• High payload for screw-driving tools

• The amplifier and controller built into the robot reduces simplifies integration

• Choose the right robot for you application from two different types

• Reach 800 mm

• Maximum payload 5.5 kg

•Weight 43 kg

eCobra 800 Lite / Standard / Pro

• Ethernet capability to control the robot through the familiar programming language (IEC 61131-3) of Machine Automation Controller NJ/NX/NY Series

• Reach is extended to 800 mm without compromising repeatability

• High payload for screw-driving tools

• The amplifier and controller built into the robot reduces the number of cables

• Choose the right robot for you application from three different types

• Reach 800 mm

• Maximum payload 5.5 kg

• Weight 43 kg

eCobra 800 Inverted Lite / Standard / Pro

• Ethernet capability to control the robot through the familiar programming language (IEC 61131-3) of Machine Automation Controller NJ/NX/NY Series

• Overhead-mounting configuration for efficient use of space

• High payload for screw-driving tools

• The amplifier and controller built into the robot reduces the number of cables

• Choose the right robot for you application from three different types

• Reach 800 mm

• Maximum payload 5.5 kg

• Weight 51 kg

eCobra Features 6