| Type | Connecting method |
Inputs/
outputs |
Model | |
|---|---|---|---|---|
| NPN output | PNP output | |||
| Standard models | Pre-wired (2 m) | 1 output | E3X-ZV11 2M | E3X-ZV41 2M |
| Wire-saving Connector | E3X-ZV6 | E3X-ZV8 | ||
| M8 Connector | E3X-ZV14 | E3X-ZV44 | ||
| External input models | Pre-wired (2 m) | 1 output +
1 input |
E3X-ZV21 2M | E3X-ZV51 2M |
| Wire-saving Connector | E3X-ZV7 | E3X-ZV9 | ||
| Enhanced timer function
models |
Wire-saving Connector | 1 output | E3X-ZV6M | E3X-ZV8M |