| Sensing method | Appearance | Beam
shape |
Sensing
distance |
Laser
Class |
Model |
|---|---|---|---|---|---|
| Diffuse-reflective | ![]() |
Spot *2
(variable) |
1 m | Class 2 | E3C-LD11N 2M |
| Coaxial Retro-reflective
(with MSR function) *1 |
![]() |
Spot *2
(variable) |
7 m | Class 2 | E3C-LR11N 2M |
| Spot
(2.0-mm fixed dia.) |
7 m | Class 1 | E3C-LR12N 2M |