| Type | Diffuse-reflective | Coaxial Retro-reflective (with MSR function) | ||||||
|---|---|---|---|---|---|---|---|---|
| Item | E3C-LD11N | E3C-LD11N +
E39-P11 |
E3C-LD11N +
E39-P21 |
E3C-LR11N | E3C-LR11N +
E39-P31 |
E3C-LR11N +
E39-P41 |
E3C-LR12N | |
| Light source
(wavelength) |
Visible semiconductor laser (650 nm),
3 mW max. |
Visible semiconductor laser (650 nm),
3 mW max. |
Visible
semiconductor laser (650 nm), 1 mW max. |
|||||
| Laser class | Class 1 (JIS, IEC/EN, GB/T)
Class 2 (FDA) |
|||||||
| Sensing
distance *1, *2 |
Super
High-speed Mode (SHS) |
30 to 250 mm | 2 m | 700 mm | 400 mm | 2 m | ||
| High-speed
Mode (HS) |
30 to 250 mm | 2 m | 700 mm | 400 mm | 2 m | |||
| Standard
Mode (Stnd) |
30 to 700 mm | 5 m | 1,300 mm | 700 mm | 5 m | |||
| Giga Mode
(GIGA) |
30 to 1000 mm | 7 m | 1,700 mm | 900 mm | 7 m | |||
| Focus *3 | 0.8 mm max.
(at distances up to 300 mm) |
33 mm
(at 150 mm) |
33 × 15 mm
(at 150 mm) |
0.8 mm max.
(at distances up to 1,000 mm) |
28 mm
(at 150 mm) |
28 × 16 mm
(at 150 mm) |
2.0-mm dia.
(at distance up to 1,000 mm) |
|
| Functions | Variable focal point mechanism (focus adjustment) *4,
optical axis adjustment mechanism (axis adjustment) |
|||||||
| Indicators | LDON indicator: Green; Operation indicator: Orange | |||||||
| Ambient
illumination (Receiver side) |
Incandescent lamp: 3,000 lx | |||||||
| Ambient
temperature |
Operating: -10 to 55°C, Storage: -25 to 70°C (with no icing or condensation) | |||||||
| Ambient
humidity |
Operating/storage: 35% to 85% (with no condensation) | |||||||
| Insulation
resistance |
20 MΩ min. at 500 VDC | |||||||
| Dielectric
strength |
1,000 VAC at 50/60 Hz for 1 minute | |||||||
| Shock
resistance |
Destruction: 300 m/s2 6 directions 3 times each (up/down, right/left, forward/backward) | |||||||
| Vibration
resistance |
Destruction: 10 to 150 Hz with double amplitude of 0.7 mm, in X, Y, and Z directions for 80 min each | |||||||
| Degree of
protection |
IP40 (IEC) | IP40 (IEC 60529) | ||||||
| Connection
method |
Connector (standard cable length: 2 m) | |||||||
| Materials | Case and cover: ABS
Front surface filter: Methacrylic resin |
Case and cover: ABS
Front surface filter: Glass |
||||||
| Weight
(packed state) |
Approx. 85 g | Approx. 100 g | ||||||
| Accessories | Instruction manual, Laser warning labels (English) | |||||||