| Rated voltage | 30 VDC | |
|---|---|---|
| Rated current | I/O unit signal line: 0.5 A, I/O unit common line: 4 A, Power supply line: 7 A | |
| Applicable wire
*1 |
Stranded wire,
solid wire |
0.08 to 1.5 mm2 (AWG 28 to 16) |
| Ferrules | With insulation sleeve: 0.14 to 0.5 mm2 (AWG 26 to 20)
Without insulation sleeve: 0.75 to 1.5 mm2 (AWG 18 to 16) |
|