| Type |
Name/Specifications |
Part Number |
Robot
Controller |
SmartController EX with Front Panel |
19300-000 |
| SmartController EX (without Front Panel) |
19200-000 |
| Pendant |
T20 Pendant with 10 m Cable |
10046-010 |
| T20 Pendant-Jumper Plug |
10048-000 |
| T20 Pendant Wall Bracket |
10079-000 |
| T20 Adapter Cable, 3 m |
10051-003 |
| Camera |
Kit, Camera, GigE, POE, 720 x 540, 282.2 fps, B/W, M Series,
10 m camera cables included |
31940-010 |
Kit, Camera, GigE, POE, 720 x 540, 282.2 fps, Color, M Series,
10 m camera cables included |
31940-011 |
Kit, Camera, GigE, POE, 1280 x 1024, 61 fps, B/W, M Series,
10 m camera cables included |
31940-130 |
Kit, Camera, GigE, POE, 1280 x 1024, 61 fps, Color, M Series,
10 m camera cables included |
31940-131 |
Kit, Camera, GigE, POE, 1440 x 1088, 70.7 fps, B/W, M Series,
10 m camera cables included |
31940-160 |
Kit, Camera, GigE, POE, 1440 x 1088, 70.7 fps, Color, M Series,
10 m camera cables included |
31940-161 |
Kit, Camera, GigE, POE, 1624 x 1240, 54.6 fps, B/W, M Series,
10 m camera cables included |
31940-200 |
Kit, Camera, GigE, POE, 1624 x 1240, 54.6 fps, Color, M Series,
10 m camera cables included |
31940-201 |
Kit, Camera, GigE, POE, 2048 x 1536, 34.9 fps, B/W, M Series,
10 m camera cables included |
31940-320 |
Kit, Camera, GigE, POE, 2048 x 1536, 34.9 fps, Color, M Series,
10 m camera cables included |
31940-321 |
Kit, Camera, GigE, POE, 2448 x 2048, 21.9 fps, B/W, M Series,
10 m camera cables included |
31940-500 |
Kit, Camera, GigE, POE, 2448 x 2048, 21.9 fps, Color, M Series,
10 m camera cables included |
31940-501 |
Kit, Camera, GigE, POE, 2592 x 1944, 14 fps, B/W, M Series,
10 m camera cables included |
31940-530 |
Kit, Camera, GigE, POE, 2592 x 1944, 14 fps, Color, M Series,
10 m camera cables included |
31940-531 |
Kit, Camera, GigE, POE, 3856 x 2764, 10.3 fps, B/W, M Series,
10 m camera cables included |
31940-100 |
Kit, Camera, GigE, POE, 4000 x 3000, 9.2 fps, B/W, M Series,
10 m camera cables included |
31940-120 |
Kit, Camera, GigE, POE, 4000 x 3000, 9.2 fps, Color, M Series,
10 m camera cables included |
31940-121 |
GigE PoE, 1602 x 1202 pixels, 60 fps, Monochrome, CMOS
(1/1.8-inch equivalent), 10 m camera cables included |
24114-250 |
GigE PoE, 1600 x 1200 pixels, 60 fps, Color, CMOS
(1/1.8-inch equivalent), 10 m camera cables included |
24114-251 |
GigE PoE, 2048 x 2048 pixels, 25 fps, Monochrome, CMOS
(1-inch equivalent), 10 m camera cables included |
24114-300 |
GigE PoE, 2046 x 2046 dots, 25 fps, Color, CMOS
(1-inch equivalent), 10 m camera cables included |
24114-301 |
Belt
Encoder
(Conveyor-
Tracking) |
Encoder Kit IP65 |
09742-001 |
| Y-Adapter Cable, 3 m |
09443-000 |
| Encoder Extension Cable, 5 m |
09446-050 |
| SCEX-BELT,Y-Adapter Cable, 0.5 m |
09550-000 |
| XBELTIO Cable, 0.6 m |
13463-000 |
Additional
I/O Options |
IO Blox (connect to robot), 8 inputs/8 outputs, 0.3 m cables
included |
90356-30200 |
IO Block (connect to previous IO Blox), 8 inputs/8 outputs, 0.3
m cables included |
90356-30100 |
| IO Blox-to-robot Cable, 3 m |
04677-030 |
| IO Blox-to-IO Blox Cable, 0.3 m |
04679-003 |
| IO Blox-to-IO Blox Cable, 3 m |
04679-030 |
XIO Termination Block, 12inputs/8 outputs, cables included
(1.8 m) |
90356-40100 |
| XDIO Termination Block, 50 pin, cables included (2m) |
09747-000 |
| Front panel |
Front Panel Cable, 3 m |
92546-10358 |
Power
Supply/
Cable |
AC Power Cable, 5 m |
04118-000 |
| 24 VDC Power Cable, 5 m |
04120-000 |
| 24 VDC, 6.5 A, 150 W (Front Mounting), Power Supply |
S8FS-G15024C |
| 24 VDC, 6.5 A, 150 W (DIN-Rail Mounting), Power Supply |
S8FS-G15024CD |
| 1394 Cable, 4.5 m |
13632-045 |
| XSYSTEM Cable Assembly, 1.8 m |
13323-000 |
XSYSTEM Cable Assembly (with ENET management port),
1.8 m |
13323-100 |
| XIO Breakout Cable |
04465-000 |
| DB9 Splitter, 0.3 m |
00411-000 |
| eAIB XSYS Cable, 4.5 m |
11585-000 |
| Ethernet Cable |
XS6W-6LSZH8SS[ ][ ][ ]CM-Y |
| Industrial Switching Hubs |
W4S1-05D |
Solenoid
Valve Kit |
eCobra robots |
02853-000 |
Cable Seal
Kit |
Hornet 565 IP65/67, Quattro 650HS IP65/67, Quattro 800HS
IP65/67 |
08765-000 |
| Quattro 650HS Standard/Quattro 800HS Standard |
09564-000 |
| eCobra 800 IP65/67 |
04813-000 |
| eCobra 800 Inverted IP65 |
09073-000 |
Software
Licenses |
Automation Control Environment (for ACE 4.x) |
Please download it from following URL:
https://robotics.omron.com/browse-
documents/?dir_id=8 |
| ACE PackManager (for ACE 4.x and Sysmac Studio 1.2x) |
20409-000 |
| Robot Vision Manager (for ACE 4.x and Sysmac Studio 1.2x) |
20410-000 |
ACE PackManager with ACE Robot Vision Manager (for ACE
4.x and Sysmac Studio 1.2x) This license contains an ACE
PackManager license and an ACE Robot Vision Manager
license. |
20433-000 |
| Sysmac Studio Standard Edition Version 1.xx |
SYSMAC-SE201L |
| Sysmac Studio 3D Simulation Option |
SYSMAC-SA401L-64 |