• EtherCAT connectivity to the Omron NJ501-R controller and programming through the familiar IEC 61131-3 programming language or scripting (eV+)
• High repeatability suitable for material handling and precision assembly
• High payload for screw-driving tools
• Amplifier and controller built into the robot simplifies integration
• Choose the right robot for you application from two different types
• Reach 600 mm
• Maximum payload 5.5 kg
•Weight 41 kg