| Rated input
voltage |
Rated current | Must
operate voltage |
Must
release voltage |
Power consumption | Maximum
allowable voltage |
|||
|---|---|---|---|---|---|---|---|---|
| AC | DC | Percentage of the
rated voltage |
AC (VA) | DC (mW) | Percentage
of the rated voltage |
|||
| 50 Hz | 60 Hz | |||||||
| 12 VDC | - | - | 27.9 mA | 80% max.* | 10% min. | - | Approx. 300 mW | 110% |
| 24 VDC | - | - | 13.5 mA | - | Approx. 300 mW | |||
| 24 VAC/VDC | 13.7 mA | 14.9 mA | 12.6 mA | Approx. 0.4 VA | Approx. 300 mW | |||
| 48 VAC/VDC | 5.9 mA | 6.4 mA | 5.4 mA | Approx. 0.3 VA | Approx. 250 mW | |||
| 100 VAC | 6.8 mA | 7.1 mA | - | Approx. 0.7 VA | - | |||
| 110 VAC | 6.1 mA | 6.4 mA | - | Approx. 0.7 VA | - | |||
| 200 VAC | 6.1 mA | 7.3 mA | - | Approx. 1.5 VA | - | |||
| 230 VAC | 6.8 mA | 8.2 mA | - | Approx. 1.9 VA | - | |||