Page top

G3RV-ST

Slim I/O Solid State Relay

G3RV-ST

Slim I/O SSR realizes space saving thanks to high-density mounting and ultra-slim body

Model Number Structure

Model Number Legend

G3RV-ST Lineup 2

Ordering Information

Terminal
(wire connection)
Applicable
output load
Zero cross
function
Rated input
voltage (V)
Model
Push-In Plus Terminal DC load — DC 12 G3RV-ST500-D 12 VDC
24 G3RV-ST500-D 24 VDC
AC/DC 24 G3RV-ST500-D 24 VAC/VDC
48 G3RV-ST500-D 48 VAC/VDC
AC 100 G3RV-ST500-D 100 VAC
110 G3RV-ST500-D 110 VAC
200 G3RV-ST500-D 200 VAC
230 G3RV-ST500-D 230 VAC
DC load
(high-speed
opening and
closing)
— DC 24 G3RV-ST500-D-H 24 VDC
AC/DC 24 G3RV-ST500-D-H 24 VAC/VDC
AC load Yes DC 12 G3RV-ST500-A 12 VDC
24 G3RV-ST500-A 24 VDC
AC/DC 24 G3RV-ST500-A 24 VAC/VDC
48 G3RV-ST500-A 48 VAC/VDC
AC 100 G3RV-ST500-A 100 VAC
110 G3RV-ST500-A 110 VAC
200 G3RV-ST500-A 200 VAC
230 G3RV-ST500-A 230 VAC
No DC 12 G3RV-ST500-AL 12 VDC
24 G3RV-ST500-AL 24 VDC
AC/DC 24 G3RV-ST500-AL 24 VAC/VDC
48 G3RV-ST500-AL 48 VAC/VDC
AC 100 G3RV-ST500-AL 100 VAC
110 G3RV-ST500-AL 110 VAC
200 G3RV-ST500-AL 200 VAC
230 G3RV-ST500-AL 230 VAC
Screw terminal DC load — DC 12 G3RV-ST700-D 12 VDC
24 G3RV-ST700-D 24 VDC
AC/DC 24 G3RV-ST700-D 24 VAC/VDC
48 G3RV-ST700-D 48 VAC/VDC
AC 100 G3RV-ST700-D 100 VAC
110 G3RV-ST700-D 110 VAC
200 G3RV-ST700-D 200 VAC
230 G3RV-ST700-D 230 VAC
DC load
(high-speed
opening and
closing)
— DC 24 G3RV-ST700-D-H 24 VDC
AC/DC 24 G3RV-ST700-D-H 24 VAC/VDC
AC load Yes DC 12 G3RV-ST700-A 12 VDC
24 G3RV-ST700-A 24 VDC
AC/DC 24 G3RV-ST700-A 24 VAC/VDC
48 G3RV-ST700-A 48 VAC/VDC
AC 100 G3RV-ST700-A 100 VAC
110 G3RV-ST700-A 110 VAC
200 G3RV-ST700-A 200 VAC
230 G3RV-ST700-A 230 VAC
No DC 12 G3RV-ST700-AL 12 VDC
24 G3RV-ST700-AL 24 VDC
AC/DC 24 G3RV-ST700-AL 24 VAC/VDC
48 G3RV-ST700-AL 48 VAC/VDC
AC 100 G3RV-ST700-AL 100 VAC
110 G3RV-ST700-AL 110 VAC
200 G3RV-ST700-AL 200 VAC
230 G3RV-ST700-AL 230 VAC

Note: Sockets are not sold individually.

Solid state relay for maintenance

Model Number Legend

G3RV-ST Lineup 6

List of Models

Insulation
method
Operation
Display
Output
(SSR)
Zero
cross
Function
Rated
output
Load *
Rated
input
voltage
(socket)
Model Applicable model
Photo-triac Yes
(green)
AC Yes 2 A
(at 100
to
240
VAC)
12 VDC G3RV-202S DC12 G3RV-ST700/500-A 12 VDC
24 VDC G3RV-202S DC24 G3RV-ST700/500-A 24 VDC
24
VAC/VDC
G3RV-ST700/500-A 24 VAC/VDC
48
VAC/VDC
G3RV-202S DC48 G3RV-ST700/500-A 48 VAC/VDC
100 VAC G3RV-ST700/500-A 100 VAC
110 VAC G3RV-ST700/500-A 110 VAC
200 VAC G3RV-ST700/500-A 200 VAC
230 VAC G3RV-ST700/500-A 230 VAC
No 12 VDC G3RV-202SL DC12 G3RV-ST700/500-AL 12 VDC
24 VDC G3RV-202SL DC24 G3RV-ST700/500-AL 24 VDC
24
VAC/VDC
G3RV-ST700/500-AL 24 VAC/VDC
48
VAC/VDC
G3RV-202SL DC48 G3RV-ST700/500-AL 48 VAC/VDC
100 VAC G3RV-ST700/500-AL 100 VAC
110 VAC G3RV-ST700/500-AL 110 VAC
200 VAC G3RV-ST700/500-AL 200 VAC
230 VAC G3RV-ST700/500-AL 230 VAC
Photo-
voltage
coupler
DC - 3 A
(at 5
to 24
VDC)
12 VDC G3RV-D03SL DC12 G3RV-ST700/500-D 12 VDC
24 VDC G3RV-D03SL DC24 G3RV-ST700/500-D 24 VDC
24
VAC/VDC
G3RV-ST700/500-D 24 VAC/VDC
48
VAC/VDC
G3RV-D03SL DC48 G3RV-ST700/500-D 48 VAC/VDC
100 VAC G3RV-ST700/500-D 100 VAC
110 VAC G3RV-ST700/500-D 110 VAC
200 VAC G3RV-ST700/500-D 200 VAC
230 VAC G3RV-ST700/500-D 230 VAC
24 VDC G3RV-D03SL-H DC24 G3RV-ST700/500-D-H 24 VDC
G3RV-ST700/500-D-H 24 VAC/VDC

* Different depending on the ambient temperature.
 For more details, refer to Load current vs. ambient rated temperature on Data Sheet.

Accessories (order separately)

Short Bars

Appearance Pitch No. of
poles
Colors Model *1 Minimum order
(Quantity)
Maximum energizing
current
csm001121815_lu_1_1 6.2 mm 20 Red (R),
Blue (S),
Yellow (Y)
PYDN-6.2ST-200[] 10 32 A

Note: Use for wiring to the adjacent socket.
*1. Replace the box ([]) in the model number with the code for the covering color. [] color selection: R = red, S = blue, Y = yellow

Label

Appearance Model Minimum order (Sheet)
(Pieces per sheet)
csm001121815_lu_2_1 XW5Z-P2.5LB1 5
(1 sheet/72 pieces)

Separate Plate

Appearance Model
csm001121815_lu_3_1 XW5Z-EP12

Isolation plate

Appearance Model
csm001121815_lu_4_1 P2RV-P3.1ST

PLC interface unit

Appearance I/O
classification
Connection
method
Common
process
Applicable
Models *1
Model
csm001121815_lu_5_1 For input Push-In PNP G2RV-ST500-AP *2 P2RVC-8ST-I-5-1
NPN P2RVC-8ST-I-5
Screw PNP G2RV-ST700-AP *2 P2RVC-8ST-I-7-1
For output Push-In PNP G3RV-ST500(-D)/(-D-H)/
(-A)/(-AL) or G2RV-ST500
series *3
P2RVC-8ST-O-5-1
NPN P2RVC-8ST-O-5
Screw PNP G3RV-ST700(-D)/(-D-H)/
(-A)/(-AL) or G2RV-ST700
series *3
P2RVC-8ST-O-7-1

*1. Please make sure applicable models, P2RVC can not be used other combination than the above table.
*2. The maximum contact voltage is 30 VAC/DC.
*3. Operating coils are only available in 12 and 24 VDC and 24 VAC/DC.

Parts for DIN Track Mounting

Appearance Type Model Minimum order
(Quantity)
csm001121815_lu_6_1 DIN Tracks 1 m PFP-100N 1
0.5 m PFP-50N
csm001121815_lu_6_2 End Plate * PFP-M 10
csm001121815_lu_6_3 Spacer PFP-S

* When mounting DIN Track, please use End Plate (PFP-M).
Refer to your OMRON website for details on PFP-[].

Applicable Cables

Name Appearance Cable
length
L (mm)
Connecting Cables Applicable Connectors
Cables with
Loose Wires
P2RV-A[]C
8 I/O
points
csm001121815_lu_7_1 1,000 P2RV-A100C Various devices
2,000 P2RV-A200C
3,000 P2RV-A300C
5,000 P2RV-A500C
OMRON PLC
Connecting
Cables with
Connectors (1:4)
P2RV-4-[]C
32 output
points
csm001121815_lu_7_2 1,000 P2RV-4-100C PLC I/O Units with MIL
connectors (1:4)
CJ1W-OD232/OD262, etc.
2,000 P2RV-4-200C
3,000 P2RV-4-300C
5,000 P2RV-4-500C
OMRON PLC
Connecting
Cables with
Connectors (1:4)
P2RV-4-[]IMC
32 input
points
csm001121815_lu_7_3 1,000 P2RV-4-100IMC PLC I/O Units with MIL
connectors (1:4)
CJ1W-ID232/ID262, etc. *1
2,000 P2RV-4-200IMC
3,000 P2RV-4-300IMC
5,000 P2RV-4-500IMC
OMRON PLC
Connecting
Cables with
Connectors (1:4)
P2RV-4-[]IFC
32 input
points
csm001121815_lu_7_4 1,000 P2RV-4-100IFC PLC I/O Units with Fujitsu/
Otax connectors (1:4)
CJ1W-ID231/ID261, etc. *2
2,000 P2RV-4-200IFC
3,000 P2RV-4-300IFC
5,000 P2RV-4-500IFC
OMRON PLC
Connecting
Cables with
Connectors (1:1)
P2RV-A[]C-OMR
NX
8 output
points
csm001121815_lu_7_6 500 P2RV-A050C-OMR NX PLC I/O Units with
screw-less clamp
terminal block (1:1)
For inputs: NX-ID4442
For outputs: NX-OD4256
1,000 P2RV-A100C-OMR NX
8 input
points
500 P2RV-A050IC-OMR NX
1,000 P2RV-A100IC-OMR NX

*1. Use the P2RVC-8ST-I-[]-1(PNP) as the PLC interface unit when connecting to the CJ1W-ID232/ID262 (or a unit with an equivalent terminal arrangement).
*2. Use the P2RVC-8ST-I-[]-1(PNP) as the PLC interface unit when connecting to the CJ1W-ID231/ID261 (or a unit with an equivalent terminal arrangement).