| Rated input
voltage |
Rated current | Must operate
voltage |
Must release
voltage |
Input voltage | ||
|---|---|---|---|---|---|---|
| AC | DC | Percentage of the
rated voltage |
||||
| 50 Hz | 60 Hz | |||||
| 12 VDC | - | - | 15.0 mA | 10.8 V max. | 1 V min. | ±10% |
| 24 VDC | - | - | 12.0 mA | 21.6 V max. | ||
| 24 VAC/VDC | 11.3 mA | 11.4 mA | 11.0 mA | 21.6 V max. | ||
| 48 VAC/VDC | 6.8 mA | 6.9 mA | 6.0 mA | 43.2 V max. | ||
| 100 VAC | 6.2 mA | 6.2 mA | - | 90 V max. | ||
| 110 VAC | 6.2 mA | 6.2 mA | - | 99 V max. | ||
| 200 VAC | 6.7 mA | 7.9 mA | - | 180 V max. | ||
| 230 VAC | 7.5 mA | 8.8 mA | - | 207 V max. | ||