| Specifications | NB3Q | NB5Q | NB7W | NB10W | |||
|---|---|---|---|---|---|---|---|
| TW00B-V1 | TW01B-V1 | TW00B-V1 | TW01B-V1 | TW00B-V1 | TW01B-V1 | TW01B-V1 | |
| Display type | 3.5" TFT LCD | 5.7" TFT LCD | 7" TFT LCD | 10.1" TFT LCD | |||
| Display resolution
(H×V) |
320 × 240 | 320 × 240 | 800 × 480 | 1024 × 600 | |||
| Number of colors | 65536 | ||||||
| Backlight | LED | ||||||
| Backlight lifetime | 50,000 hours of operating time at the normal temperature (25°C)* | ||||||
| Touch panel | Analog resistive membrane type, resolution 1024 × 1024, life: 1 million touch operations | ||||||
| Dimensions in mm
(H×W×D) |
103.8 × 129.8 × 52.8 | 142 × 184 × 46 | 148 × 202 × 46 | 210.8 × 268.8 × 54 | |||
| Weight | 310 g max. | 320 g max. | 650 g max. | 660 g max. | 700 g max. | 705 g max. | 1465 g max. |