| Type | Time ranges | Operating modes | External connections | Inputs | Outputs | Power
supply voltage |
Models |
|---|---|---|---|---|---|---|---|
| H5CC-A | 0.001 to 999.999 s
0.01 to 9999.99 s 0.1 to 99999.9 s 1 to 999999 s 1s to 99 h 59 min 59 s 0.1 to 99999.9 min 1 to 999999 min 1 min to 9999 h 59 min 0.1 to 99999.9 h 1 to 999999 h |
A: Signal ON delay I
F-1: Cumulative (Timer does not reset when power comes ON.) |
Screw terminal blocks | Signal, Reset, Gate
(NPN/PNP inputs) |
Transistor
output (DPST) |
12 to 48 VDC/
24 VAC |
H5CC-AWSD |
| <Timer Mode>
A: Signal ON delay I A-1: Signal ON delay II A-2: Power ON delay I A-3: Power ON delay II b: Flicker I b-1: Flicker II b-5: One-shot flicker C: Signal ON/OFF delay I d: Signal OFF delay I E: Interval F: Cumulative G: Signal ON/OFF delay II H: Signal OFF delay II Z: ON/OFF-duty-adjustable flicker S: Stopwatch <Twin Timer Mode> toff: Flicker OFF start I ton: Flicker ON start I toff-1: Flicker OFF start II ton-1: Flicker ON start II |
Screw terminal blocks | Signal, Reset, Gate
(NPN/PNP inputs) |
Contact output (time-limit SPDT) | 100 to 240 VAC | H5CC-A | ||
| 12 to 48 VDC/24 VAC | H5CC-AD | ||||||
| Transistor output (SPST) | 100 to 240 VAC | H5CC-AS | |||||
| 12 to 48 VDC/24 VAC | H5CC-ASD | ||||||
| Contact output (SPDT) + transistor output (SPST) | 100 to 240 VAC | H5CC-AU | |||||
| 12 to 48 VDC/24 VAC | H5CC-AUD | ||||||
| 11-pin socket | Contact output (time-limit SPDT) | 100 to 240 VAC | H5CC-A11 | ||||
| 12 to 48 VDC/24 VAC | H5CC-A11D | ||||||
| Transistor output (SPST) | 100 to 240 VAC | H5CC-A11S | |||||
| 12 to 48 VDC/24 VAC | H5CC-A11SD | ||||||
| Signal, Reset, Gate
(NPN inputs) |
Contact output (time-limit SPDT) | 24 to 240 VDC/VAC | H5CC-A11F | ||||
| H5CC-L | 8-pin socket | Signal, Reset
(NPN inputs) |
Contact output (time-limit SPDT) | 100 to 240 VAC | H5CC-L8 | ||
| 12 to 48 VDC/24 VAC | H5CC-L8D | ||||||
| Transistor output (SPST) | 100 to 240 VAC | H5CC-L8S | |||||
| 12 to 48 VDC/24 VAC | H5CC-L8SD | ||||||
| <Timer Mode>
A-2: Power ON delay I b: Flicker I E: Interval Z: ON/OFF-duty-adjustable flicker <Twin Timer Mode> toff: Flicker OFF start I ton: Flicker ON start I |
None | Contact output (time-limit SPDT + instantaneous SPDT)
Models with instantaneous contact outputs |
100 to 240 VAC | H5CC-L8E | |||
| 12 to 48 VDC/24 VAC | H5CC-L8ED | ||||||
| 24 to 240 VDC/VAC | H5CC-L8EF |