| Item | Models | H5CC-A[] | H5CC-A11[] | H5CC-L8[] |
|---|---|---|---|---|
| Classification | Standard Type | Economy Type | ||
| Ratings | Power supply
voltage *1 |
• 100 to 240 VAC 50/60 Hz
• 12 to 48 VDC/24 VAC 50/60 Hz • 24 to 240 VDC/24 to 240 VAC 50/60 Hz (only for the H5CC-[]F) |
||
| Allowable voltage fluctuation range | 85% to 110% of rated supply voltage (90% to 110% at 12 to 48 VDC) | |||
| Power consumption | Approx.6.5 VA at 100 to 240 VAC
Approx.5.4 VA/3.2 W at 24 VAC/12 to 48 VDC Approx. 5.6 VA/2.7 W at 24 to 240 VAC/24 to 240 VDC *2 |
|||
| Mounting method | Flush mounting | Flush mounting, surface mounting, DIN track mounting | ||
| External connections | Screw terminals | 11-pin socket | 8-pin socket | |
| Degree of protection | Compliant with IEC IP66 for panel surface only and when Y92S-P6 Waterproof Packing is used Certified for UL Type 1 | |||
| Digits | 6 digits | |||
| Time ranges | 0.001 s to 999.999 s, 0.01 s to 9999.99 s, 0.1 s to 99999.9 s, 1 s to 999999 s, 1 s to 99 h 59 min 59 s, 0.1 m to 99999.9 min, 1 min to 999999 min, 1 min to 9999 h 59 min, 0.1 h to 99999.9 h, 1 h to 999999 h | |||
| Timer mode | Elapsed time (Up), remaining time (Down) (selectable) | |||
| Inputs | Input signals | Signal, Reset, Gate | Signal, Reset
(no inputs on the H5CC-L8E[]) |
|
| Input method | No-voltage (NPN) input/voltage (PNP) input (switchable)
(only no-voltage input is available for the H5CC-A11F) No-voltage input ON impedance: 1 kΩ max. (Leakage current: approx. 12 mA when 0 Ω) (Approx. 1 mA for the H5CC-A11F) ON residual voltage: 3 V max. (1 V max. for the H5CC-A11F) OFF impedance: 100 kΩ min. Voltage input High (logic) level: 4.5 to 30 VDC Low (logic) level: 0 to 2 VDC (Input resistance: approx. 4.7 kΩ) |
No-voltage input
On-impedance: 1 kΩ max. (Leakage current: 12 mA when 0 Ω) ON residual voltage: 3 V max. OFF impedance: 100 kΩ min. |
||
| Signal, reset, gate | Minimum input signal width: 1 or 20 ms (selectable, 50 ms for the H5CC-A11F) | |||
| Reset system | Power reset (depending on output mode),
external reset, manual reset, automatic reset (depending on output mode) |
|||
| Power reset | Minimum power-opening time: 0.5 s (except for A-3, b-1, F, ton-1, and toff-1 mode)
(1 s for the H5CC-AU[] and 0.1 s for the H5CC-[]F) |
|||
| Reset voltage | 10% max. of power supply voltage | |||
| Sensor waiting time | 250 ms max.
(Control output is turned OFF and no input is accepted during sensor waiting time.) |
|||
| Output | Output modes | A: Signal ON delay I, A-1: Signal ON delay II, A2: Power ON delay I, A3: Power ON delay II, b: Flicker I, b-1: Flicker II, b-5: One-shot flicker, C: Signal ON/OFF delay I, d: Signal OFF delay I, E: Interval, F: Cumulative, G: Signal ON/OFF delay II, H: Signal OFF delay II, Z: ON/OFF-duty-adjustable flicker, S: Stopwatch, toff: Flicker
OFF start I, ton: Flicker ON start I, toff-1: Flicker OFF start II, ton-1: Flicker ON start II |
||
| H5CC-L8E[]
A2: Power ON delay I, b: Flicker I, E: Interval, Z: ON/OFF-duty-adjustable flicker, toff: Flicker OFF start I, ton: Flicker ON start I |
||||
| One-shot time | 0.01 to 99.99 s | |||
| Control output | • Models with Contact Outputs
5 A at 250 VAC/30 VDC, resistive load (cos =1) Minimum applicable load: 10 mA at 5 VDC (failure level: P, reference value) Contact materials: AgSnIn • Transistor output: NPN open collector, 100 mA at 30 VDC max., residual voltage: 1.5 VDC max. (Approx. 1 V), Leakage current: 0.1 mA max. |
|||
| External power supply | 12 VDC (±10%), 100 mA (only for the H5CC-AU[])
Note. Refer to Precautions for Correct Use on Data Sheet for details. |
|||
| Display method *3 | 7-segment, negative transmissive LCD;
Present value: 10-mm-high characters, white Set value: 6-mm-high characters, green |
7-segment, negative transmissive LCD;
Present value: 10-mm-high characters, white Set value: 6-mm-high characters, green |
||
| Memory backup | No-volatile memory (overwrites: 100,000 times min.) that can store data for 10 years min. | |||
| Operating temperature range | -10 to 55°C
(-10 to 50°C if timers are mounted side by side) (with no icing or condensation) |
|||
| Storage temperature range | -25 to 70°C (with no icing or condensation) | |||
| Operating humidity range | 25% to 85% | |||
| Case color | Black (N1.5) | |||
| Attachments | Flush mounting adapter,
waterproof packing, terminal cover |
―― | ||