Refer to the OMRON website (www.ia.omron.com) or ask your OMRON representative for the most recent applicable standards for each model.
NX-series Advanced Temperature Control Units
last update: April 24, 2023
Refer to the OMRON website (www.ia.omron.com) or ask your OMRON representative for the most recent applicable standards for each model.
| Unit type | Product name | Specification | Model | |||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Number of channels | Input type | Output | Output capacity | CT Input capacity | Control type | Conversion time | I/O refreshing method | |||
| NX Series Advanced Temperature Control Units | Advanced Temperature Control Units 4Ch type
![]() |
4 Ch | Universal inputs (thermocouple, platinum resistance thermometer, analog voltage, analog current) | Voltage output(for driving SSR) | 4 points | 4 points | Heating and Cooling Control | 50 m sec | Free-Run refreshing | NX-HTC3510-5 |
| Linear current output | ||||||||||
Advanced Temperature Control Units 8Ch type
![]() |
8 Ch | Voltage output(for driving SSR) | 8 points | 8 points | Standard Control | NX-HTC4505-5 | ||||
| Product name | Specification | Model |
|---|---|---|
| Cold Junction Sensor | For NX-HTC only *1 | NX-AUX03 |
*1. The cold junction sensor is inlcuded in NX-HTC and cannot be used for NX-TC.
Make a purchase only when the sensor is damaged or lost.
| Product name | Specification | Model |
|---|---|---|
| Current Transformer (CT) | Hole diameter: 5.8 mm | E54-CT1 |
| Hole diameter: 5.8 mm | E54-CT1L *2 | |
| Hole diameter: 12.0 mm | E54-CT3 | |
| Hole diameter: 12.0 mm | E54-CT3L *2 |
*2. Lead wires are included with these CTs. If UL certification is required, use these CTs.
Cold Junction Sensor (NX-AUX03)
One cold junction sensor is included in each Advanced Temperature Control Unit.
last update: April 24, 2023