Page top

TM S Series

OMRON Collaborative Robot

TM S Series

S Series Collaborative Robot (Cobot) HW 5.03 for assembly, palletizing, inspection, logistics and other applications

Ordering Information

TM S Series Lineup 1

Note: Not all combinations are possible. Please refer to the Ordering Information tables for available combinations.
*1. Semiconductor Equipment and Materials International (SEMI), is the central, global network of micro and nanoelectronics manufacturers that issues safety guidelines. SEMI S2 is the most well-known SEMI standard for Environmental, Health, and Safety (EHS).

Ordering Information

TM5S Units

Product
Model
Maximum
Payload
Reach Integrated
Camera
Extended
Cable
DC Power
Source
SEMI S2
Certified
Fieldbus Ordering
Code
TM5S 5 kg 900 mm Yes No No No No RT6-0009004
TM5S,
12 m cable
Yes RT6-0009005
TM5S-X No No RT6-0019004
TM5S-X,
12 m cable
Yes RT6-0019005
TM5S-M Yes No Yes RT6-0109004
TM5S-M,
3 m cable
Yes RT6-0109005
TM5S-M
SEMI
No Yes RT6-0109014
TM5S-MX No No Yes No RT6-0119004
TM5S-MX,
3 m cable
Yes RT6-0119005
TM5S,
Fieldbus
Yes No No Yes RT6-0009024
TM5S,
12 m cable,
Fieldbus
Yes RT6-0009025
TM5S-X,
Fieldbus
No No RT6-0019024
TM5S-X,
12 m cable,
Fieldbus
Yes RT6-0019025
TM5S-M,
Fieldbus
Yes No Yes RT6-0109024
TM5S-M,
3 m cable,
Fieldbus
Yes RT6-0109025
TM5S-M
SEMI,
Fieldbus
No Yes RT6-0109054
TM5S-NM,
Fieldbus,
Nano Control Box
No No RT6-0209024
TM5S-NM,
3 m cable,
Fieldbus,
Nano Control Box
Yes RT6-0209025
TM5S-MX,
Fieldbus
No No RT6-0119024
TM5S-MX,
3 m cable,
Fieldbus
Yes RT6-0119025
TM5S-NMX,
Fieldbus,
Nano Control Box
No RT6-0219024
TM5S-NMX,
3 m cable,
Fieldbus,
Nano Control Box
Yes RT6-0219025

TM6S Units

Product
Model
Maximum
Payload
Reach Integrated
Camera
Extended
Cable
DC Power
Source
SEMI S2
Certified
Fieldbus Ordering
Code
TM6S 6 kg 1800 mm Yes No No No No RT6-9001804
TM6S,
12 m cable
Yes RT6-9001805
TM6S-X No No RT6-9011804
TM6S-X,
12 m cable
Yes RT6-9011805
TM6S-M Yes No Yes RT6-9101804
TM6S-M,
3 m cable
Yes RT6-9101805
TM6S-MX No No RT6-9111804
TM6S-MX,
3 m cable
Yes RT6-9111805
TM6S,
Fieldbus
Yes No No Yes RT6-9001824
TM6S,
12 m cable,
Fieldbus
Yes RT6-9001825
TM6S-X,
Fieldbus
No No RT6-9011824
TM6S-X,
12 m cable,
Fieldbus
Yes RT6-9011825
TM6S-M,
Fieldbus
Yes No Yes RT6-9101824
TM6S-M,
3 m cable,
Fieldbus
Yes RT6-9101825
TM6S-NM,
Fieldbus,
Nano Control Box
No RT6-9201824
TM6S-NM,
3 m cable,
Fieldbus,
Nano Control Box
Yes RT6-9201825
TM6S-MX,
Fieldbus
No No RT6-9111824
TM6S-MX,
3 m cable,
Fieldbus
Yes RT6-9111825
TM6S-NMX,
Fieldbus,
Nano Control Box
No RT6-9211824
TM6S-NMX,
3 m cable,
Fieldbus,
Nano Control Box
Yes RT6-9211825

TM7S Units

Product
Model
Maximum
Payload
Reach Integrated
Camera
Extended
Cable
DC Power
Source
SEMI S2
Certified
Fieldbus Ordering
Code
TM7S 7 kg 700 mm Yes No No No No RT6-6007004
TM7S,
12 m cable
Yes RT6-6007005
TM7S-X No No RT6-6017004
TM7S-X,
12 m cable
Yes RT6-6017005
TM7S-M Yes No Yes RT6-6107004
TM7S-M,
3 m cable
Yes RT6-6107005
TM7S-M
SEMI
No Yes RT6-6107014
TM7S-MX No No Yes No RT6-6117004
TM7S-MX,
3 m cable
Yes RT6-6117005
TM7S,
Fieldbus
Yes No No Yes RT6-6007024
TM7S,
12 m cable,
Fieldbus
Yes RT6-6007025
TM7S-X,
Fieldbus
No No RT6-6017024
TM7S-X,
12 m cable,
Fieldbus
Yes RT6-6017025
TM7S-M,
Fieldbus
Yes No Yes RT6-6107024
TM7S-M,
3 m cable,
Fieldbus
Yes RT6-6107025
TM7S-M
SEMI,
Fieldbus
No Yes RT6-6107054
TM7S-NM,
Fieldbus,
Nano Control Box
No No RT6-6207024
TM7S-NM,
3 m cable,
Fieldbus,
Nano Control Box
Yes RT6-6207025
TM7S-MX,
Fieldbus
No No RT6-6117024
TM7S-MX,
3 m cable,
Fieldbus
Yes RT6-6117025
TM7S-NMX,
Fieldbus,
Nano Control Box
No RT6-6217024
TM7S-NMX,
3 m cable,
Fieldbus,
Nano Control Box
Yes RT6-6217025

TM12S Units

Product
Model
Maximum
Payload
Reach Integrated
Camera
Extended
Cable
DC Power
Source
SEMI S2
Certified
Fieldbus Ordering
Code
TM12S 12 kg 1300 mm Yes No No No No RT6-1001304
TM12S,
12 m cable
Yes RT6-1001305
TM12S-X No No RT6-1011304
TM12S-X,
12 m cable
Yes RT6-1011305
TM12S-M Yes No Yes RT6-1101304
TM12S-M,
3 m cable
Yes RT6-1101305
TM12S-M
SEMI
No Yes RT6-1101314
TM12S-MX No No No RT6-1111304
TM12S-MX,
3 m cable
Yes RT6-1111305
TM12S
Fieldbus
Yes No No Yes RT6-1001324
TM12S,
12 m cable,
Fieldbus
Yes RT6-1001325
TM12S-X,
Fieldbus
No No RT6-1011324
TM12S-X,
12 m cable,
Fieldbus
Yes RT6-1011325
TM12S-M,
Fieldbus
Yes No Yes RT6-1101324
TM12S-M,
3 m cable,
Fieldbus
Yes RT6-1101325
TM12S-M
SEMI,
Fieldbus
No Yes RT6-1101354
TM12S-NM,
Fieldbus,
Nano Control Box
No No RT6-1201324
TM12S-NM,
3 m cable,
Fieldbus,
Nano Control Box
Yes RT6-1201325
TM12S-MX,
Fieldbus
No No RT6-1111324
TM12S-MX,
3 m cable,
Fieldbus
Yes RT6-1111325
TM12S-NMX,
Fieldbus,
Nano Control Box
No RT6-1211324
TM12S-NMX,
3 m cable,
Fieldbus,
Nano Control Box
Yes RT6-1211325

TM14S Units

Product
Model
Maximum
Payload
Reach Integrated
Camera
Extended
Cable
DC Power
Source
SEMI S2
Certified
Fieldbus Ordering
Code
TM14S 14 kg 1100 mm Yes No No No No RT6-2001104
TM14S,
12 m cable
Yes RT6-2001105
TM14S-X No No RT6-2011104
TM14S-X,
12 m cable
Yes RT6-2011105
TM14S-M Yes No Yes RT6-2101104
TM14S-M,
3 m cable
Yes RT6-2101105
TM14S-M
SEMI
No Yes RT6-2101114
TM14S-MX No No No RT6-2111104
TM14S-MX,
3 m cable
Yes RT6-2111105
TM14S,
Fieldbus
Yes No No Yes RT6-2001124
TM14S,
12 m cable,
Fieldbus
Yes RT6-2001125
TM14S-X,
Fieldbus
No No RT6-2011124
TM14S-X,
12 m cable,
Fieldbus
Yes RT6-2011125
TM14S-M,
Fieldbus
Yes No Yes RT6-2101124
TM14S-M,
3 m cable,
Fieldbus
Yes RT6-2101125
TM14S-M
SEMI,
Fieldbus
No Yes RT6-2101154
TM14S-NM,
Fieldbus,
Nano Control Box
No No RT6-2201124
TM14S-NM,
3 m cable,
Fieldbus,
Nano Control Box
Yes RT6-2201125
TM14S-MX,
Fieldbus
No No RT6-2111124
TM14S-MX,
3 m cable,
Fieldbus
Yes RT6-2111125
TM14S-NMX,
Fieldbus,
Nano Control Box
No RT6-2211124
TM14S-NMX,
3 m cable,
Fieldbus,
Nano Control Box
Yes RT6-2211125

TM20S Units

Product
Model
Maximum
Payload
Reach Integrated
Camera
Extended
Cable
DC Power
Source
SEMI S2
Certified
Fieldbus Ordering
Code
TM20S 20 kg 1300 mm Yes No No No No RT6-4001304
TM20S,
12 m cable
Yes RT6-4001305
TM20S-X No No RT6-4011304
TM20S-X,
12 m cable
Yes RT6-4011305
TM20S-NM,
Nano Control Box
Yes No Yes RT6-4201304
TM20S-NM,
3 m cable,
Nano Control Box
Yes RT6-4201305
TM20S-NMX,
Nano Control Box
No No RT6-4211304
TM20S-NMX,
3 m cable,
Nano Control Box
Yes RT6-4211305
TM20S,
Fieldbus
Yes No No Yes RT6-4001324
TM20S,
12 m cable,
Fieldbus
Yes RT6-4001325
TM20S-X,
Fieldbus
No No RT6-4011324
TM20S-X,
12 m cable,
Fieldbus
Yes RT6-4011325
TM20S-NM,
Fieldbus,
Nano Control Box
Yes No Yes RT6-4201324
TM20S-NM,
3 m cable,
Fieldbus,
Nano Control Box
Yes RT6-4201325
TM20S-NMX,
Fieldbus,
Nano Control Box
No No RT6-4211324
TM20S-NMX,
3 m cable,
Fieldbus,
Nano Control Box
Yes RT6-4211325

TM25S Units

Product
Model
Maximum
Payload
Reach Integrated
Camera
Extended
Cable
DC Power
Source
SEMI S2
Certified
Fieldbus Ordering
Code
TM25S 25 kg 1902 mm Yes No No No No RT6-7001904
TM25S,
12 m cable
Yes RT6-7001905
TM25S-X No No RT6-7011904
TM25S-X,
12 m cable
Yes RT6-7011905
TM25S-M Yes No Yes RT6-7101904
TM25S-M,
3 m cable
Yes RT6-7101905
TM25S-MX No No RT6-7111904
TM25S-MX,
3 m cable
Yes RT6-7111905
TM25S,
Fieldbus
Yes No No Yes RT6-7001924
TM25S,
12 m cable,
Fieldbus
Yes RT6-7001925
TM25S-X,
Fieldbus
No No RT6-7011924
TM25S-X,
12 m cable,
Fieldbus
Yes RT6-7011925
TM25S-M,
Fieldbus
Yes No Yes RT6-7101924
TM25S-M,
3 m cable,
Fieldbus
Yes RT6-7101925
TM25S-MX,
Fieldbus
No No RT6-7111924
TM25S-MX,
3 m cable,
Fieldbus
Yes RT6-7111925

TM30S Units

Product
Model
Maximum
Payload
Reach Integrated
Camera
Extended
Cable
DC Power
Source
SEMI S2
Certified
Fieldbus Ordering
Code
TM30S 30 kg 1702 mm Yes No No No No RT6-8001704
TM30S,
12 m cable
Yes RT6-8001705
TM30S-X No No RT6-8011704
TM30S-X,
12 m cable
Yes RT6-8011705
TM30S-M Yes No Yes RT6-8101704
TM30S-M,
3 m cable
Yes RT6-8101705
TM30S-MX No No RT6-8111704
TM30S-MX,
3 m cable
Yes RT6-8111705
TM30S,
Fieldbus
Yes No No Yes RT6-8001724
TM30S,
12 m cable,
Fieldbus
Yes RT6-8001725
TM30S-X,
Fieldbus
No No RT6-8011724
TM30S-X,
12 m cable,
Fieldbus
Yes RT6-8011725
TM30S-M,
Fieldbus
Yes No Yes RT6-8101724
TM30S-M,
3 m cable,
Fieldbus
Yes RT6-8101725
TM30S-MX,
Fieldbus
No No RT6-8111724
TM30S-MX,
3 m cable,
Fieldbus
Yes RT6-8111725

Items Included with a System

Control Box Cable 1.5 m, 3 m, and 12 m options
Robot Stick Hand control to manually position and teach cobot
Control Box Robot Control Box
Calibration Plate Plate for calibrating cobot integrated camera. Not included with S-X model cobots
I/O Cable 1 m 8-pin digital I/O cable
Landmark Two robot positioning tools. Not included with S-X model cobots
Ground Wire Two 2 m wires
Jumper Wire Two 3 cm wires
Power Cord (TM5S, TM6S, TM7S, TM12S, TM14S, TM20S)
Three 1.8 m Control Box power cords, types B, G, and F
(TM25S and TM30S)
Control Box power cord.
1 cable, 5 m
SEMI Switch Emergency OFF switch (SEMI cobots)
SEMI ESTOP Cable 3 m Emergency OFF cable (SEMI cobots)
External Brake Release Cable 3 m cable for external brake release (TM25S and TM30S only)
Joint 6 Force/Torque Sensor Force/Torque sensor for force control applications and improved load manipulation
(TM25S and TM30S only)

Accessories and Optional Items

Appearance Product
Name
Description Remarks Ordering
Code
3911_lu_5_1 Landmark 2.0 Robot positioning tool as a
reference to the environment.
Two included with purchase
of a cobot.
Not included with S-X
model cobots.
RT6-A000028
3911_lu_5_2 Mobile
Workstation
(MWS)
MWS is a convenient tool for
users tomount the cobot arm
on work surface, and safely
store the control box.
Users can easily move the
MWS with the cobot to
different work cells.
Compatible with OMRO
TM5S, TM7S, TM5-700,
and TM5-900.
RT6-A000010
3911_lu_5_3 Robot stand Similar to MWS, the robot
stand can be easily moved
with the cobot to different
work stations.
Compatible with OMRON
TM5S, TM7S, TM5-700,
and TM5-900.
RT6-A000009
3911_lu_5_4 SSD with
cable
128 GB solid-state disk SATA cable included.
Recommended for
external cameras image
logging.
RT6-A000012
3911_lu_5_5 Kit, calibration
set with
additional pin
The toolkit for teaching a precise
tool center point (TCP) that can
be used for manual workspace
calibration within TMvision.
Required for TCP and manual
vision calibration.
RT6-A000002
3911_lu_5_6 Polarizer Light
Module,
S-Series
Improves the reflection caused by
the cobot’s own light source on the
surface of highly-reflective objects.
For S-series cobots only. RT6-A000025
3911_lu_5_7 Air Filter
(ROHS)
Replacement air filter for the
control box.
The filter must be changed
regularly to maintain efficiency.
The replacement procedure can
be found in the Hardware
Installation Manual.
19937-214F
3911_lu_5_8 TM Screen
(Teaching
Pendant)
with Pen
The TM Screen devices can be
combined with the Robot Stick
design to become a teaching
pendant, and operate the cobot
from the touch screen
environment.
The TM Screen is only
compatible with S-Series units.
No additional wiring is needed.
RT6-A000024
3911_lu_5_9 Metal Joint Cover Set - TM5S/TM7S 6-piece-set of black metal joint
covers without logo.
Designed for harsh working
environments.
Only available for TM5S and
TM7S units.
RT6-A000027
3911_lu_5_10 Metal Joint Cover Set - TM6S/TM12S/
TM14S/TM20S
6-piece-set of black metal joint covers
without logo. Designed for harsh working
environments.
Only available for TM6S,
TM12S, TM14S, and TM20S
units.
RT6-A000029
3911_lu_5_11 Photolith Light Module Specifically developed for SEMI
applications, this module filters out blue
and UV light to enhance process safety and
minimize the risk of unintended photoresist
exposure or reactions.
For S-series cobots only. RT6-A000030

Software

Product
Name
Add-On
Product Names
Remarks Ordering
Code
TMflow 2.X.X N/A Software required to control the cobot. Free download N/A
Super
Software
Dongle
TM Identify & Measure License, add-on to TMFlow.
Includes: identification of pose variation, specific color
area size, subtract reference image, line/circle burr,
counting and gauge.
RT6-A000026
TM External Vision License, add-on to TMFlow. Required when using
eye-to-hand cameras.
TM OCR License, add-on to TMFlow.
Includes: Text OCR and Number OCR.
PalletBoost 5 License License, add-on to TMFlow 2.22 or above.
Additional 5 kg payload license for TM25S and TM30S.