Page top

TM S Series

OMRON Collaborative Robot

TM S Series

S Series Collaborative Robot (Cobot) HW 5.03 for assembly, palletizing, inspection, logistics and other applications

Specifications

Product TM5S TM6S TM7S TM12S TM14S TM20S TM25S TM30S
Robot Arm Weight, With Camera /
Without Camera (kg)
23.9 / 23.6 35.5 / 35.2 22.9 / 22.6 33.3 / 33.0 33 / 32.7 33.3 / 33.0 81.6 / 81.3 80.6 / 80.3
Control Box Weight,
AC unit / DC unit (kg) *1
13.5 / 8.9 17.5 / 11.7
Maximum Payload (kg) 5 6 7 12 14 20 25 30
Reach (mm) 900 1800 700 1300 1100 1300 1902 1702
Mounting Wall, Table, Ceiling
Joint
Ranges
J1, J2, J4, J5, J6 ± 360°
J3 ± 158° ± 166° ± 152° ± 162° ± 159° ± 162° ± 166° ± 170°
Joint
Speed
J1 210°/s 130°/s 210°/s 130°/s 130°/s 100°/s
J2 95°/s
J3 210°/s 210°/s 125°/s 130°/s
J4 225°/s 160°/s 195°/s
J5 190°/s 210°/s
J6 450°/s 225°/s
Average Speed (m/s) *2 1.4 1.1 1.3 1.1 2.1
Repeatability (mm) ± 0.03 ± 0.1 ± 0.03 ± 0.05
Degrees of Freedom 6 rotating joints
I/O Ports Control Box Digital In: 16 / Digital Out: 16 Analog In: 2 / Analog Out: 2
Tool Conn. Digital In: 3 / Digital Out: 3
I/O Power
Supply
Control Box 24 V 2.0 A
Tool Conn. 24 V 1.5 A
Ingress Protection IP65 for Robot Arm, IP54 for Control Box *3, Robot Stick and TM Screen
Cleanroom Class ISO Cleanroom Class 3
Operating Temperature and
Humidity
0 to 50°C, 85% max. (with no condensation)
Motor Power
Supply
AC Units 100 to 240 VAC, 50/60 HZ 200 to 240 VAC,
50/60 Hz
DC Units 24 to 60 VDC 48 to 60 VDC
I/O Interface 2 COM, 1 HDMI, 3 LAN, 2 USB2.0, 4 USB3.0
Communication RS-232/RS-422/RS-485, Ethernet, Modbus TCP/RTU (MainDevice & SubDevice),
EtherCAT (optional), PROFINET (optional), EtherNet/IP (optional)
Programming Environment TMFlow (flowchart-based), TMScript (script-based), TMCraft (developer-based)
Certifications TÜV-certified ISO 13849-1, ISO 10218-1, ISO/TS 15066, UL1740, CAN/CSA Z424-14 (R2019), SEMI S2 (optional)
Positioning Accuracy 2D Positioning: 0.1 mm *4 (camera models only)
Robot Vision Eye in Hand
(Built in)
1.2MP / 5MP, color camera (camera models only)
Eye to Hand
(Optional)
Supports maximum of 2 GigE 2D cameras
Force x-y-z
(TM25S/30S)
Range ± 300 N
Precision 2% full scale
Accuracy 5.5% full scale
Torque x-y-z
(TM25S/30S)
Range ± 30 Nm
Precision 0.3% full scale
Accuracy 5% full scale

*1. The weight indicated applies to robots with no options. The weight for the fieldbus option will be 0.02 kg heavier than that of the standard unit.
The weight of the DC SEMI S2 option for the TM5S/7S/12S/14S units is 9.9 kg. The weight of the Nano Control Box for the TM5S/6S/7S/12S/14S/20S units is 7.2 kg.
*2. Average speed is determined for each robot by performing a large linear motion at full project speed and default acceleration with no payload.
*3. The AC Control Box has an IP54 rating. The DC Control Box is not IP rated.
*4. The data in this table are measured by TM laboratory and the working distance is 100 mm. It should be noted that in practical applications, the relevant values may be different due to factors such as the on-site ambient light source, object characteristics, and vision programming methods that will affect the change in accuracy.

Version Information

The details in this document apply to products operating with the following hardware and software versions.
• Robot Hardware Version: 5.03
• TMFlow Version: 2.24