Page top

NXR-ILM08C-ECT

Environment-resistive Remote Terminal NXR-series IO-Link Master Unit for EtherCAT®

NXR-ILM08C-ECT

Streamline commissioning and maintenance efforts and stabilize operation

Applicable standards

Ask your OMRON representative for the most recent applicable standards for each model.

NXR-series IO-Link Master Unit for EtherCAT

Product name Number of
IO-Link ports
Degree of protection I/O connection terminals Model
IO-Link Master Unit
for EtherCAT
8 IP65/IP67 M12 connector
A-coding, female
NXR-ILM08C-ECT

NXR-series IO-Link I/O Hub

Product name Number of
IO-Link ports
Input/Output Degree of
protection
I/O connection
terminals
Model
IO-Link I/O Hub 8 16 digital inputs IP65/IP67 M12 connector
A-coding, female
NXR-ID166C-IL2
16 digital inputs/outputs NXR-CD166C-IL2

Automation Software Sysmac Studio

Please purchase a DVD and required number of licenses the first time you purchase the Sysmac Studio. DVDs and licenses are available individually. Each model of licenses does not include any DVD.

Product
name
Specifications Model
Number of
licenses
Media
Sysmac
Studio
Standard
Edition
Ver.1.[][]
The Sysmac Studio is the software that provides an
integrated environment for setting, programming,
debugging and maintenance of machine automation
controllers including NJ/NX-series CPU Units, NY-series
Industrial PC, EtherCAT Slaves, and HMI.
The Sysmac Studio Standard Edition DVD includes
CX-ConfiguratorFDT to set up IO-Link devices.
---
(Media
only)
Sysmac
Studio
(32 bit)
DVD
SYSMAC-SE200D
Sysmac
Studio
(64 bit)
DVD
SYSMAC-SE200D-64
1 license
*1
--- SYSMAC-SE201L

Note: For details, refer to the Sysmac Studio Ver.1.[][] datasheet, visit your local OMRON website.
*1. Multi licenses are available for the Sysmac Studio (3, 10, 30, or 50 licenses).

EtherCAT Communications Cables

Ethernet communications cables to connect the IO-Link master unit.

Connection Cables between IO-Link Master Unit and EtherCAT Master or EtherCAT Slave with RJ45 Connecors

Name and
appearance
Manu-
facturer
Speci-
fication
No. of cable
conductors
Connector Cable
connection
direction
Cable
length
Model
Industrial Ethernet
Connectors with
Cable
3916_lu_4_1
OMRON M12 plug
(D-coding,
male)
to RJ45
4 Screw
connector
Straight/
straight
0.5 m XS2W-T421-BMC-SS
1 m XS2W-T421-CMC-SS
2 m XS2W-T421-DMC-SS
3 m XS2W-T421-EMC-SS
5 m XS2W-T421-GMC-SS
10 m XS2W-T421-JMC-SS

Connection Cables between IO-Link Master Units

Name and
appearance
Manu-
facturer
Speci-
fication
No. of cable
conductors
Connector Cable
connection
direction
Cable
length
Model
Industrial Ethernet
Connectors with
Cable
3916_lu_5_1
OMRON M12 plug
(D-coding,
male)
to M12 plug
(D-coding,
male)
4 Screw
connector
Straight/
straight
0.5 m XS2W-T421-BM2-SS
1 m XS2W-T421-CM2-SS
2 m XS2W-T421-DM2-SS
3 m XS2W-T421-EM2-SS
5 m XS2W-T421-GM2-SS
10 m XS2W-T421-JM2-SS

Power Supply Cables

Power supply cables to connect the IO-Link master unit

Name and appearance Manu-
facturer
Speci-
fication
No. of
cable
con-
ductors
Con-
nector
Cable
con-
nection
direction
Cable
length
Model
Connector with Cable
(Socket on One End,
Straight)*1
3916_lu_6_1
HARTING
K.K.
7/8 inch
socket
(female) to
discrete
wire
4 Screw
connector
Straight 1 m 72MNf4010
2 m 72MNf4020
5 m 72MNf4050
10 m 72MNf4100
Connector with Cable
(Socket on One End,
Right-angle)*1
3916_lu_6_2
Right-
angle
1 m 72MNfL4010
2 m 72MNfL4020
5 m 72MNfL4050
10 m 72MNfL4100
Connectors with Cable
(Socket on One End, Plug
on Other End, Straight)*1
3916_lu_6_3
7/8 inch
socket
(female) to
7/8 inch
plug
(male)
4 Screw
connector
Straight 1 m 72MNf4MNm4010
2 m 72MNf4MNm4020
5 m 72MNf4MNm4050
10 m 72MNf4MNm4100
Connectors with Cable
(Socket on One End, Plug
on Other End, Right-angle)
*1
3916_lu_6_4
Right-
angle
1 m 72MNfL4MNmL4010
2 m 72MNfL4MNmL4020
5 m 72MNfL4MNmL4050
10 m 72MNfL4MNmL4100
Connectors with Cable
(Socket on One End, Plug
on Other End)
3916_lu_6_5
OMRON 7/8 inch
socket
(female) to
7/8 inch
plug
(male)
4 Screw
connector
Straight 0.5 m XS4W-D421-2C5-F
1 m XS4W-D421-201-F
2 m XS4W-D421-202-F
5 m XS4W-D421-205-F
10 m XS4W-D421-210-F
Connector with Cable
(Socket on One End,
Straight)
3916_lu_6_6
7/8 inch
socket
(female) to
discrete
wire
4 Screw
connector
Straight 0.5 m XS4F-D421-2C5-F
1 m XS4F-D421-201-F
2 m XS4F-D421-202-F
5 m XS4F-D421-205-F
10 m XS4F-D421-210-F

*1. Contact HARTING K.K. for details.

I/O Cables

Conversion Cable

The following cable converts connections from an IO-Link device or non-IO-Link connected external device with an M8 plug.

Name and appearance Manu-
facturer
Speci-
fication
No. of
cable
con-
ductors
Connector Cable
con-
nection
direction
Cable
length
Model
XS3W Socket and Plug
on Cable Ends
(M8 (Socket)/M12 (Plug))
3916_lu_7_1
OMRON M8 socket
(A-coding,
female)
to M12 plug
(A-coding,
male),
DC type
4 (M8) screw
connector,
(M12)
Smartclick
connector
*1
Straight 0.2 m XS3W-M42C-4C2-A

*1. Connectors for the IO-Link Master Unit are not Smartclick connector. Use a torque wrench for the I/O cable to tighten
      the connector. The Smartclick connector of the I/O cable can also be used as a screw connector.

Direct connection or extension Cables

Extension cables, which connect an IO-Link device or standard external device with an M12 plug, can also be used to connect directly to an IO-Link device with an M12 plug.

Name and appearance Manu-
facturer
Speci-
fication
No. of
cable
con-
ductors
Connector Cable
con-
nection
direction
Cable
length
Model
XS2W Socket and Plug
on Cable Ends
(M12 (Socket)/M12 (Plug))
3916_lu_8_1
OMRON M12 socket
(A-coding,
female)
to M12 plug
(A-coding,
male),
DC type
4 Screw
connector
Straight/
straight
1 m XS2W-D421-C81-F
2 m XS2W-D421-D81-F
3 m XS2W-D421-E81-F
5 m XS2W-D421-G81-F
10 m XS2W-D421-J81-F

Branching

Name and appearance Manu-
facturer
Speci-
fication
No. of cable
conductors
Connector Cable
connection
direction
Cable
length
Model
XS5R Y-Joint Plug/Socket
Connector
3916_lu_9_1
OMRON M12 --- Smartclick
Connector *1
--- --- XS5R-D426-1

*1. Connectors for the IO-Link Master Unit are not Smartclick connector. Use a torque wrench for the I/O cable to tighten
      the connector.

Waterproof Cover for Connectors

A waterproof cover for unused M12 connectors. When you use this waterproof cover, you can maintain the IP65/IP67 protective structure.

Name and appearance Manufacturer Specification Connector Model
M12 Waterproof Cover
(For Sockets)
3916_lu_10_1
OMRON M12 (Plug) Screw connector XS2Z-22
7/8 inch Waterproof Cover
(For Sockets)
3916_lu_10_2
Molex 7/8 inch (Plug) Screw connector 1302011109
7/8 inch Waterproof Cover
(For Sockets)
3916_lu_10_3
OMRON 7/8 inch (Plug) Screw connector XS4Z-12