Page top

NXR-ILM08C-ECT

Environment-resistive Remote Terminal NXR-series IO-Link Master Unit for EtherCAT®

NXR-ILM08C-ECT

Streamline commissioning and maintenance efforts and stabilize operation

General Specifications

Item Specification
Degree of protection IP65/IP67
Operating
environment
Ambient operating temperature -10 to 55°C
Ambient operating humidity 25% to 85% (with no condensation)
Ambient operating atmosphere Must be free from corrosive gases.
Storage temperature -25 to 65°C
Storage humidity 25% to 85% (with no condensation)
Altitude 2,000 m max.
Pollution degree 3 or less: Conforms to IEC 61010-2-201.
Noise immunity 2 kV on power supply line (Conforms to IEC 61000-4-4.)
Overvoltage category Category II: Conforms to IEC 61010-2-201.
EMC immunity level Zone B
Vibration resistance 10 to 60 Hz with amplitude of 0.35 mm, 60 to 150 Hz and 50 m/s2
for 80 minutes each in X, Y, and Z directions.
Shock resistance 150 m/s2, 3 times each in 6 directions along X, Y, and Z axes
Dielectric strength 600 VAC (between isolated circuits)
Insulation resistance 20 MΩ min. (between isolated circuits)
Applicable standards *1 cULus: Listed (UL61010-2-201)
EU: EN 61131-2, RCM
KC: KC Registration
UKCA
IO-Link conformance
EtherCAT conformance

*1. Ask your OMRON representative for the most recent applicable standards.

EtherCAT Communications Specifications

Item Specification
Communications protocols EtherCAT protocol
Modulation Baseband
Link speed 100 Mbps
Physical layer 100BASE-TX (IEEE802.3)
Connectors M12 (D-coding, female) x 2 (shielded)
CN IN: EtherCAT input
CN OUT: EtherCAT output
Topology Depends on the specifications of the EtherCAT master *1*2
Transmission media Category 5 or higher twisted-pair cable (Recommended cable: doubleshielded
cable with aluminum tape and braiding)
Transmission distance Distance between nodes (slaves): 50 m or less
Noise immunity Conforms to IEC 61000-4-4, 1 kV or more
Node address setting method Setting with hexadecimal ID switch or Configuration Software
Node address range *3 • Setting with hexadecimal ID switch: 01 to FF hex (1 to 255)
• Setting with Configuration Software: 0001 to FFFF hex (1 to 65,535)
Indicators L/A IN (Link/Activity IN) x 1
L/A OUT (Link/Activity OUT) x 1
RUN x 1
ERR x 1
Process data Variable PDO mapping
PDO size/node Input: 1 to 270 bytes
Output: 2 to 258 bytes
Mailbox Emergency messages, SDO requests, and SDO responses
Synchronization type Free-Run Mode (Asynchronous)

*1. The IO-Link Master Unit conforms to the EtherCAT standards. Confirm the specifications of the connected EtherCAT
      master for the supported topology. Note that the IO-Link Master Unit supports the ring topology.
*2. For the ring topology, the minimum value of the supported communications cycle is 125 μs. Allowing the IO-Link Master
      Unit to operate with a shorter communications cycle than the minimum value may cause the loss of EtherCAT
      communications frames or a communications stop.
*3. The setting range of the node address depends on the specifications of the connected EtherCAT master. Check the
      specifications of the EtherCAT master for the supported node address setting range of the EtherCAT master.

Unit Specifications

Item Specification
IO-Link
specifications
IO-Link connector type Class A
Communications protocol IO-Link protocol
Number of ports 8
Baud rate COM1: 4.8 kbps
COM2: 38.4 kbps
COM3: 230.4 kbps
Topology 1:1
Compliant standards • IO-Link Interface and System Specification Version1.1.2
• IO-Link Test Specification Version1.1.2
Cable specifications • Cable type: Unshielded
• Cable length: 20 m max.
• Electrostatic capacity between lines: 3 nF max.
• Loop resistance: 6 Ω max.
Unit/input power supply voltage 24 VDC (20.4 to 26.4 VDC)
Output power supply voltage 24 VDC (20.4 to 26.4 VDC)
Maximum power supply current 9 A
Sum of Unit/input power supply current and output power supply current
Number of connected Units when supplying
power with through-wiring
No restrictions if power supply specifications are met.
Mounting method Mounting with M5 screws
Mounting strength 100 N
Installation orientation and restrictions Installation orientation: 6 possible orientations
Restrictions: No restrictions
Connector types • EtherCAT communications connectors: M12 (D-coding, female) × 2
• Power supply connectors: 7/8 inch (male) × 1, 7/8 inch (female) × 1
• I/O connectors: M12 (A-coding, female) × 8
Connector strength 30 N
Applicable to all connectors
Screw tightening torque • EtherCAT communications connectors and I/O connectors
(M12 screw): 0.5 to 0.6 N·m
• Power supply connectors (7/8 inch screw): 1.5 to 1.7 N·m
• Unit mounting (M5 screw): 1.47 to 1.96 N·m
• Rotary switch cover (M3 screw): 0.4 to 0.6 N·m
• Waterproof covers for EtherCAT communications connectors
(M12 screw): 0.5 to 0.6 N·m
• Waterproof covers for power supply connectors
(7/8 inch screw): 1.5 to 1.7 N·m
Maximum port current 4 A/port
Total available current between pin 1 and pin 4
Device power
supply *1 in
IO-Link Mode
or SIO (DI)
Mode
Power supply used Unit/input power supply
Rated voltage 24 VDC (20.4 to 26.4 VDC)
Maximum load current 2 A/pin
Short-circuit protection Provided *2
Short-circuit detection Provided *2
Digital inputs
for pin 4 or
digital inputs
for pin 2
(in SIO (DI)
Mode)
Power supply used Unit/input power supply
Rated voltage 24 VDC (20.4 to 26.4 VDC)
Internal I/O common PNP
Input current • Digital inputs for pin 2: 3.0 mA (at 24 VDC)
• Digital inputs for pin 4: 6.3 mA (at 24 VDC)
ON voltage/ON current • Digital inputs for pin 2: 15 VDC min., 2 mA min.
• Digital inputs for pin 4: 15 VDC min., 3 mA min.
OFF voltage/OFF current 5 VDC max., 1 mA max.
ON/OFF response time 1.0 ms max.
Input filter time No filter, 0.25 ms, 0.5 ms, 1 ms (default), 2 ms, 4 ms, 8 ms, 16 ms,
32 ms, 64 ms, 128 ms, 256 ms
Short-circuit protection Provided *2
Short-circuit detection Provided *2
Digital outputs
for pin 4 or
digital outputs
for pin 2
(in SIO (DO)
Mode)
Power supply used Output power supply
Internal I/O common PNP
Output type Open-drain
Rated voltage 24 VDC (20.4 to 26.4 VDC)
Maximum load current 2 A/pin
Leakage current 0.1 mA max.
Residual voltage 1.5 V max.
ON/OFF response time 1.0 ms max.
Short-circuit protection Provided *3
Short-circuit detection Provided *3
Current
consumption
Unit/input power supply 60 mA
Output power supply 100 mA
Weight 440 g
Dimensions 240 × 24.2 × 62 mm (W × H × D)
(The height is 38 mm when the connectors are included.)
Isolation method No isolation
Circuit layout 3916_sp_3_1

*1. Used as a power supply for IO-Link devices or non-IO-Link input devices. Supplies power from the Unit/input power
      supply of the IO-Link Master Unit to external devices through I/O connectors.
*2. Detects a short-circuit that occurred between pin 1 and pin 3 to protect the IO-Link Master Unit.
*3. Detects a short-circuit that occurred between pin 2 and pin 3 and between pin 4 and pin 3 to protect the IO-Link Master
      Unit.

Version Information

The following table describes the relationship between the unit version of the IO-Link Master Units and the versions of the Support Software. With a combination of the following unit version or later and the following version or higher, you can use all of the functions that are supported by that unit version of the IO-Link Master Unit.

Unit version Corresponding version of Support Software
Sysmac Studio CX-ConfiguratorFDT
Ver.1.0 Ver.1.57 Ver. 3.01, or Ver. 2.59 with automatic update as of January 2024 applied