Page top

D40A-2

Non-Contact Safety Door Switch

D40A-2

Supports a wide range of equipment requirements with safety and environmental resistance

PLe/Safety Category 4 and cost optimization

Safety for use with a variety of equipment

D40A-2 Features 2

Achieves PLe/Category 4 even when connected in series

*1. The maximum number of connectable switches is (30) for G9SX-NS/NSA, (15) or (30) for G9SP, and (20) per unit (maximum (10) per terminal) for NX-series safety controllers

D40A-2 Features 3

A streamlined design achieved through the diagnostic functions of the safety controllers.

The diagnostic function of the safety controllers simplify the design of the D40A-2 and contributes to cost optimization.

D40A-2 Features 4

Flexible wiring even when control panels are distant

With a total wiring length of up to 200 m, allowing for highly flexible wiring routing.

*2. For details, refer to the wiring instructions with respective controllers.

D40A-2 Features 5

Auxiliary output allows relay operation.

Auxiliary outputs can operate general purpose relays. Auxiliary output*3 can be used in a wider range of applications.

*3. Check the specifications of the auxiliary output and make sure to select the relay that meets your application requirements. Auxiliary output cannot be used alone for safety functions.

D40A-2 Features 6

Safety controllers available to match the scale of your application.

Connects to safety controllers for applications ranging from simple safety interlocks to large equipment requiring multi-axis control.

D40A-2 Features 7

Environmental resistance for a variety of applications

Suitable for harsh temperature environments

Operates in temperatures from -25°C to +70°C. Allows for installation on equipment in harsh temperature environments.

D40A-2 Features 9

Ideal for wash down environments

IP66 and IP67 compliant according to IEC 60529.
Can be used in chemical cleaning environments in addition to cleaning with high-pressure water jet spray. Chemical resistance is certified by Ecolab. (Neutral and alkaline chemicals are applicable.)

For details on IEC 60529 (Degree of protection), see below.

D40A-2 Features 10
D40A-2 Features 11

https://www.ia.omron.com/product/cautions/common/degree-of-protection/

Suitable for processes requiring a clean environment

Resin exterior, resin filling, and label-free design thoroughly reduce the risk of dust and foreign object contamination.

D40A-2 Features 12

Globally applicable detection technologies and auxiliary output models

Accurate and stable detection

The D40A-2 provides stable detection even when the door is closed slowly.

D40A-2 Features 14

Not subject Radio signalrestrictions

The D40A-2 is not subject to regional radio restrictions, allowing for seamless use in any location worldwide.

D40A-2 Features 15

Responding to regional design philosophies

The D40A-2 can accommodate regional design philosophies.
Bipolar NPN/PNP designs are suitable for a variety of customer applications and equipment.

D40A-2 Features 16