| Item | Specification | ||||||
|---|---|---|---|---|---|---|---|
| ZP-LS025L(C) | ZP-LS025S(C) | ZP-LS050L(C) | ZP-LS050S(C) | ZP-LS100L(C) | ZP-LS100S(C) | ||
|
Reference
distance |
25 mm | 50 mm | 100 mm | ||||
|
Measurement
distance |
20 to 30 mm | 40 to 60 mm | 65 to 135 mm | ||||
| Light source | Red semiconductor laser | ||||||
| Wavelength | 660 nm | ||||||
| Laser class | ZP-LS[]L, ZP-LS[]S: Class 2 (JIS/IEC/EN/FDA/GB)
ZP-LS[]LC, ZP-LS[]SC: Class 1 (JIS/IEC/EN/FDA/GB) |
||||||
| Laser power | ZP-LS[]L, ZP-LS[]S: 1 mW max.
ZP-LS[]LC, ZP-LS[]SC: 0.376 mW max. |
||||||
| Spot diameter *1 | ±0.05% F.S.
(±5 μm) |
Approx.
50 μm dia. |
Approx.
70 × 1,600 μm |
Approx.
70 μm dia. |
Approx.
130 × 2,900 μm |
Approx.
120 μm dia. |
|
|
Linearity
*2 |
Near
side |
±0.05% F.S.
(±5 μm) |
±0.1% F.S.
(±10 μm) |
±0.03% F.S.
(±6 μm) |
±0.075% F.S.
(±15 μm) |
±0.025% F.S.
(±17.5 μm) |
±0.07% F.S.
(±49 μm) |
| when used at 20 to 25 mm | when used at 40 to 50 mm | when used at 65 to 100 mm | |||||
|
Total
area |
±0.08% F.S.
(±8 μm) |
±0.125% F.S.
(±12.5 μm) |
±0.04% F.S.
(±8 μm) |
±0.1% F.S.
(±20 μm) |
±0.065% F.S.
(±45.5 μm) |
±0.085% F.S.
(±59.5 μm) |
|
| when used at 20 to 30 mm | when used at 40 to 60 mm | when used at 65 to 135 mm | |||||
|
Resolution
(Repeatability) *3 |
0.5 μm | 0.6 μm | 0.7 μm | 0.8 μm | 1.2 μm | 1.3 μm | |
|
Temperature
characteristics *4 |
0.01% F.S./°C | 0.01% F.S./°C | 0.01% F.S./°C | ||||
| Indicators | 2 indicators (identified by color)
HIGH (orange)/PASS (green)/LOW (orange), Out of range (white), Error (red), SETTING mode (blue) |
||||||
|
Ambient
illuminance |
Illuminance of light-receiving surface, Incandescent lamp: 10,000 lx max. | ||||||
|
Ambient temperature
range |
Operating: -10 to 50°C, Storage: -15 to 70°C (with no icing or condensation) | ||||||
|
Ambient humidity
range |
Operating and storage: 35% to 85% RH each (with no condensation) | ||||||
|
Dielectric
strength |
1,000 VAC 50/60 Hz for 1 min. | ||||||
|
Insulation
resistance |
20 MΩ min. (at 500 VDC) | ||||||
|
Vibration
resistance |
10 to 500 Hz, double amplitude 1.5 mm, 120 min. each in X, Y and Z directions | ||||||
| Shock resistance | 300 m/s2, 3 times each in 6 directions along X, Y, and Z axes | ||||||
|
Degree of
protection |
IP67 (IEC60529) | ||||||
|
Connection
method *5 |
Pre-wired Connector type (Standard cable length: 2 m/0.2 m) | ||||||
| Material | Case and cover: Polybutylene terephthalate, Optical window: Glass, Threaded portion: SUS304, Cable: PVC | ||||||
|
Weight
(Main unit only) |
Approx. 90 g (Cable length: 2 m), Approx. 45 g (Cable length: 0.2 m) | ||||||
| Accessories | Instruction manual, compliance sheet, FDA certification label, fixing screws (M3 × 30 mm. 2 screws),
laser warning label (ZP-LS[]L and ZP-LS[]S models only) |
||||||