Page top

FHV7-AI Series

AI Detection Camera

FHV7-AI Series

AI Vision Made Easy: Smarter Detection, Simple Setup

Setup completed in just a few minutes

Intuitive UI for effortless use

The AI Detection Camera is so intuitive that even first-time users can set it up. Just follow the on-screen steps and configure it in a few clicks.

FHV7-AI Series Features 3

New Self-learning AI that can be used with zero AI skills

AI itself selects the right images to learn

FHV7-AI Series Features 5

AI itself sets threshold values

FHV7-AI Series Features 6

Applications

FHV7-AI Series Features 7

Usable in a wide range of settings

Robust structure

IP67 waterproof structure

IP67 compatible to allow use in wet conditions, such as regular wash-downs at the sites where the cameras are installed.

FHV7-AI Series Features 10

High-mix production

Easy switching with autofocus

Autofocus lens lets you perform changeover just by switching your condition settings,* even in high-mix production of items of varying sizes.

FHV7-AI Series Features 12

Configuration operations

From your PC

You can download the software for free after purchasing the product and signing up online.
For details, see the member registration sheet included with the AI Detection Camera unit.

FHV7-AI Series Features 14

Operation via touch screen PC

You can use the touch screen PC by installing the software for AI Detection Camera. You can download the software for free after purchasing the product and signing up online.
For details, see the member registration sheet included with the AI Detection Camera unit.

FHV7-AI Series Features 15