| Item |
FHV7X-C016-
S06-W-01 |
FHV7X-C016-
S09-W-01 |
FHV7X-C016-
S12-W-01 |
FHV7X-C016-
S16-W-01 |
FHV7X-C016-
S25-W-01 |
|
|---|---|---|---|---|---|---|
| Imaging | CMOS image elements | 1/2.9-inch equivalent | ||||
| Color/Monochrome | Color | |||||
| Effective pixels | 1440 (H) × 1080 (V) | |||||
| Pixel size | 3.45 × 3.45 um | |||||
| Shutter system | Global Shutter | |||||
|
Frame rate (image
acquisition time) |
224 fps (4.5 ms) | |||||
| Color of light | White | |||||
| LED risk group | Risk group 2 | |||||
| Lens focal length | 6 mm | 9 mm | 12 mm | 16 mm | 25 mm | |
|
Field of view,
Installation distance |
Refer to the Camera installation distance, X and Y fields of view listed in Ordering Information. | |||||
|
External
interface |
Ethernet | I/F: 1000BASE-T
Protocol: Non-procedure (TCP) |
||||
| EtehrNet/IP | Yes (Target/Ethernet port) | |||||
| PROFINET | Yes (Slave/Ethernet port), Conformance class A | |||||
| EtherCAT | N/A | |||||
| Serial | N/A | |||||
| Parallel I/O | NPN/PNP common | |||||
| Parallel I/F | High-speed input: 1, General input: 3, High-speed output: 1, General output: 4 | |||||
| SD Card I/F | microSD card: SDHC | |||||
|
Indicator
lamps |
Main | PWR: Green, RUN: Green, LINK: Yellow, BUSY: Green, OR: Yellow, ERR: Red | ||||
| SD | SD ACCESS: Yellow | |||||
| Supply voltage | 21.6 VDC to 26.4 VDC
When an I/O cable with 20 m is connected, it is 24.0 VDC to 26.4 VDC. |
|||||
| Current consumption | 4.2 A or less | |||||
|
Usage
environment |
Ambient temperature
range |
Operating: 0 to +40°C,
Storage: -25 to +65°C (with no icing or condensation) |
||||
|
Ambient humidity
range |
Operating and Storage: 35 to 85%RH (with no condensation) | |||||
| Ambient atmosphere | No corrosive gases | |||||
| Vibration tolerance | Oscillation frequency: 10 to 150 Hz, Half amplitude: 0.15 mm,
Vibration direction: X/Y/Z, Sweep time: 8 minute/count, Sweep count: 10 |
|||||
| Shock resistance | Impact force: 150 m/s2,
Test direction: 6 directions, three time each (up/down, front/behind, left/right) |
|||||
| Noise immunity | Fast transient burst
• DC power Direct infusion: 2 kV, Pulse rising: 5 ns, Pulse width: 50 ns, Burst continuation time: 15 ms/0.75 ms, Period: 300 ms, Application time: 1 min. • I/O line Direct infusion: 1 kV, Pulse rising: 5 ns, Pulse width: 50 ns, Burst continuation time: 15 ms/0.75 ms, Period: 300 ms, Application time: 1 min. |
|||||
| Grounding | Class D grounding (100 Ω or less grounding resistance) | |||||
| External shape | Dimensions | 113.5 mm × 91.0 mm × 103.4 mm (H × W × D) | ||||
| Weight | Approx. 990 g | |||||
|
Ingress protection
rating |
IEC60529 - IP67
When a connector cap removed, IEC60529 - IP40 |
|||||
| Case material | Housing: Aluminum die-casting (ADC12)
Imaging part: Polycarbonate |
|||||
| Included items | • Connector cap for Ethernet cable (mounted on the body): 1
• Connector cap for an external lighting (mounted on the body): 1 • Instruction sheet: 1 • Membership registration: 1 • General Compliance Information and Instructions for EU: 1 |
|||||
| Specifications | UI operation | Remote Operation Tool | ||||
| Language | Japanese, English, Simplified Chinese, Traditional Chinese, German,
French, Italian, Spanish, Korean, Vietnamese, Polish |
|||||